diff options
Diffstat (limited to 'arch/arm/mach-ebsa110/core.c')
-rw-r--r-- | arch/arm/mach-ebsa110/core.c | 10 |
1 files changed, 8 insertions, 2 deletions
diff --git a/arch/arm/mach-ebsa110/core.c b/arch/arm/mach-ebsa110/core.c index 087bc771ac23..294aad07f7a0 100644 --- a/arch/arm/mach-ebsa110/core.c +++ b/arch/arm/mach-ebsa110/core.c | |||
@@ -278,13 +278,19 @@ static int __init ebsa110_init(void) | |||
278 | 278 | ||
279 | arch_initcall(ebsa110_init); | 279 | arch_initcall(ebsa110_init); |
280 | 280 | ||
281 | static void ebsa110_restart(char mode, const char *cmd) | ||
282 | { | ||
283 | soft_restart(0x80000000); | ||
284 | } | ||
285 | |||
281 | MACHINE_START(EBSA110, "EBSA110") | 286 | MACHINE_START(EBSA110, "EBSA110") |
282 | /* Maintainer: Russell King */ | 287 | /* Maintainer: Russell King */ |
283 | .boot_params = 0x00000400, | 288 | .atag_offset = 0x400, |
284 | .reserve_lp0 = 1, | 289 | .reserve_lp0 = 1, |
285 | .reserve_lp2 = 1, | 290 | .reserve_lp2 = 1, |
286 | .soft_reboot = 1, | 291 | .restart_mode = 's', |
287 | .map_io = ebsa110_map_io, | 292 | .map_io = ebsa110_map_io, |
288 | .init_irq = ebsa110_init_irq, | 293 | .init_irq = ebsa110_init_irq, |
289 | .timer = &ebsa110_timer, | 294 | .timer = &ebsa110_timer, |
295 | .restart = ebsa110_restart, | ||
290 | MACHINE_END | 296 | MACHINE_END |