diff options
Diffstat (limited to 'arch/arm/mach-exynos/setup-i2c4.c')
-rw-r--r-- | arch/arm/mach-exynos/setup-i2c4.c | 23 |
1 files changed, 23 insertions, 0 deletions
diff --git a/arch/arm/mach-exynos/setup-i2c4.c b/arch/arm/mach-exynos/setup-i2c4.c new file mode 100644 index 000000000000..9f3c04855b76 --- /dev/null +++ b/arch/arm/mach-exynos/setup-i2c4.c | |||
@@ -0,0 +1,23 @@ | |||
1 | /* | ||
2 | * linux/arch/arm/mach-exynos4/setup-i2c4.c | ||
3 | * | ||
4 | * Copyright (c) 2010 Samsung Electronics Co., Ltd. | ||
5 | * | ||
6 | * I2C4 GPIO configuration. | ||
7 | * | ||
8 | * This program is free software; you can redistribute it and/or modify | ||
9 | * it under the terms of the GNU General Public License version 2 as | ||
10 | * published by the Free Software Foundation. | ||
11 | */ | ||
12 | |||
13 | struct platform_device; /* don't need the contents */ | ||
14 | |||
15 | #include <linux/gpio.h> | ||
16 | #include <plat/iic.h> | ||
17 | #include <plat/gpio-cfg.h> | ||
18 | |||
19 | void s3c_i2c4_cfg_gpio(struct platform_device *dev) | ||
20 | { | ||
21 | s3c_gpio_cfgall_range(EXYNOS4_GPB(2), 2, | ||
22 | S3C_GPIO_SFN(3), S3C_GPIO_PULL_UP); | ||
23 | } | ||