diff options
Diffstat (limited to 'arch/arm/mach-exynos4/dma.c')
-rw-r--r-- | arch/arm/mach-exynos4/dma.c | 172 |
1 files changed, 0 insertions, 172 deletions
diff --git a/arch/arm/mach-exynos4/dma.c b/arch/arm/mach-exynos4/dma.c deleted file mode 100644 index 564bb530f332..000000000000 --- a/arch/arm/mach-exynos4/dma.c +++ /dev/null | |||
@@ -1,172 +0,0 @@ | |||
1 | /* linux/arch/arm/mach-exynos4/dma.c | ||
2 | * | ||
3 | * Copyright (c) 2011 Samsung Electronics Co., Ltd. | ||
4 | * http://www.samsung.com | ||
5 | * | ||
6 | * Copyright (C) 2010 Samsung Electronics Co. Ltd. | ||
7 | * Jaswinder Singh <jassi.brar@samsung.com> | ||
8 | * | ||
9 | * This program is free software; you can redistribute it and/or modify | ||
10 | * it under the terms of the GNU General Public License as published by | ||
11 | * the Free Software Foundation; either version 2 of the License, or | ||
12 | * (at your option) any later version. | ||
13 | * | ||
14 | * This program is distributed in the hope that it will be useful, | ||
15 | * but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
16 | * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
17 | * GNU General Public License for more details. | ||
18 | * | ||
19 | * You should have received a copy of the GNU General Public License | ||
20 | * along with this program; if not, write to the Free Software | ||
21 | * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA. | ||
22 | */ | ||
23 | |||
24 | #include <linux/platform_device.h> | ||
25 | #include <linux/dma-mapping.h> | ||
26 | |||
27 | #include <plat/devs.h> | ||
28 | #include <plat/irqs.h> | ||
29 | |||
30 | #include <mach/map.h> | ||
31 | #include <mach/irqs.h> | ||
32 | |||
33 | #include <plat/s3c-pl330-pdata.h> | ||
34 | |||
35 | static u64 dma_dmamask = DMA_BIT_MASK(32); | ||
36 | |||
37 | static struct resource exynos4_pdma0_resource[] = { | ||
38 | [0] = { | ||
39 | .start = EXYNOS4_PA_PDMA0, | ||
40 | .end = EXYNOS4_PA_PDMA0 + SZ_4K, | ||
41 | .flags = IORESOURCE_MEM, | ||
42 | }, | ||
43 | [1] = { | ||
44 | .start = IRQ_PDMA0, | ||
45 | .end = IRQ_PDMA0, | ||
46 | .flags = IORESOURCE_IRQ, | ||
47 | }, | ||
48 | }; | ||
49 | |||
50 | static struct s3c_pl330_platdata exynos4_pdma0_pdata = { | ||
51 | .peri = { | ||
52 | [0] = DMACH_PCM0_RX, | ||
53 | [1] = DMACH_PCM0_TX, | ||
54 | [2] = DMACH_PCM2_RX, | ||
55 | [3] = DMACH_PCM2_TX, | ||
56 | [4] = DMACH_MSM_REQ0, | ||
57 | [5] = DMACH_MSM_REQ2, | ||
58 | [6] = DMACH_SPI0_RX, | ||
59 | [7] = DMACH_SPI0_TX, | ||
60 | [8] = DMACH_SPI2_RX, | ||
61 | [9] = DMACH_SPI2_TX, | ||
62 | [10] = DMACH_I2S0S_TX, | ||
63 | [11] = DMACH_I2S0_RX, | ||
64 | [12] = DMACH_I2S0_TX, | ||
65 | [13] = DMACH_I2S2_RX, | ||
66 | [14] = DMACH_I2S2_TX, | ||
67 | [15] = DMACH_UART0_RX, | ||
68 | [16] = DMACH_UART0_TX, | ||
69 | [17] = DMACH_UART2_RX, | ||
70 | [18] = DMACH_UART2_TX, | ||
71 | [19] = DMACH_UART4_RX, | ||
72 | [20] = DMACH_UART4_TX, | ||
73 | [21] = DMACH_SLIMBUS0_RX, | ||
74 | [22] = DMACH_SLIMBUS0_TX, | ||
75 | [23] = DMACH_SLIMBUS2_RX, | ||
76 | [24] = DMACH_SLIMBUS2_TX, | ||
77 | [25] = DMACH_SLIMBUS4_RX, | ||
78 | [26] = DMACH_SLIMBUS4_TX, | ||
79 | [27] = DMACH_AC97_MICIN, | ||
80 | [28] = DMACH_AC97_PCMIN, | ||
81 | [29] = DMACH_AC97_PCMOUT, | ||
82 | [30] = DMACH_MAX, | ||
83 | [31] = DMACH_MAX, | ||
84 | }, | ||
85 | }; | ||
86 | |||
87 | static struct platform_device exynos4_device_pdma0 = { | ||
88 | .name = "s3c-pl330", | ||
89 | .id = 0, | ||
90 | .num_resources = ARRAY_SIZE(exynos4_pdma0_resource), | ||
91 | .resource = exynos4_pdma0_resource, | ||
92 | .dev = { | ||
93 | .dma_mask = &dma_dmamask, | ||
94 | .coherent_dma_mask = DMA_BIT_MASK(32), | ||
95 | .platform_data = &exynos4_pdma0_pdata, | ||
96 | }, | ||
97 | }; | ||
98 | |||
99 | static struct resource exynos4_pdma1_resource[] = { | ||
100 | [0] = { | ||
101 | .start = EXYNOS4_PA_PDMA1, | ||
102 | .end = EXYNOS4_PA_PDMA1 + SZ_4K, | ||
103 | .flags = IORESOURCE_MEM, | ||
104 | }, | ||
105 | [1] = { | ||
106 | .start = IRQ_PDMA1, | ||
107 | .end = IRQ_PDMA1, | ||
108 | .flags = IORESOURCE_IRQ, | ||
109 | }, | ||
110 | }; | ||
111 | |||
112 | static struct s3c_pl330_platdata exynos4_pdma1_pdata = { | ||
113 | .peri = { | ||
114 | [0] = DMACH_PCM0_RX, | ||
115 | [1] = DMACH_PCM0_TX, | ||
116 | [2] = DMACH_PCM1_RX, | ||
117 | [3] = DMACH_PCM1_TX, | ||
118 | [4] = DMACH_MSM_REQ1, | ||
119 | [5] = DMACH_MSM_REQ3, | ||
120 | [6] = DMACH_SPI1_RX, | ||
121 | [7] = DMACH_SPI1_TX, | ||
122 | [8] = DMACH_I2S0S_TX, | ||
123 | [9] = DMACH_I2S0_RX, | ||
124 | [10] = DMACH_I2S0_TX, | ||
125 | [11] = DMACH_I2S1_RX, | ||
126 | [12] = DMACH_I2S1_TX, | ||
127 | [13] = DMACH_UART0_RX, | ||
128 | [14] = DMACH_UART0_TX, | ||
129 | [15] = DMACH_UART1_RX, | ||
130 | [16] = DMACH_UART1_TX, | ||
131 | [17] = DMACH_UART3_RX, | ||
132 | [18] = DMACH_UART3_TX, | ||
133 | [19] = DMACH_SLIMBUS1_RX, | ||
134 | [20] = DMACH_SLIMBUS1_TX, | ||
135 | [21] = DMACH_SLIMBUS3_RX, | ||
136 | [22] = DMACH_SLIMBUS3_TX, | ||
137 | [23] = DMACH_SLIMBUS5_RX, | ||
138 | [24] = DMACH_SLIMBUS5_TX, | ||
139 | [25] = DMACH_SLIMBUS0AUX_RX, | ||
140 | [26] = DMACH_SLIMBUS0AUX_TX, | ||
141 | [27] = DMACH_SPDIF, | ||
142 | [28] = DMACH_MAX, | ||
143 | [29] = DMACH_MAX, | ||
144 | [30] = DMACH_MAX, | ||
145 | [31] = DMACH_MAX, | ||
146 | }, | ||
147 | }; | ||
148 | |||
149 | static struct platform_device exynos4_device_pdma1 = { | ||
150 | .name = "s3c-pl330", | ||
151 | .id = 1, | ||
152 | .num_resources = ARRAY_SIZE(exynos4_pdma1_resource), | ||
153 | .resource = exynos4_pdma1_resource, | ||
154 | .dev = { | ||
155 | .dma_mask = &dma_dmamask, | ||
156 | .coherent_dma_mask = DMA_BIT_MASK(32), | ||
157 | .platform_data = &exynos4_pdma1_pdata, | ||
158 | }, | ||
159 | }; | ||
160 | |||
161 | static struct platform_device *exynos4_dmacs[] __initdata = { | ||
162 | &exynos4_device_pdma0, | ||
163 | &exynos4_device_pdma1, | ||
164 | }; | ||
165 | |||
166 | static int __init exynos4_dma_init(void) | ||
167 | { | ||
168 | platform_add_devices(exynos4_dmacs, ARRAY_SIZE(exynos4_dmacs)); | ||
169 | |||
170 | return 0; | ||
171 | } | ||
172 | arch_initcall(exynos4_dma_init); | ||