diff options
Diffstat (limited to 'arch/arm/mach-exynos4/irq-eint.c')
-rw-r--r-- | arch/arm/mach-exynos4/irq-eint.c | 237 |
1 files changed, 0 insertions, 237 deletions
diff --git a/arch/arm/mach-exynos4/irq-eint.c b/arch/arm/mach-exynos4/irq-eint.c deleted file mode 100644 index badb8c66fc9b..000000000000 --- a/arch/arm/mach-exynos4/irq-eint.c +++ /dev/null | |||
@@ -1,237 +0,0 @@ | |||
1 | /* linux/arch/arm/mach-exynos4/irq-eint.c | ||
2 | * | ||
3 | * Copyright (c) 2010-2011 Samsung Electronics Co., Ltd. | ||
4 | * http://www.samsung.com | ||
5 | * | ||
6 | * EXYNOS4 - IRQ EINT support | ||
7 | * | ||
8 | * This program is free software; you can redistribute it and/or modify | ||
9 | * it under the terms of the GNU General Public License version 2 as | ||
10 | * published by the Free Software Foundation. | ||
11 | */ | ||
12 | |||
13 | #include <linux/kernel.h> | ||
14 | #include <linux/interrupt.h> | ||
15 | #include <linux/irq.h> | ||
16 | #include <linux/io.h> | ||
17 | #include <linux/sysdev.h> | ||
18 | #include <linux/gpio.h> | ||
19 | |||
20 | #include <plat/pm.h> | ||
21 | #include <plat/cpu.h> | ||
22 | #include <plat/gpio-cfg.h> | ||
23 | |||
24 | #include <mach/regs-gpio.h> | ||
25 | |||
26 | #include <asm/mach/irq.h> | ||
27 | |||
28 | static DEFINE_SPINLOCK(eint_lock); | ||
29 | |||
30 | static unsigned int eint0_15_data[16]; | ||
31 | |||
32 | static unsigned int exynos4_get_irq_nr(unsigned int number) | ||
33 | { | ||
34 | u32 ret = 0; | ||
35 | |||
36 | switch (number) { | ||
37 | case 0 ... 3: | ||
38 | ret = (number + IRQ_EINT0); | ||
39 | break; | ||
40 | case 4 ... 7: | ||
41 | ret = (number + (IRQ_EINT4 - 4)); | ||
42 | break; | ||
43 | case 8 ... 15: | ||
44 | ret = (number + (IRQ_EINT8 - 8)); | ||
45 | break; | ||
46 | default: | ||
47 | printk(KERN_ERR "number available : %d\n", number); | ||
48 | } | ||
49 | |||
50 | return ret; | ||
51 | } | ||
52 | |||
53 | static inline void exynos4_irq_eint_mask(struct irq_data *data) | ||
54 | { | ||
55 | u32 mask; | ||
56 | |||
57 | spin_lock(&eint_lock); | ||
58 | mask = __raw_readl(S5P_EINT_MASK(EINT_REG_NR(data->irq))); | ||
59 | mask |= eint_irq_to_bit(data->irq); | ||
60 | __raw_writel(mask, S5P_EINT_MASK(EINT_REG_NR(data->irq))); | ||
61 | spin_unlock(&eint_lock); | ||
62 | } | ||
63 | |||
64 | static void exynos4_irq_eint_unmask(struct irq_data *data) | ||
65 | { | ||
66 | u32 mask; | ||
67 | |||
68 | spin_lock(&eint_lock); | ||
69 | mask = __raw_readl(S5P_EINT_MASK(EINT_REG_NR(data->irq))); | ||
70 | mask &= ~(eint_irq_to_bit(data->irq)); | ||
71 | __raw_writel(mask, S5P_EINT_MASK(EINT_REG_NR(data->irq))); | ||
72 | spin_unlock(&eint_lock); | ||
73 | } | ||
74 | |||
75 | static inline void exynos4_irq_eint_ack(struct irq_data *data) | ||
76 | { | ||
77 | __raw_writel(eint_irq_to_bit(data->irq), | ||
78 | S5P_EINT_PEND(EINT_REG_NR(data->irq))); | ||
79 | } | ||
80 | |||
81 | static void exynos4_irq_eint_maskack(struct irq_data *data) | ||
82 | { | ||
83 | exynos4_irq_eint_mask(data); | ||
84 | exynos4_irq_eint_ack(data); | ||
85 | } | ||
86 | |||
87 | static int exynos4_irq_eint_set_type(struct irq_data *data, unsigned int type) | ||
88 | { | ||
89 | int offs = EINT_OFFSET(data->irq); | ||
90 | int shift; | ||
91 | u32 ctrl, mask; | ||
92 | u32 newvalue = 0; | ||
93 | |||
94 | switch (type) { | ||
95 | case IRQ_TYPE_EDGE_RISING: | ||
96 | newvalue = S5P_IRQ_TYPE_EDGE_RISING; | ||
97 | break; | ||
98 | |||
99 | case IRQ_TYPE_EDGE_FALLING: | ||
100 | newvalue = S5P_IRQ_TYPE_EDGE_FALLING; | ||
101 | break; | ||
102 | |||
103 | case IRQ_TYPE_EDGE_BOTH: | ||
104 | newvalue = S5P_IRQ_TYPE_EDGE_BOTH; | ||
105 | break; | ||
106 | |||
107 | case IRQ_TYPE_LEVEL_LOW: | ||
108 | newvalue = S5P_IRQ_TYPE_LEVEL_LOW; | ||
109 | break; | ||
110 | |||
111 | case IRQ_TYPE_LEVEL_HIGH: | ||
112 | newvalue = S5P_IRQ_TYPE_LEVEL_HIGH; | ||
113 | break; | ||
114 | |||
115 | default: | ||
116 | printk(KERN_ERR "No such irq type %d", type); | ||
117 | return -EINVAL; | ||
118 | } | ||
119 | |||
120 | shift = (offs & 0x7) * 4; | ||
121 | mask = 0x7 << shift; | ||
122 | |||
123 | spin_lock(&eint_lock); | ||
124 | ctrl = __raw_readl(S5P_EINT_CON(EINT_REG_NR(data->irq))); | ||
125 | ctrl &= ~mask; | ||
126 | ctrl |= newvalue << shift; | ||
127 | __raw_writel(ctrl, S5P_EINT_CON(EINT_REG_NR(data->irq))); | ||
128 | spin_unlock(&eint_lock); | ||
129 | |||
130 | switch (offs) { | ||
131 | case 0 ... 7: | ||
132 | s3c_gpio_cfgpin(EINT_GPIO_0(offs & 0x7), EINT_MODE); | ||
133 | break; | ||
134 | case 8 ... 15: | ||
135 | s3c_gpio_cfgpin(EINT_GPIO_1(offs & 0x7), EINT_MODE); | ||
136 | break; | ||
137 | case 16 ... 23: | ||
138 | s3c_gpio_cfgpin(EINT_GPIO_2(offs & 0x7), EINT_MODE); | ||
139 | break; | ||
140 | case 24 ... 31: | ||
141 | s3c_gpio_cfgpin(EINT_GPIO_3(offs & 0x7), EINT_MODE); | ||
142 | break; | ||
143 | default: | ||
144 | printk(KERN_ERR "No such irq number %d", offs); | ||
145 | } | ||
146 | |||
147 | return 0; | ||
148 | } | ||
149 | |||
150 | static struct irq_chip exynos4_irq_eint = { | ||
151 | .name = "exynos4-eint", | ||
152 | .irq_mask = exynos4_irq_eint_mask, | ||
153 | .irq_unmask = exynos4_irq_eint_unmask, | ||
154 | .irq_mask_ack = exynos4_irq_eint_maskack, | ||
155 | .irq_ack = exynos4_irq_eint_ack, | ||
156 | .irq_set_type = exynos4_irq_eint_set_type, | ||
157 | #ifdef CONFIG_PM | ||
158 | .irq_set_wake = s3c_irqext_wake, | ||
159 | #endif | ||
160 | }; | ||
161 | |||
162 | /* exynos4_irq_demux_eint | ||
163 | * | ||
164 | * This function demuxes the IRQ from from EINTs 16 to 31. | ||
165 | * It is designed to be inlined into the specific handler | ||
166 | * s5p_irq_demux_eintX_Y. | ||
167 | * | ||
168 | * Each EINT pend/mask registers handle eight of them. | ||
169 | */ | ||
170 | static inline void exynos4_irq_demux_eint(unsigned int start) | ||
171 | { | ||
172 | unsigned int irq; | ||
173 | |||
174 | u32 status = __raw_readl(S5P_EINT_PEND(EINT_REG_NR(start))); | ||
175 | u32 mask = __raw_readl(S5P_EINT_MASK(EINT_REG_NR(start))); | ||
176 | |||
177 | status &= ~mask; | ||
178 | status &= 0xff; | ||
179 | |||
180 | while (status) { | ||
181 | irq = fls(status) - 1; | ||
182 | generic_handle_irq(irq + start); | ||
183 | status &= ~(1 << irq); | ||
184 | } | ||
185 | } | ||
186 | |||
187 | static void exynos4_irq_demux_eint16_31(unsigned int irq, struct irq_desc *desc) | ||
188 | { | ||
189 | struct irq_chip *chip = irq_get_chip(irq); | ||
190 | chained_irq_enter(chip, desc); | ||
191 | exynos4_irq_demux_eint(IRQ_EINT(16)); | ||
192 | exynos4_irq_demux_eint(IRQ_EINT(24)); | ||
193 | chained_irq_exit(chip, desc); | ||
194 | } | ||
195 | |||
196 | static void exynos4_irq_eint0_15(unsigned int irq, struct irq_desc *desc) | ||
197 | { | ||
198 | u32 *irq_data = irq_get_handler_data(irq); | ||
199 | struct irq_chip *chip = irq_get_chip(irq); | ||
200 | |||
201 | chained_irq_enter(chip, desc); | ||
202 | chip->irq_mask(&desc->irq_data); | ||
203 | |||
204 | if (chip->irq_ack) | ||
205 | chip->irq_ack(&desc->irq_data); | ||
206 | |||
207 | generic_handle_irq(*irq_data); | ||
208 | |||
209 | chip->irq_unmask(&desc->irq_data); | ||
210 | chained_irq_exit(chip, desc); | ||
211 | } | ||
212 | |||
213 | int __init exynos4_init_irq_eint(void) | ||
214 | { | ||
215 | int irq; | ||
216 | |||
217 | for (irq = 0 ; irq <= 31 ; irq++) { | ||
218 | irq_set_chip_and_handler(IRQ_EINT(irq), &exynos4_irq_eint, | ||
219 | handle_level_irq); | ||
220 | set_irq_flags(IRQ_EINT(irq), IRQF_VALID); | ||
221 | } | ||
222 | |||
223 | irq_set_chained_handler(IRQ_EINT16_31, exynos4_irq_demux_eint16_31); | ||
224 | |||
225 | for (irq = 0 ; irq <= 15 ; irq++) { | ||
226 | eint0_15_data[irq] = IRQ_EINT(irq); | ||
227 | |||
228 | irq_set_handler_data(exynos4_get_irq_nr(irq), | ||
229 | &eint0_15_data[irq]); | ||
230 | irq_set_chained_handler(exynos4_get_irq_nr(irq), | ||
231 | exynos4_irq_eint0_15); | ||
232 | } | ||
233 | |||
234 | return 0; | ||
235 | } | ||
236 | |||
237 | arch_initcall(exynos4_init_irq_eint); | ||