diff options
Diffstat (limited to 'arch/arm/mach-highbank/core.h')
-rw-r--r-- | arch/arm/mach-highbank/core.h | 10 |
1 files changed, 10 insertions, 0 deletions
diff --git a/arch/arm/mach-highbank/core.h b/arch/arm/mach-highbank/core.h new file mode 100644 index 000000000000..d8e2d0be64ac --- /dev/null +++ b/arch/arm/mach-highbank/core.h | |||
@@ -0,0 +1,10 @@ | |||
1 | extern void highbank_set_cpu_jump(int cpu, void *jump_addr); | ||
2 | extern void highbank_clocks_init(void); | ||
3 | extern void highbank_restart(char, const char *); | ||
4 | extern void __iomem *scu_base_addr; | ||
5 | #ifdef CONFIG_DEBUG_HIGHBANK_UART | ||
6 | extern void highbank_lluart_map_io(void); | ||
7 | #else | ||
8 | static inline void highbank_lluart_map_io(void) {} | ||
9 | #endif | ||
10 | |||