aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-imx/cpu-imx35.c')
-rw-r--r--arch/arm/mach-imx/cpu-imx35.c30
1 files changed, 14 insertions, 16 deletions
diff --git a/arch/arm/mach-imx/cpu-imx35.c b/arch/arm/mach-imx/cpu-imx35.c
index 6637cd819ecb..846e46eb8cbf 100644
--- a/arch/arm/mach-imx/cpu-imx35.c
+++ b/arch/arm/mach-imx/cpu-imx35.c
@@ -13,32 +13,30 @@
13#include <mach/hardware.h> 13#include <mach/hardware.h>
14#include <mach/iim.h> 14#include <mach/iim.h>
15 15
16unsigned int mx35_cpu_rev; 16static int mx35_cpu_rev = -1;
17EXPORT_SYMBOL(mx35_cpu_rev);
18 17
19void __init mx35_read_cpu_rev(void) 18static int mx35_read_cpu_rev(void)
20{ 19{
21 u32 rev; 20 u32 rev;
22 char *srev;
23 21
24 rev = __raw_readl(MX35_IO_ADDRESS(MX35_IIM_BASE_ADDR + MXC_IIMSREV)); 22 rev = __raw_readl(MX35_IO_ADDRESS(MX35_IIM_BASE_ADDR + MXC_IIMSREV));
25 switch (rev) { 23 switch (rev) {
26 case 0x00: 24 case 0x00:
27 mx35_cpu_rev = IMX_CHIP_REVISION_1_0; 25 return IMX_CHIP_REVISION_1_0;
28 srev = "1.0";
29 break;
30 case 0x10: 26 case 0x10:
31 mx35_cpu_rev = IMX_CHIP_REVISION_2_0; 27 return IMX_CHIP_REVISION_2_0;
32 srev = "2.0";
33 break;
34 case 0x11: 28 case 0x11:
35 mx35_cpu_rev = IMX_CHIP_REVISION_2_1; 29 return IMX_CHIP_REVISION_2_1;
36 srev = "2.1";
37 break;
38 default: 30 default:
39 mx35_cpu_rev = IMX_CHIP_REVISION_UNKNOWN; 31 return IMX_CHIP_REVISION_UNKNOWN;
40 srev = "unknown";
41 } 32 }
33}
34
35int mx35_revision(void)
36{
37 if (mx35_cpu_rev == -1)
38 mx35_cpu_rev = mx35_read_cpu_rev();
42 39
43 printk(KERN_INFO "CPU identified as i.MX35, silicon rev %s\n", srev); 40 return mx35_cpu_rev;
44} 41}
42EXPORT_SYMBOL(mx35_revision);