diff options
Diffstat (limited to 'arch/arm/mach-imx/mach-imx27lite.c')
-rw-r--r-- | arch/arm/mach-imx/mach-imx27lite.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/arch/arm/mach-imx/mach-imx27lite.c b/arch/arm/mach-imx/mach-imx27lite.c index d81a769fe895..1f45b9189229 100644 --- a/arch/arm/mach-imx/mach-imx27lite.c +++ b/arch/arm/mach-imx/mach-imx27lite.c | |||
@@ -77,10 +77,12 @@ static struct sys_timer mx27lite_timer = { | |||
77 | }; | 77 | }; |
78 | 78 | ||
79 | MACHINE_START(IMX27LITE, "LogicPD i.MX27LITE") | 79 | MACHINE_START(IMX27LITE, "LogicPD i.MX27LITE") |
80 | .boot_params = MX27_PHYS_OFFSET + 0x100, | 80 | .atag_offset = 0x100, |
81 | .map_io = mx27_map_io, | 81 | .map_io = mx27_map_io, |
82 | .init_early = imx27_init_early, | 82 | .init_early = imx27_init_early, |
83 | .init_irq = mx27_init_irq, | 83 | .init_irq = mx27_init_irq, |
84 | .handle_irq = imx27_handle_irq, | ||
84 | .timer = &mx27lite_timer, | 85 | .timer = &mx27lite_timer, |
85 | .init_machine = mx27lite_init, | 86 | .init_machine = mx27lite_init, |
87 | .restart = mxc_restart, | ||
86 | MACHINE_END | 88 | MACHINE_END |