diff options
Diffstat (limited to 'arch/arm/mach-imx/mach-kzm_arm11_01.c')
-rw-r--r-- | arch/arm/mach-imx/mach-kzm_arm11_01.c | 5 |
1 files changed, 4 insertions, 1 deletions
diff --git a/arch/arm/mach-imx/mach-kzm_arm11_01.c b/arch/arm/mach-imx/mach-kzm_arm11_01.c index e472a1d88058..fc78e8071cd1 100644 --- a/arch/arm/mach-imx/mach-kzm_arm11_01.c +++ b/arch/arm/mach-imx/mach-kzm_arm11_01.c | |||
@@ -36,6 +36,7 @@ | |||
36 | 36 | ||
37 | #include <mach/clock.h> | 37 | #include <mach/clock.h> |
38 | #include <mach/common.h> | 38 | #include <mach/common.h> |
39 | #include <mach/hardware.h> | ||
39 | #include <mach/iomux-mx3.h> | 40 | #include <mach/iomux-mx3.h> |
40 | 41 | ||
41 | #include "devices-imx31.h" | 42 | #include "devices-imx31.h" |
@@ -271,10 +272,12 @@ static struct sys_timer kzm_timer = { | |||
271 | }; | 272 | }; |
272 | 273 | ||
273 | MACHINE_START(KZM_ARM11_01, "Kyoto Microcomputer Co., Ltd. KZM-ARM11-01") | 274 | MACHINE_START(KZM_ARM11_01, "Kyoto Microcomputer Co., Ltd. KZM-ARM11-01") |
274 | .boot_params = MX3x_PHYS_OFFSET + 0x100, | 275 | .atag_offset = 0x100, |
275 | .map_io = kzm_map_io, | 276 | .map_io = kzm_map_io, |
276 | .init_early = imx31_init_early, | 277 | .init_early = imx31_init_early, |
277 | .init_irq = mx31_init_irq, | 278 | .init_irq = mx31_init_irq, |
279 | .handle_irq = imx31_handle_irq, | ||
278 | .timer = &kzm_timer, | 280 | .timer = &kzm_timer, |
279 | .init_machine = kzm_board_init, | 281 | .init_machine = kzm_board_init, |
282 | .restart = mxc_restart, | ||
280 | MACHINE_END | 283 | MACHINE_END |