summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-iop3xx/iq31244-mm.c')
-rw-r--r--arch/arm/mach-iop3xx/iq31244-mm.c44
1 files changed, 44 insertions, 0 deletions
diff --git a/arch/arm/mach-iop3xx/iq31244-mm.c b/arch/arm/mach-iop3xx/iq31244-mm.c
new file mode 100644
index 000000000000..b01042f7de71
--- /dev/null
+++ b/arch/arm/mach-iop3xx/iq31244-mm.c
@@ -0,0 +1,44 @@
1/*
2 * linux/arch/arm/mach-iop3xx/mm.c
3 *
4 * Low level memory initialization for iq80321 platform
5 *
6 * Author: Rory Bolt <rorybolt@pacbell.net>
7 * Copyright (C) 2002 Rory Bolt
8 *
9 * This program is free software; you can redistribute it and/or modify it
10 * under the terms of the GNU General Public License as published by the
11 * Free Software Foundation; either version 2 of the License, or (at your
12 * option) any later version.
13 *
14 */
15
16#include <linux/mm.h>
17#include <linux/init.h>
18
19#include <asm/io.h>
20#include <asm/pgtable.h>
21#include <asm/page.h>
22
23#include <asm/mach/map.h>
24#include <asm/mach-types.h>
25
26
27/*
28 * IQ80321 specific IO mappings
29 *
30 * We use RedBoot's setup for the onboard devices.
31 */
32static struct map_desc iq31244_io_desc[] __initdata = {
33 /* virtual physical length type */
34
35 /* on-board devices */
36 { IQ31244_UART, IQ31244_UART, 0x00100000, MT_DEVICE }
37};
38
39void __init iq31244_map_io(void)
40{
41 iop321_map_io();
42
43 iotable_init(iq31244_io_desc, ARRAY_SIZE(iq31244_io_desc));
44}