aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-ixp2000/include/mach/gpio-ixp2000.h')
-rw-r--r--arch/arm/mach-ixp2000/include/mach/gpio-ixp2000.h48
1 files changed, 48 insertions, 0 deletions
diff --git a/arch/arm/mach-ixp2000/include/mach/gpio-ixp2000.h b/arch/arm/mach-ixp2000/include/mach/gpio-ixp2000.h
new file mode 100644
index 000000000000..af836c76c3f1
--- /dev/null
+++ b/arch/arm/mach-ixp2000/include/mach/gpio-ixp2000.h
@@ -0,0 +1,48 @@
1/*
2 * arch/arm/mach-ixp2000/include/mach/gpio.h
3 *
4 * Copyright (C) 2002 Intel Corporation.
5 *
6 * This program is free software, you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
10
11/*
12 * IXP2000 GPIO in/out, edge/level detection for IRQs:
13 * IRQs are generated on Falling-edge, Rising-Edge, Level-low, Level-High
14 * or both Falling-edge and Rising-edge.
15 * This must be called *before* the corresponding IRQ is registerd.
16 * Use this instead of directly setting the GPIO registers.
17 * GPIOs may also be used as GPIOs (e.g. for emulating i2c/smb)
18 */
19#ifndef __ASM_ARCH_GPIO_H
20#define __ASM_ARCH_GPIO_H
21
22#ifndef __ASSEMBLY__
23
24#define GPIO_IN 0
25#define GPIO_OUT 1
26
27#define IXP2000_GPIO_LOW 0
28#define IXP2000_GPIO_HIGH 1
29
30extern void gpio_line_config(int line, int direction);
31
32static inline int gpio_line_get(int line)
33{
34 return (((*IXP2000_GPIO_PLR) >> line) & 1);
35}
36
37static inline void gpio_line_set(int line, int value)
38{
39 if (value == IXP2000_GPIO_HIGH) {
40 ixp2000_reg_write(IXP2000_GPIO_POSR, 1 << line);
41 } else if (value == IXP2000_GPIO_LOW) {
42 ixp2000_reg_write(IXP2000_GPIO_POCR, 1 << line);
43 }
44}
45
46#endif /* !__ASSEMBLY__ */
47
48#endif /* ASM_ARCH_IXP2000_GPIO_H_ */