aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-ixp2000/include/mach/vmalloc.h')
-rw-r--r--arch/arm/mach-ixp2000/include/mach/vmalloc.h20
1 files changed, 0 insertions, 20 deletions
diff --git a/arch/arm/mach-ixp2000/include/mach/vmalloc.h b/arch/arm/mach-ixp2000/include/mach/vmalloc.h
deleted file mode 100644
index 61c8dae24f95..000000000000
--- a/arch/arm/mach-ixp2000/include/mach/vmalloc.h
+++ /dev/null
@@ -1,20 +0,0 @@
1/*
2 * arch/arm/mach-ixp2000/include/mach/vmalloc.h
3 *
4 * Author: Naeem Afzal <naeem.m.afzal@intel.com>
5 *
6 * Copyright 2002 Intel Corp.
7 *
8 * This program is free software; you can redistribute it and/or modify it
9 * under the terms of the GNU General Public License as published by the
10 * Free Software Foundation; either version 2 of the License, or (at your
11 * option) any later version.
12 *
13 * Just any arbitrary offset to the start of the vmalloc VM area: the
14 * current 8MB value just means that there will be a 8MB "hole" after the
15 * physical memory until the kernel virtual memory starts. That means that
16 * any out-of-bounds memory accesses will hopefully be caught.
17 * The vmalloc() routines leaves a hole of 4kB between each vmalloced
18 * area for the same reason. ;)
19 */
20#define VMALLOC_END 0xfb000000UL