diff options
Diffstat (limited to 'arch/arm/mach-ixp4xx/gtwx5715-setup.c')
-rw-r--r-- | arch/arm/mach-ixp4xx/gtwx5715-setup.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/arm/mach-ixp4xx/gtwx5715-setup.c b/arch/arm/mach-ixp4xx/gtwx5715-setup.c index 3790dffd3c30..a23f89391458 100644 --- a/arch/arm/mach-ixp4xx/gtwx5715-setup.c +++ b/arch/arm/mach-ixp4xx/gtwx5715-setup.c | |||
@@ -167,11 +167,12 @@ MACHINE_START(GTWX5715, "Gemtek GTWX5715 (Linksys WRV54G)") | |||
167 | .map_io = ixp4xx_map_io, | 167 | .map_io = ixp4xx_map_io, |
168 | .init_irq = ixp4xx_init_irq, | 168 | .init_irq = ixp4xx_init_irq, |
169 | .timer = &ixp4xx_timer, | 169 | .timer = &ixp4xx_timer, |
170 | .boot_params = 0x0100, | 170 | .atag_offset = 0x100, |
171 | .init_machine = gtwx5715_init, | 171 | .init_machine = gtwx5715_init, |
172 | #if defined(CONFIG_PCI) | 172 | #if defined(CONFIG_PCI) |
173 | .dma_zone_size = SZ_64M, | 173 | .dma_zone_size = SZ_64M, |
174 | #endif | 174 | #endif |
175 | .restart = ixp4xx_restart, | ||
175 | MACHINE_END | 176 | MACHINE_END |
176 | 177 | ||
177 | 178 | ||