diff options
Diffstat (limited to 'arch/arm/mach-kirkwood/common.h')
-rw-r--r-- | arch/arm/mach-kirkwood/common.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/mach-kirkwood/common.h b/arch/arm/mach-kirkwood/common.h index b9b0f0968a36..9071a397136d 100644 --- a/arch/arm/mach-kirkwood/common.h +++ b/arch/arm/mach-kirkwood/common.h | |||
@@ -30,7 +30,6 @@ void kirkwood_init(void); | |||
30 | void kirkwood_init_early(void); | 30 | void kirkwood_init_early(void); |
31 | void kirkwood_init_irq(void); | 31 | void kirkwood_init_irq(void); |
32 | 32 | ||
33 | extern struct mbus_dram_target_info kirkwood_mbus_dram_info; | ||
34 | void kirkwood_setup_cpu_mbus(void); | 33 | void kirkwood_setup_cpu_mbus(void); |
35 | 34 | ||
36 | void kirkwood_enable_pcie(void); | 35 | void kirkwood_enable_pcie(void); |
@@ -50,6 +49,7 @@ void kirkwood_uart1_init(void); | |||
50 | void kirkwood_nand_init(struct mtd_partition *parts, int nr_parts, int delay); | 49 | void kirkwood_nand_init(struct mtd_partition *parts, int nr_parts, int delay); |
51 | void kirkwood_nand_init_rnb(struct mtd_partition *parts, int nr_parts, int (*dev_ready)(struct mtd_info *)); | 50 | void kirkwood_nand_init_rnb(struct mtd_partition *parts, int nr_parts, int (*dev_ready)(struct mtd_info *)); |
52 | void kirkwood_audio_init(void); | 51 | void kirkwood_audio_init(void); |
52 | void kirkwood_restart(char, const char *); | ||
53 | 53 | ||
54 | extern int kirkwood_tclk; | 54 | extern int kirkwood_tclk; |
55 | extern struct sys_timer kirkwood_timer; | 55 | extern struct sys_timer kirkwood_timer; |