diff options
Diffstat (limited to 'arch/arm/mach-kirkwood/openrd-setup.c')
-rw-r--r-- | arch/arm/mach-kirkwood/openrd-setup.c | 9 |
1 files changed, 6 insertions, 3 deletions
diff --git a/arch/arm/mach-kirkwood/openrd-setup.c b/arch/arm/mach-kirkwood/openrd-setup.c index f69beeff4450..01f8c8992880 100644 --- a/arch/arm/mach-kirkwood/openrd-setup.c +++ b/arch/arm/mach-kirkwood/openrd-setup.c | |||
@@ -214,35 +214,38 @@ subsys_initcall(openrd_pci_init); | |||
214 | #ifdef CONFIG_MACH_OPENRD_BASE | 214 | #ifdef CONFIG_MACH_OPENRD_BASE |
215 | MACHINE_START(OPENRD_BASE, "Marvell OpenRD Base Board") | 215 | MACHINE_START(OPENRD_BASE, "Marvell OpenRD Base Board") |
216 | /* Maintainer: Dhaval Vasa <dhaval.vasa@einfochips.com> */ | 216 | /* Maintainer: Dhaval Vasa <dhaval.vasa@einfochips.com> */ |
217 | .boot_params = 0x00000100, | 217 | .atag_offset = 0x100, |
218 | .init_machine = openrd_init, | 218 | .init_machine = openrd_init, |
219 | .map_io = kirkwood_map_io, | 219 | .map_io = kirkwood_map_io, |
220 | .init_early = kirkwood_init_early, | 220 | .init_early = kirkwood_init_early, |
221 | .init_irq = kirkwood_init_irq, | 221 | .init_irq = kirkwood_init_irq, |
222 | .timer = &kirkwood_timer, | 222 | .timer = &kirkwood_timer, |
223 | .restart = kirkwood_restart, | ||
223 | MACHINE_END | 224 | MACHINE_END |
224 | #endif | 225 | #endif |
225 | 226 | ||
226 | #ifdef CONFIG_MACH_OPENRD_CLIENT | 227 | #ifdef CONFIG_MACH_OPENRD_CLIENT |
227 | MACHINE_START(OPENRD_CLIENT, "Marvell OpenRD Client Board") | 228 | MACHINE_START(OPENRD_CLIENT, "Marvell OpenRD Client Board") |
228 | /* Maintainer: Dhaval Vasa <dhaval.vasa@einfochips.com> */ | 229 | /* Maintainer: Dhaval Vasa <dhaval.vasa@einfochips.com> */ |
229 | .boot_params = 0x00000100, | 230 | .atag_offset = 0x100, |
230 | .init_machine = openrd_init, | 231 | .init_machine = openrd_init, |
231 | .map_io = kirkwood_map_io, | 232 | .map_io = kirkwood_map_io, |
232 | .init_early = kirkwood_init_early, | 233 | .init_early = kirkwood_init_early, |
233 | .init_irq = kirkwood_init_irq, | 234 | .init_irq = kirkwood_init_irq, |
234 | .timer = &kirkwood_timer, | 235 | .timer = &kirkwood_timer, |
236 | .restart = kirkwood_restart, | ||
235 | MACHINE_END | 237 | MACHINE_END |
236 | #endif | 238 | #endif |
237 | 239 | ||
238 | #ifdef CONFIG_MACH_OPENRD_ULTIMATE | 240 | #ifdef CONFIG_MACH_OPENRD_ULTIMATE |
239 | MACHINE_START(OPENRD_ULTIMATE, "Marvell OpenRD Ultimate Board") | 241 | MACHINE_START(OPENRD_ULTIMATE, "Marvell OpenRD Ultimate Board") |
240 | /* Maintainer: Dhaval Vasa <dhaval.vasa@einfochips.com> */ | 242 | /* Maintainer: Dhaval Vasa <dhaval.vasa@einfochips.com> */ |
241 | .boot_params = 0x00000100, | 243 | .atag_offset = 0x100, |
242 | .init_machine = openrd_init, | 244 | .init_machine = openrd_init, |
243 | .map_io = kirkwood_map_io, | 245 | .map_io = kirkwood_map_io, |
244 | .init_early = kirkwood_init_early, | 246 | .init_early = kirkwood_init_early, |
245 | .init_irq = kirkwood_init_irq, | 247 | .init_irq = kirkwood_init_irq, |
246 | .timer = &kirkwood_timer, | 248 | .timer = &kirkwood_timer, |
249 | .restart = kirkwood_restart, | ||
247 | MACHINE_END | 250 | MACHINE_END |
248 | #endif | 251 | #endif |