diff options
Diffstat (limited to 'arch/arm/mach-msm/board-mahimahi.c')
-rw-r--r-- | arch/arm/mach-msm/board-mahimahi.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/arch/arm/mach-msm/board-mahimahi.c b/arch/arm/mach-msm/board-mahimahi.c index 7a9a03eb189c..5a4882fc6f7a 100644 --- a/arch/arm/mach-msm/board-mahimahi.c +++ b/arch/arm/mach-msm/board-mahimahi.c | |||
@@ -53,8 +53,8 @@ static void __init mahimahi_init(void) | |||
53 | platform_add_devices(devices, ARRAY_SIZE(devices)); | 53 | platform_add_devices(devices, ARRAY_SIZE(devices)); |
54 | } | 54 | } |
55 | 55 | ||
56 | static void __init mahimahi_fixup(struct machine_desc *desc, struct tag *tags, | 56 | static void __init mahimahi_fixup(struct tag *tags, char **cmdline, |
57 | char **cmdline, struct meminfo *mi) | 57 | struct meminfo *mi) |
58 | { | 58 | { |
59 | mi->nr_banks = 2; | 59 | mi->nr_banks = 2; |
60 | mi->bank[0].start = PHYS_OFFSET; | 60 | mi->bank[0].start = PHYS_OFFSET; |
@@ -74,7 +74,7 @@ static void __init mahimahi_map_io(void) | |||
74 | extern struct sys_timer msm_timer; | 74 | extern struct sys_timer msm_timer; |
75 | 75 | ||
76 | MACHINE_START(MAHIMAHI, "mahimahi") | 76 | MACHINE_START(MAHIMAHI, "mahimahi") |
77 | .boot_params = 0x20000100, | 77 | .atag_offset = 0x100, |
78 | .fixup = mahimahi_fixup, | 78 | .fixup = mahimahi_fixup, |
79 | .map_io = mahimahi_map_io, | 79 | .map_io = mahimahi_map_io, |
80 | .init_irq = msm_init_irq, | 80 | .init_irq = msm_init_irq, |