aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-omap1/opp_data.c')
-rw-r--r--arch/arm/mach-omap1/opp_data.c63
1 files changed, 29 insertions, 34 deletions
diff --git a/arch/arm/mach-omap1/opp_data.c b/arch/arm/mach-omap1/opp_data.c
index 75a546514994..9cd4ddb51397 100644
--- a/arch/arm/mach-omap1/opp_data.c
+++ b/arch/arm/mach-omap1/opp_data.c
@@ -10,6 +10,7 @@
10 * published by the Free Software Foundation. 10 * published by the Free Software Foundation.
11 */ 11 */
12 12
13#include <plat/clkdev_omap.h>
13#include "opp.h" 14#include "opp.h"
14 15
15/*------------------------------------------------------------------------- 16/*-------------------------------------------------------------------------
@@ -20,40 +21,34 @@ struct mpu_rate omap1_rate_table[] = {
20 * NOTE: Comment order here is different from bits in CKCTL value: 21 * NOTE: Comment order here is different from bits in CKCTL value:
21 * armdiv, dspdiv, dspmmu, tcdiv, perdiv, lcddiv 22 * armdiv, dspdiv, dspmmu, tcdiv, perdiv, lcddiv
22 */ 23 */
23#if defined(CONFIG_OMAP_ARM_216MHZ) 24 { 216000000, 12000000, 216000000, 0x050d, 0x2910, /* 1/1/2/2/2/8 */
24 { 216000000, 12000000, 216000000, 0x050d, 0x2910 }, /* 1/1/2/2/2/8 */ 25 CK_1710 },
25#endif 26 { 195000000, 13000000, 195000000, 0x050e, 0x2790, /* 1/1/2/2/4/8 */
26#if defined(CONFIG_OMAP_ARM_195MHZ) 27 CK_7XX },
27 { 195000000, 13000000, 195000000, 0x050e, 0x2790 }, /* 1/1/2/2/4/8 */ 28 { 192000000, 19200000, 192000000, 0x050f, 0x2510, /* 1/1/2/2/8/8 */
28#endif 29 CK_16XX },
29#if defined(CONFIG_OMAP_ARM_192MHZ) 30 { 192000000, 12000000, 192000000, 0x050f, 0x2810, /* 1/1/2/2/8/8 */
30 { 192000000, 19200000, 192000000, 0x050f, 0x2510 }, /* 1/1/2/2/8/8 */ 31 CK_16XX },
31 { 192000000, 12000000, 192000000, 0x050f, 0x2810 }, /* 1/1/2/2/8/8 */ 32 { 96000000, 12000000, 192000000, 0x055f, 0x2810, /* 2/2/2/2/8/8 */
32 { 96000000, 12000000, 192000000, 0x055f, 0x2810 }, /* 2/2/2/2/8/8 */ 33 CK_16XX },
33 { 48000000, 12000000, 192000000, 0x0baf, 0x2810 }, /* 4/4/4/8/8/8 */ 34 { 48000000, 12000000, 192000000, 0x0baf, 0x2810, /* 4/4/4/8/8/8 */
34 { 24000000, 12000000, 192000000, 0x0fff, 0x2810 }, /* 8/8/8/8/8/8 */ 35 CK_16XX },
35#endif 36 { 24000000, 12000000, 192000000, 0x0fff, 0x2810, /* 8/8/8/8/8/8 */
36#if defined(CONFIG_OMAP_ARM_182MHZ) 37 CK_16XX },
37 { 182000000, 13000000, 182000000, 0x050e, 0x2710 }, /* 1/1/2/2/4/8 */ 38 { 182000000, 13000000, 182000000, 0x050e, 0x2710, /* 1/1/2/2/4/8 */
38#endif 39 CK_7XX },
39#if defined(CONFIG_OMAP_ARM_168MHZ) 40 { 168000000, 12000000, 168000000, 0x010f, 0x2710, /* 1/1/1/2/8/8 */
40 { 168000000, 12000000, 168000000, 0x010f, 0x2710 }, /* 1/1/1/2/8/8 */ 41 CK_16XX|CK_7XX },
41#endif 42 { 150000000, 12000000, 150000000, 0x010a, 0x2cb0, /* 1/1/1/2/4/4 */
42#if defined(CONFIG_OMAP_ARM_150MHZ) 43 CK_1510 },
43 { 150000000, 12000000, 150000000, 0x010a, 0x2cb0 }, /* 1/1/1/2/4/4 */ 44 { 120000000, 12000000, 120000000, 0x010a, 0x2510, /* 1/1/1/2/4/4 */
44#endif 45 CK_16XX|CK_1510|CK_310|CK_7XX },
45#if defined(CONFIG_OMAP_ARM_120MHZ) 46 { 96000000, 12000000, 96000000, 0x0005, 0x2410, /* 1/1/1/1/2/2 */
46 { 120000000, 12000000, 120000000, 0x010a, 0x2510 }, /* 1/1/1/2/4/4 */ 47 CK_16XX|CK_1510|CK_310|CK_7XX },
47#endif 48 { 60000000, 12000000, 60000000, 0x0005, 0x2290, /* 1/1/1/1/2/2 */
48#if defined(CONFIG_OMAP_ARM_96MHZ) 49 CK_16XX|CK_1510|CK_310|CK_7XX },
49 { 96000000, 12000000, 96000000, 0x0005, 0x2410 }, /* 1/1/1/1/2/2 */ 50 { 30000000, 12000000, 60000000, 0x0555, 0x2290, /* 2/2/2/2/2/2 */
50#endif 51 CK_16XX|CK_1510|CK_310|CK_7XX },
51#if defined(CONFIG_OMAP_ARM_60MHZ)
52 { 60000000, 12000000, 60000000, 0x0005, 0x2290 }, /* 1/1/1/1/2/2 */
53#endif
54#if defined(CONFIG_OMAP_ARM_30MHZ)
55 { 30000000, 12000000, 60000000, 0x0555, 0x2290 }, /* 2/2/2/2/2/2 */
56#endif
57 { 0, 0, 0, 0, 0 }, 52 { 0, 0, 0, 0, 0 },
58}; 53};
59 54