diff options
Diffstat (limited to 'arch/arm/mach-omap2/include/mach/debug-macro.S')
-rw-r--r-- | arch/arm/mach-omap2/include/mach/debug-macro.S | 93 |
1 files changed, 42 insertions, 51 deletions
diff --git a/arch/arm/mach-omap2/include/mach/debug-macro.S b/arch/arm/mach-omap2/include/mach/debug-macro.S index 48adfe9fe4f3..cdfc2a1f0e75 100644 --- a/arch/arm/mach-omap2/include/mach/debug-macro.S +++ b/arch/arm/mach-omap2/include/mach/debug-macro.S | |||
@@ -13,15 +13,10 @@ | |||
13 | 13 | ||
14 | #include <linux/serial_reg.h> | 14 | #include <linux/serial_reg.h> |
15 | 15 | ||
16 | #include <asm/memory.h> | ||
17 | |||
18 | #include <plat/serial.h> | 16 | #include <plat/serial.h> |
19 | 17 | ||
20 | #define UART_OFFSET(addr) ((addr) & 0x00ffffff) | 18 | #define UART_OFFSET(addr) ((addr) & 0x00ffffff) |
21 | 19 | ||
22 | #define omap_uart_v2p(x) ((x) - PAGE_OFFSET + PLAT_PHYS_OFFSET) | ||
23 | #define omap_uart_p2v(x) ((x) - PLAT_PHYS_OFFSET + PAGE_OFFSET) | ||
24 | |||
25 | .pushsection .data | 20 | .pushsection .data |
26 | omap_uart_phys: .word 0 | 21 | omap_uart_phys: .word 0 |
27 | omap_uart_virt: .word 0 | 22 | omap_uart_virt: .word 0 |
@@ -34,26 +29,25 @@ omap_uart_lsr: .word 0 | |||
34 | * the desired UART phys and virt addresses temporarily into | 29 | * the desired UART phys and virt addresses temporarily into |
35 | * the omap_uart_phys and omap_uart_virt above. | 30 | * the omap_uart_phys and omap_uart_virt above. |
36 | */ | 31 | */ |
37 | .macro addruart, rp, rv | 32 | .macro addruart, rp, rv, tmp |
38 | 33 | ||
39 | /* Use omap_uart_phys/virt if already configured */ | 34 | /* Use omap_uart_phys/virt if already configured */ |
40 | 10: mrc p15, 0, \rp, c1, c0 | 35 | 10: adr \rp, 99f @ get effective addr of 99f |
41 | tst \rp, #1 @ MMU enabled? | 36 | ldr \rv, [\rp] @ get absolute addr of 99f |
42 | ldreq \rp, =omap_uart_v2p(omap_uart_phys) @ MMU disabled | 37 | sub \rv, \rv, \rp @ offset between the two |
43 | ldrne \rp, =omap_uart_phys @ MMU enabled | 38 | ldr \rp, [\rp, #4] @ abs addr of omap_uart_phys |
44 | add \rv, \rp, #4 @ omap_uart_virt | 39 | sub \tmp, \rp, \rv @ make it effective |
45 | ldr \rp, [\rp, #0] | 40 | ldr \rp, [\tmp, #0] @ omap_uart_phys |
46 | ldr \rv, [\rv, #0] | 41 | ldr \rv, [\tmp, #4] @ omap_uart_virt |
47 | cmp \rp, #0 @ is port configured? | 42 | cmp \rp, #0 @ is port configured? |
48 | cmpne \rv, #0 | 43 | cmpne \rv, #0 |
49 | bne 99f @ already configured | 44 | bne 100f @ already configured |
50 | 45 | ||
51 | /* Check the debug UART configuration set in uncompress.h */ | 46 | /* Check the debug UART configuration set in uncompress.h */ |
52 | mrc p15, 0, \rp, c1, c0 | 47 | mov \rp, pc |
53 | tst \rp, #1 @ MMU enabled? | 48 | ldr \rv, =OMAP_UART_INFO_OFS |
54 | ldreq \rp, =OMAP_UART_INFO @ MMU not enabled | 49 | and \rp, \rp, #0xff000000 |
55 | ldrne \rp, =omap_uart_p2v(OMAP_UART_INFO) @ MMU enabled | 50 | ldr \rp, [\rp, \rv] |
56 | ldr \rp, [\rp, #0] | ||
57 | 51 | ||
58 | /* Select the UART to use based on the UART1 scratchpad value */ | 52 | /* Select the UART to use based on the UART1 scratchpad value */ |
59 | cmp \rp, #0 @ no port configured? | 53 | cmp \rp, #0 @ no port configured? |
@@ -72,11 +66,11 @@ omap_uart_lsr: .word 0 | |||
72 | beq 34f @ configure OMAP3UART4 | 66 | beq 34f @ configure OMAP3UART4 |
73 | cmp \rp, #OMAP4UART4 @ only on 44xx | 67 | cmp \rp, #OMAP4UART4 @ only on 44xx |
74 | beq 44f @ configure OMAP4UART4 | 68 | beq 44f @ configure OMAP4UART4 |
75 | cmp \rp, #TI816XUART1 @ ti816x UART offsets different | 69 | cmp \rp, #TI81XXUART1 @ ti81Xx UART offsets different |
76 | beq 81f @ configure UART1 | 70 | beq 81f @ configure UART1 |
77 | cmp \rp, #TI816XUART2 @ ti816x UART offsets different | 71 | cmp \rp, #TI81XXUART2 @ ti81Xx UART offsets different |
78 | beq 82f @ configure UART2 | 72 | beq 82f @ configure UART2 |
79 | cmp \rp, #TI816XUART3 @ ti816x UART offsets different | 73 | cmp \rp, #TI81XXUART3 @ ti81Xx UART offsets different |
80 | beq 83f @ configure UART3 | 74 | beq 83f @ configure UART3 |
81 | cmp \rp, #ZOOM_UART @ only on zoom2/3 | 75 | cmp \rp, #ZOOM_UART @ only on zoom2/3 |
82 | beq 95f @ configure ZOOM_UART | 76 | beq 95f @ configure ZOOM_UART |
@@ -100,56 +94,53 @@ omap_uart_lsr: .word 0 | |||
100 | b 98f | 94 | b 98f |
101 | 44: mov \rp, #UART_OFFSET(OMAP4_UART4_BASE) | 95 | 44: mov \rp, #UART_OFFSET(OMAP4_UART4_BASE) |
102 | b 98f | 96 | b 98f |
103 | 81: mov \rp, #UART_OFFSET(TI816X_UART1_BASE) | 97 | 81: mov \rp, #UART_OFFSET(TI81XX_UART1_BASE) |
104 | b 98f | 98 | b 98f |
105 | 82: mov \rp, #UART_OFFSET(TI816X_UART2_BASE) | 99 | 82: mov \rp, #UART_OFFSET(TI81XX_UART2_BASE) |
106 | b 98f | 100 | b 98f |
107 | 83: mov \rp, #UART_OFFSET(TI816X_UART3_BASE) | 101 | 83: mov \rp, #UART_OFFSET(TI81XX_UART3_BASE) |
108 | b 98f | 102 | b 98f |
103 | |||
109 | 95: ldr \rp, =ZOOM_UART_BASE | 104 | 95: ldr \rp, =ZOOM_UART_BASE |
110 | mrc p15, 0, \rv, c1, c0 | 105 | str \rp, [\tmp, #0] @ omap_uart_phys |
111 | tst \rv, #1 @ MMU enabled? | ||
112 | ldreq \rv, =omap_uart_v2p(omap_uart_phys) @ MMU disabled | ||
113 | ldrne \rv, =omap_uart_phys @ MMU enabled | ||
114 | str \rp, [\rv, #0] | ||
115 | ldr \rp, =ZOOM_UART_VIRT | 106 | ldr \rp, =ZOOM_UART_VIRT |
116 | add \rv, \rv, #4 @ omap_uart_virt | 107 | str \rp, [\tmp, #4] @ omap_uart_virt |
117 | str \rp, [\rv, #0] | ||
118 | mov \rp, #(UART_LSR << ZOOM_PORT_SHIFT) | 108 | mov \rp, #(UART_LSR << ZOOM_PORT_SHIFT) |
119 | add \rv, \rv, #4 @ omap_uart_lsr | 109 | str \rp, [\tmp, #8] @ omap_uart_lsr |
120 | str \rp, [\rv, #0] | ||
121 | b 10b | 110 | b 10b |
122 | 111 | ||
123 | /* Store both phys and virt address for the uart */ | 112 | /* Store both phys and virt address for the uart */ |
124 | 98: add \rp, \rp, #0x48000000 @ phys base | 113 | 98: add \rp, \rp, #0x48000000 @ phys base |
125 | mrc p15, 0, \rv, c1, c0 | 114 | str \rp, [\tmp, #0] @ omap_uart_phys |
126 | tst \rv, #1 @ MMU enabled? | ||
127 | ldreq \rv, =omap_uart_v2p(omap_uart_phys) @ MMU disabled | ||
128 | ldrne \rv, =omap_uart_phys @ MMU enabled | ||
129 | str \rp, [\rv, #0] | ||
130 | sub \rp, \rp, #0x48000000 @ phys base | 115 | sub \rp, \rp, #0x48000000 @ phys base |
131 | add \rp, \rp, #0xfa000000 @ virt base | 116 | add \rp, \rp, #0xfa000000 @ virt base |
132 | add \rv, \rv, #4 @ omap_uart_virt | 117 | str \rp, [\tmp, #4] @ omap_uart_virt |
133 | str \rp, [\rv, #0] | ||
134 | mov \rp, #(UART_LSR << OMAP_PORT_SHIFT) | 118 | mov \rp, #(UART_LSR << OMAP_PORT_SHIFT) |
135 | add \rv, \rv, #4 @ omap_uart_lsr | 119 | str \rp, [\tmp, #8] @ omap_uart_lsr |
136 | str \rp, [\rv, #0] | ||
137 | 120 | ||
138 | b 10b | 121 | b 10b |
139 | 99: | 122 | |
123 | .align | ||
124 | 99: .word . | ||
125 | .word omap_uart_phys | ||
126 | .ltorg | ||
127 | |||
128 | 100: /* Pass the UART_LSR reg address */ | ||
129 | ldr \tmp, [\tmp, #8] @ omap_uart_lsr | ||
130 | add \rp, \rp, \tmp | ||
131 | add \rv, \rv, \tmp | ||
140 | .endm | 132 | .endm |
141 | 133 | ||
142 | .macro senduart,rd,rx | 134 | .macro senduart,rd,rx |
143 | strb \rd, [\rx] | 135 | orr \rd, \rd, \rx, lsl #24 @ preserve LSR reg offset |
136 | bic \rx, \rx, #0xff @ get base (THR) reg address | ||
137 | strb \rd, [\rx] @ send lower byte of rd | ||
138 | orr \rx, \rx, \rd, lsr #24 @ restore original rx (LSR) | ||
139 | bic \rd, \rd, #(0xff << 24) @ restore original rd | ||
144 | .endm | 140 | .endm |
145 | 141 | ||
146 | .macro busyuart,rd,rx | 142 | .macro busyuart,rd,rx |
147 | 1001: mrc p15, 0, \rd, c1, c0 | 143 | 1001: ldrb \rd, [\rx] @ rx contains UART_LSR address |
148 | tst \rd, #1 @ MMU enabled? | ||
149 | ldreq \rd, =omap_uart_v2p(omap_uart_lsr) @ MMU disabled | ||
150 | ldrne \rd, =omap_uart_lsr @ MMU enabled | ||
151 | ldr \rd, [\rd, #0] | ||
152 | ldrb \rd, [\rx, \rd] | ||
153 | and \rd, \rd, #(UART_LSR_TEMT | UART_LSR_THRE) | 144 | and \rd, \rd, #(UART_LSR_TEMT | UART_LSR_THRE) |
154 | teq \rd, #(UART_LSR_TEMT | UART_LSR_THRE) | 145 | teq \rd, #(UART_LSR_TEMT | UART_LSR_THRE) |
155 | bne 1001b | 146 | bne 1001b |