aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-omap2/include/mach/omap4-common.h')
-rw-r--r--arch/arm/mach-omap2/include/mach/omap4-common.h43
1 files changed, 0 insertions, 43 deletions
diff --git a/arch/arm/mach-omap2/include/mach/omap4-common.h b/arch/arm/mach-omap2/include/mach/omap4-common.h
deleted file mode 100644
index e4bd87619734..000000000000
--- a/arch/arm/mach-omap2/include/mach/omap4-common.h
+++ /dev/null
@@ -1,43 +0,0 @@
1/*
2 * omap4-common.h: OMAP4 specific common header file
3 *
4 * Copyright (C) 2010 Texas Instruments, Inc.
5 *
6 * Author:
7 * Santosh Shilimkar <santosh.shilimkar@ti.com>
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 */
13#ifndef OMAP_ARCH_OMAP4_COMMON_H
14#define OMAP_ARCH_OMAP4_COMMON_H
15
16/*
17 * wfi used in low power code. Directly opcode is used instead
18 * of instruction to avoid mulit-omap build break
19 */
20#ifdef CONFIG_THUMB2_KERNEL
21#define do_wfi() __asm__ __volatile__ ("wfi" : : : "memory")
22#else
23#define do_wfi() \
24 __asm__ __volatile__ (".word 0xe320f003" : : : "memory")
25#endif
26
27#ifdef CONFIG_CACHE_L2X0
28extern void __iomem *l2cache_base;
29#endif
30
31extern void __iomem *gic_dist_base_addr;
32
33extern void __init gic_init_irq(void);
34extern void omap_smc1(u32 fn, u32 arg);
35
36#ifdef CONFIG_SMP
37/* Needed for secondary core boot */
38extern void omap_secondary_startup(void);
39extern u32 omap_modify_auxcoreboot0(u32 set_mask, u32 clear_mask);
40extern void omap_auxcoreboot_addr(u32 cpu_addr);
41extern u32 omap_read_auxcoreboot0(void);
42#endif
43#endif