aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-omap2/include/mach/vmalloc.h')
-rw-r--r--arch/arm/mach-omap2/include/mach/vmalloc.h20
1 files changed, 0 insertions, 20 deletions
diff --git a/arch/arm/mach-omap2/include/mach/vmalloc.h b/arch/arm/mach-omap2/include/mach/vmalloc.h
deleted file mode 100644
index 866319947760..000000000000
--- a/arch/arm/mach-omap2/include/mach/vmalloc.h
+++ /dev/null
@@ -1,20 +0,0 @@
1/*
2 * arch/arm/plat-omap/include/mach/vmalloc.h
3 *
4 * Copyright (C) 2000 Russell King.
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19 */
20#define VMALLOC_END 0xf8000000UL