aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-omap2/omap-secure.c')
-rw-r--r--arch/arm/mach-omap2/omap-secure.c81
1 files changed, 81 insertions, 0 deletions
diff --git a/arch/arm/mach-omap2/omap-secure.c b/arch/arm/mach-omap2/omap-secure.c
new file mode 100644
index 000000000000..69f3c72d959b
--- /dev/null
+++ b/arch/arm/mach-omap2/omap-secure.c
@@ -0,0 +1,81 @@
1/*
2 * OMAP Secure API infrastructure.
3 *
4 * Copyright (C) 2011 Texas Instruments, Inc.
5 * Santosh Shilimkar <santosh.shilimkar@ti.com>
6 *
7 *
8 * This program is free software,you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 */
12
13#include <linux/kernel.h>
14#include <linux/init.h>
15#include <linux/io.h>
16#include <linux/memblock.h>
17
18#include <asm/cacheflush.h>
19
20#include <mach/omap-secure.h>
21
22static phys_addr_t omap_secure_memblock_base;
23
24/**
25 * omap_sec_dispatcher: Routine to dispatch low power secure
26 * service routines
27 * @idx: The HAL API index
28 * @flag: The flag indicating criticality of operation
29 * @nargs: Number of valid arguments out of four.
30 * @arg1, arg2, arg3 args4: Parameters passed to secure API
31 *
32 * Return the non-zero error value on failure.
33 */
34u32 omap_secure_dispatcher(u32 idx, u32 flag, u32 nargs, u32 arg1, u32 arg2,
35 u32 arg3, u32 arg4)
36{
37 u32 ret;
38 u32 param[5];
39
40 param[0] = nargs;
41 param[1] = arg1;
42 param[2] = arg2;
43 param[3] = arg3;
44 param[4] = arg4;
45
46 /*
47 * Secure API needs physical address
48 * pointer for the parameters
49 */
50 flush_cache_all();
51 outer_clean_range(__pa(param), __pa(param + 5));
52 ret = omap_smc2(idx, flag, __pa(param));
53
54 return ret;
55}
56
57/* Allocate the memory to save secure ram */
58int __init omap_secure_ram_reserve_memblock(void)
59{
60 phys_addr_t paddr;
61 u32 size = OMAP_SECURE_RAM_STORAGE;
62
63 size = ALIGN(size, SZ_1M);
64 paddr = memblock_alloc(size, SZ_1M);
65 if (!paddr) {
66 pr_err("%s: failed to reserve %x bytes\n",
67 __func__, size);
68 return -ENOMEM;
69 }
70 memblock_free(paddr, size);
71 memblock_remove(paddr, size);
72
73 omap_secure_memblock_base = paddr;
74
75 return 0;
76}
77
78phys_addr_t omap_secure_ram_mempool_base(void)
79{
80 return omap_secure_memblock_base;
81}