diff options
Diffstat (limited to 'arch/arm/mach-orion5x/d2net-setup.c')
-rw-r--r-- | arch/arm/mach-orion5x/d2net-setup.c | 6 |
1 files changed, 4 insertions, 2 deletions
diff --git a/arch/arm/mach-orion5x/d2net-setup.c b/arch/arm/mach-orion5x/d2net-setup.c index 19cf5bf99f1b..d75dcfa0f01c 100644 --- a/arch/arm/mach-orion5x/d2net-setup.c +++ b/arch/arm/mach-orion5x/d2net-setup.c | |||
@@ -336,25 +336,27 @@ static void __init d2net_init(void) | |||
336 | 336 | ||
337 | #ifdef CONFIG_MACH_D2NET | 337 | #ifdef CONFIG_MACH_D2NET |
338 | MACHINE_START(D2NET, "LaCie d2 Network") | 338 | MACHINE_START(D2NET, "LaCie d2 Network") |
339 | .boot_params = 0x00000100, | 339 | .atag_offset = 0x100, |
340 | .init_machine = d2net_init, | 340 | .init_machine = d2net_init, |
341 | .map_io = orion5x_map_io, | 341 | .map_io = orion5x_map_io, |
342 | .init_early = orion5x_init_early, | 342 | .init_early = orion5x_init_early, |
343 | .init_irq = orion5x_init_irq, | 343 | .init_irq = orion5x_init_irq, |
344 | .timer = &orion5x_timer, | 344 | .timer = &orion5x_timer, |
345 | .fixup = tag_fixup_mem32, | 345 | .fixup = tag_fixup_mem32, |
346 | .restart = orion5x_restart, | ||
346 | MACHINE_END | 347 | MACHINE_END |
347 | #endif | 348 | #endif |
348 | 349 | ||
349 | #ifdef CONFIG_MACH_BIGDISK | 350 | #ifdef CONFIG_MACH_BIGDISK |
350 | MACHINE_START(BIGDISK, "LaCie Big Disk Network") | 351 | MACHINE_START(BIGDISK, "LaCie Big Disk Network") |
351 | .boot_params = 0x00000100, | 352 | .atag_offset = 0x100, |
352 | .init_machine = d2net_init, | 353 | .init_machine = d2net_init, |
353 | .map_io = orion5x_map_io, | 354 | .map_io = orion5x_map_io, |
354 | .init_early = orion5x_init_early, | 355 | .init_early = orion5x_init_early, |
355 | .init_irq = orion5x_init_irq, | 356 | .init_irq = orion5x_init_irq, |
356 | .timer = &orion5x_timer, | 357 | .timer = &orion5x_timer, |
357 | .fixup = tag_fixup_mem32, | 358 | .fixup = tag_fixup_mem32, |
359 | .restart = orion5x_restart, | ||
358 | MACHINE_END | 360 | MACHINE_END |
359 | #endif | 361 | #endif |
360 | 362 | ||