diff options
Diffstat (limited to 'arch/arm/mach-orion5x/ls_hgl-setup.c')
-rw-r--r-- | arch/arm/mach-orion5x/ls_hgl-setup.c | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/arch/arm/mach-orion5x/ls_hgl-setup.c b/arch/arm/mach-orion5x/ls_hgl-setup.c index 8503d0a42d41..9a8697b97dd7 100644 --- a/arch/arm/mach-orion5x/ls_hgl-setup.c +++ b/arch/arm/mach-orion5x/ls_hgl-setup.c | |||
@@ -186,7 +186,7 @@ static struct mv_sata_platform_data ls_hgl_sata_data = { | |||
186 | 186 | ||
187 | static void ls_hgl_power_off(void) | 187 | static void ls_hgl_power_off(void) |
188 | { | 188 | { |
189 | arm_machine_restart('h', NULL); | 189 | orion5x_restart('h', NULL); |
190 | } | 190 | } |
191 | 191 | ||
192 | 192 | ||
@@ -265,11 +265,12 @@ static void __init ls_hgl_init(void) | |||
265 | 265 | ||
266 | MACHINE_START(LINKSTATION_LS_HGL, "Buffalo Linkstation LS-HGL") | 266 | MACHINE_START(LINKSTATION_LS_HGL, "Buffalo Linkstation LS-HGL") |
267 | /* Maintainer: Zhu Qingsen <zhuqs@cn.fujistu.com> */ | 267 | /* Maintainer: Zhu Qingsen <zhuqs@cn.fujistu.com> */ |
268 | .boot_params = 0x00000100, | 268 | .atag_offset = 0x100, |
269 | .init_machine = ls_hgl_init, | 269 | .init_machine = ls_hgl_init, |
270 | .map_io = orion5x_map_io, | 270 | .map_io = orion5x_map_io, |
271 | .init_early = orion5x_init_early, | 271 | .init_early = orion5x_init_early, |
272 | .init_irq = orion5x_init_irq, | 272 | .init_irq = orion5x_init_irq, |
273 | .timer = &orion5x_timer, | 273 | .timer = &orion5x_timer, |
274 | .fixup = tag_fixup_mem32, | 274 | .fixup = tag_fixup_mem32, |
275 | .restart = orion5x_restart, | ||
275 | MACHINE_END | 276 | MACHINE_END |