diff options
Diffstat (limited to 'arch/arm/mach-orion5x/mss2-setup.c')
-rw-r--r-- | arch/arm/mach-orion5x/mss2-setup.c | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/arch/arm/mach-orion5x/mss2-setup.c b/arch/arm/mach-orion5x/mss2-setup.c index ef3bb8e9a4c2..65faaa34de61 100644 --- a/arch/arm/mach-orion5x/mss2-setup.c +++ b/arch/arm/mach-orion5x/mss2-setup.c | |||
@@ -261,11 +261,12 @@ static void __init mss2_init(void) | |||
261 | 261 | ||
262 | MACHINE_START(MSS2, "Maxtor Shared Storage II") | 262 | MACHINE_START(MSS2, "Maxtor Shared Storage II") |
263 | /* Maintainer: Sylver Bruneau <sylver.bruneau@googlemail.com> */ | 263 | /* Maintainer: Sylver Bruneau <sylver.bruneau@googlemail.com> */ |
264 | .boot_params = 0x00000100, | 264 | .atag_offset = 0x100, |
265 | .init_machine = mss2_init, | 265 | .init_machine = mss2_init, |
266 | .map_io = orion5x_map_io, | 266 | .map_io = orion5x_map_io, |
267 | .init_early = orion5x_init_early, | 267 | .init_early = orion5x_init_early, |
268 | .init_irq = orion5x_init_irq, | 268 | .init_irq = orion5x_init_irq, |
269 | .timer = &orion5x_timer, | 269 | .timer = &orion5x_timer, |
270 | .fixup = tag_fixup_mem32 | 270 | .fixup = tag_fixup_mem32, |
271 | .restart = orion5x_restart, | ||
271 | MACHINE_END | 272 | MACHINE_END |