summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-pxa/generic.h')
-rw-r--r--arch/arm/mach-pxa/generic.h24
1 files changed, 24 insertions, 0 deletions
diff --git a/arch/arm/mach-pxa/generic.h b/arch/arm/mach-pxa/generic.h
new file mode 100644
index 000000000000..e54a8dd63c17
--- /dev/null
+++ b/arch/arm/mach-pxa/generic.h
@@ -0,0 +1,24 @@
1/*
2 * linux/arch/arm/mach-pxa/generic.h
3 *
4 * Author: Nicolas Pitre
5 * Copyright: MontaVista Software Inc.
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
11
12struct sys_timer;
13
14extern struct sys_timer pxa_timer;
15extern void __init pxa_map_io(void);
16extern void __init pxa_init_irq(void);
17
18extern unsigned int get_clk_frequency_khz(int info);
19
20#define SET_BANK(__nr,__start,__size) \
21 mi->bank[__nr].start = (__start), \
22 mi->bank[__nr].size = (__size), \
23 mi->bank[__nr].node = (((unsigned)(__start) - PHYS_OFFSET) >> 27)
24