diff options
Diffstat (limited to 'arch/arm/mach-pxa/include/mach/littleton.h')
-rw-r--r-- | arch/arm/mach-pxa/include/mach/littleton.h | 4 |
1 files changed, 1 insertions, 3 deletions
diff --git a/arch/arm/mach-pxa/include/mach/littleton.h b/arch/arm/mach-pxa/include/mach/littleton.h index 2a5726c15e0e..8066be54e9f5 100644 --- a/arch/arm/mach-pxa/include/mach/littleton.h +++ b/arch/arm/mach-pxa/include/mach/littleton.h | |||
@@ -1,13 +1,11 @@ | |||
1 | #ifndef __ASM_ARCH_LITTLETON_H | 1 | #ifndef __ASM_ARCH_LITTLETON_H |
2 | #define __ASM_ARCH_LITTLETON_H | 2 | #define __ASM_ARCH_LITTLETON_H |
3 | 3 | ||
4 | #include <mach/gpio.h> | ||
5 | |||
6 | #define LITTLETON_ETH_PHYS 0x30000000 | 4 | #define LITTLETON_ETH_PHYS 0x30000000 |
7 | 5 | ||
8 | #define LITTLETON_GPIO_LCD_CS (17) | 6 | #define LITTLETON_GPIO_LCD_CS (17) |
9 | 7 | ||
10 | #define EXT0_GPIO_BASE (NR_BUILTIN_GPIO) | 8 | #define EXT0_GPIO_BASE (PXA_NR_BUILTIN_GPIO) |
11 | #define EXT0_GPIO(x) (EXT0_GPIO_BASE + (x)) | 9 | #define EXT0_GPIO(x) (EXT0_GPIO_BASE + (x)) |
12 | 10 | ||
13 | #define LITTLETON_NR_IRQS (IRQ_BOARD_START + 8) | 11 | #define LITTLETON_NR_IRQS (IRQ_BOARD_START + 8) |