diff options
Diffstat (limited to 'arch/arm/mach-pxa/include/mach/palmtx.h')
-rw-r--r-- | arch/arm/mach-pxa/include/mach/palmtx.h | 14 |
1 files changed, 7 insertions, 7 deletions
diff --git a/arch/arm/mach-pxa/include/mach/palmtx.h b/arch/arm/mach-pxa/include/mach/palmtx.h index 10abc4f2e8e4..f2e530380253 100644 --- a/arch/arm/mach-pxa/include/mach/palmtx.h +++ b/arch/arm/mach-pxa/include/mach/palmtx.h | |||
@@ -62,16 +62,16 @@ | |||
62 | #define GPIO_NR_PALMTX_NAND_BUFFER_DIR 79 | 62 | #define GPIO_NR_PALMTX_NAND_BUFFER_DIR 79 |
63 | 63 | ||
64 | /* INTERRUPTS */ | 64 | /* INTERRUPTS */ |
65 | #define IRQ_GPIO_PALMTX_SD_DETECT_N IRQ_GPIO(GPIO_NR_PALMTX_SD_DETECT_N) | 65 | #define IRQ_GPIO_PALMTX_SD_DETECT_N PXA_GPIO_TO_IRQ(GPIO_NR_PALMTX_SD_DETECT_N) |
66 | #define IRQ_GPIO_PALMTX_WM9712_IRQ IRQ_GPIO(GPIO_NR_PALMTX_WM9712_IRQ) | 66 | #define IRQ_GPIO_PALMTX_WM9712_IRQ PXA_GPIO_TO_IRQ(GPIO_NR_PALMTX_WM9712_IRQ) |
67 | #define IRQ_GPIO_PALMTX_USB_DETECT IRQ_GPIO(GPIO_NR_PALMTX_USB_DETECT) | 67 | #define IRQ_GPIO_PALMTX_USB_DETECT PXA_GPIO_TO_IRQ(GPIO_NR_PALMTX_USB_DETECT) |
68 | #define IRQ_GPIO_PALMTX_GPIO_RESET IRQ_GPIO(GPIO_NR_PALMTX_GPIO_RESET) | 68 | #define IRQ_GPIO_PALMTX_GPIO_RESET PXA_GPIO_TO_IRQ(GPIO_NR_PALMTX_GPIO_RESET) |
69 | 69 | ||
70 | /** HERE ARE INIT VALUES **/ | 70 | /** HERE ARE INIT VALUES **/ |
71 | 71 | ||
72 | /* Various addresses */ | 72 | /* Various addresses */ |
73 | #define PALMTX_PCMCIA_PHYS 0x28000000 | 73 | #define PALMTX_PCMCIA_PHYS 0x28000000 |
74 | #define PALMTX_PCMCIA_VIRT 0xf0000000 | 74 | #define PALMTX_PCMCIA_VIRT IOMEM(0xf0000000) |
75 | #define PALMTX_PCMCIA_SIZE 0x100000 | 75 | #define PALMTX_PCMCIA_SIZE 0x100000 |
76 | 76 | ||
77 | #define PALMTX_PHYS_RAM_START 0xa0000000 | 77 | #define PALMTX_PHYS_RAM_START 0xa0000000 |
@@ -84,8 +84,8 @@ | |||
84 | 84 | ||
85 | #define PALMTX_NAND_ALE_PHYS (PALMTX_PHYS_NAND_START | (1 << 24)) | 85 | #define PALMTX_NAND_ALE_PHYS (PALMTX_PHYS_NAND_START | (1 << 24)) |
86 | #define PALMTX_NAND_CLE_PHYS (PALMTX_PHYS_NAND_START | (1 << 25)) | 86 | #define PALMTX_NAND_CLE_PHYS (PALMTX_PHYS_NAND_START | (1 << 25)) |
87 | #define PALMTX_NAND_ALE_VIRT 0xff100000 | 87 | #define PALMTX_NAND_ALE_VIRT IOMEM(0xff100000) |
88 | #define PALMTX_NAND_CLE_VIRT 0xff200000 | 88 | #define PALMTX_NAND_CLE_VIRT IOMEM(0xff200000) |
89 | 89 | ||
90 | /* TOUCHSCREEN */ | 90 | /* TOUCHSCREEN */ |
91 | #define AC97_LINK_FRAME 21 | 91 | #define AC97_LINK_FRAME 21 |