summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-pxa/lubbock.c')
-rw-r--r--arch/arm/mach-pxa/lubbock.c247
1 files changed, 247 insertions, 0 deletions
diff --git a/arch/arm/mach-pxa/lubbock.c b/arch/arm/mach-pxa/lubbock.c
new file mode 100644
index 000000000000..dd012d6e2f5c
--- /dev/null
+++ b/arch/arm/mach-pxa/lubbock.c
@@ -0,0 +1,247 @@
1/*
2 * linux/arch/arm/mach-pxa/lubbock.c
3 *
4 * Support for the Intel DBPXA250 Development Platform.
5 *
6 * Author: Nicolas Pitre
7 * Created: Jun 15, 2001
8 * Copyright: MontaVista Software Inc.
9 *
10 * This program is free software; you can redistribute it and/or modify
11 * it under the terms of the GNU General Public License version 2 as
12 * published by the Free Software Foundation.
13 */
14#include <linux/module.h>
15#include <linux/kernel.h>
16#include <linux/init.h>
17#include <linux/device.h>
18#include <linux/major.h>
19#include <linux/fb.h>
20#include <linux/interrupt.h>
21
22#include <asm/setup.h>
23#include <asm/memory.h>
24#include <asm/mach-types.h>
25#include <asm/hardware.h>
26#include <asm/irq.h>
27
28#include <asm/mach/arch.h>
29#include <asm/mach/map.h>
30#include <asm/mach/irq.h>
31
32#include <asm/hardware/sa1111.h>
33
34#include <asm/arch/pxa-regs.h>
35#include <asm/arch/lubbock.h>
36#include <asm/arch/udc.h>
37#include <asm/arch/pxafb.h>
38#include <asm/arch/mmc.h>
39
40#include "generic.h"
41
42
43#define LUB_MISC_WR __LUB_REG(LUBBOCK_FPGA_PHYS + 0x080)
44
45void lubbock_set_misc_wr(unsigned int mask, unsigned int set)
46{
47 unsigned long flags;
48
49 local_irq_save(flags);
50 LUB_MISC_WR = (LUB_MISC_WR & ~mask) | (set & mask);
51 local_irq_restore(flags);
52}
53EXPORT_SYMBOL(lubbock_set_misc_wr);
54
55static unsigned long lubbock_irq_enabled;
56
57static void lubbock_mask_irq(unsigned int irq)
58{
59 int lubbock_irq = (irq - LUBBOCK_IRQ(0));
60 LUB_IRQ_MASK_EN = (lubbock_irq_enabled &= ~(1 << lubbock_irq));
61}
62
63static void lubbock_unmask_irq(unsigned int irq)
64{
65 int lubbock_irq = (irq - LUBBOCK_IRQ(0));
66 /* the irq can be acknowledged only if deasserted, so it's done here */
67 LUB_IRQ_SET_CLR &= ~(1 << lubbock_irq);
68 LUB_IRQ_MASK_EN = (lubbock_irq_enabled |= (1 << lubbock_irq));
69}
70
71static struct irqchip lubbock_irq_chip = {
72 .ack = lubbock_mask_irq,
73 .mask = lubbock_mask_irq,
74 .unmask = lubbock_unmask_irq,
75};
76
77static void lubbock_irq_handler(unsigned int irq, struct irqdesc *desc,
78 struct pt_regs *regs)
79{
80 unsigned long pending = LUB_IRQ_SET_CLR & lubbock_irq_enabled;
81 do {
82 GEDR(0) = GPIO_bit(0); /* clear our parent irq */
83 if (likely(pending)) {
84 irq = LUBBOCK_IRQ(0) + __ffs(pending);
85 desc = irq_desc + irq;
86 desc->handle(irq, desc, regs);
87 }
88 pending = LUB_IRQ_SET_CLR & lubbock_irq_enabled;
89 } while (pending);
90}
91
92static void __init lubbock_init_irq(void)
93{
94 int irq;
95
96 pxa_init_irq();
97
98 /* setup extra lubbock irqs */
99 for (irq = LUBBOCK_IRQ(0); irq <= LUBBOCK_LAST_IRQ; irq++) {
100 set_irq_chip(irq, &lubbock_irq_chip);
101 set_irq_handler(irq, do_level_IRQ);
102 set_irq_flags(irq, IRQF_VALID | IRQF_PROBE);
103 }
104
105 set_irq_chained_handler(IRQ_GPIO(0), lubbock_irq_handler);
106 set_irq_type(IRQ_GPIO(0), IRQT_FALLING);
107}
108
109static int lubbock_udc_is_connected(void)
110{
111 return (LUB_MISC_RD & (1 << 9)) == 0;
112}
113
114static struct pxa2xx_udc_mach_info udc_info __initdata = {
115 .udc_is_connected = lubbock_udc_is_connected,
116 // no D+ pullup; lubbock can't connect/disconnect in software
117};
118
119static struct resource sa1111_resources[] = {
120 [0] = {
121 .start = 0x10000000,
122 .end = 0x10001fff,
123 .flags = IORESOURCE_MEM,
124 },
125 [1] = {
126 .start = LUBBOCK_SA1111_IRQ,
127 .end = LUBBOCK_SA1111_IRQ,
128 .flags = IORESOURCE_IRQ,
129 },
130};
131
132static struct platform_device sa1111_device = {
133 .name = "sa1111",
134 .id = -1,
135 .num_resources = ARRAY_SIZE(sa1111_resources),
136 .resource = sa1111_resources,
137};
138
139static struct resource smc91x_resources[] = {
140 [0] = {
141 .name = "smc91x-regs",
142 .start = 0x0c000000,
143 .end = 0x0c0fffff,
144 .flags = IORESOURCE_MEM,
145 },
146 [1] = {
147 .start = LUBBOCK_ETH_IRQ,
148 .end = LUBBOCK_ETH_IRQ,
149 .flags = IORESOURCE_IRQ,
150 },
151 [2] = {
152 .name = "smc91x-attrib",
153 .start = 0x0e000000,
154 .end = 0x0e0fffff,
155 .flags = IORESOURCE_MEM,
156 },
157};
158
159static struct platform_device smc91x_device = {
160 .name = "smc91x",
161 .id = -1,
162 .num_resources = ARRAY_SIZE(smc91x_resources),
163 .resource = smc91x_resources,
164};
165
166static struct platform_device *devices[] __initdata = {
167 &sa1111_device,
168 &smc91x_device,
169};
170
171static struct pxafb_mach_info sharp_lm8v31 __initdata = {
172 .pixclock = 270000,
173 .xres = 640,
174 .yres = 480,
175 .bpp = 16,
176 .hsync_len = 1,
177 .left_margin = 3,
178 .right_margin = 3,
179 .vsync_len = 1,
180 .upper_margin = 0,
181 .lower_margin = 0,
182 .sync = FB_SYNC_HOR_HIGH_ACT | FB_SYNC_VERT_HIGH_ACT,
183 .cmap_greyscale = 0,
184 .cmap_inverse = 0,
185 .cmap_static = 0,
186 .lccr0 = LCCR0_SDS,
187 .lccr3 = LCCR3_PCP | LCCR3_Acb(255),
188};
189
190static int lubbock_mci_init(struct device *dev, irqreturn_t (*lubbock_detect_int)(int, void *, struct pt_regs *), void *data)
191{
192 /* setup GPIO for PXA25x MMC controller */
193 pxa_gpio_mode(GPIO6_MMCCLK_MD);
194 pxa_gpio_mode(GPIO8_MMCCS0_MD);
195
196 return 0;
197}
198
199static struct pxamci_platform_data lubbock_mci_platform_data = {
200 .ocr_mask = MMC_VDD_32_33|MMC_VDD_33_34,
201 .init = lubbock_mci_init,
202};
203
204static void __init lubbock_init(void)
205{
206 pxa_set_udc_info(&udc_info);
207 set_pxa_fb_info(&sharp_lm8v31);
208 pxa_set_mci_info(&lubbock_mci_platform_data);
209 (void) platform_add_devices(devices, ARRAY_SIZE(devices));
210}
211
212static struct map_desc lubbock_io_desc[] __initdata = {
213 { LUBBOCK_FPGA_VIRT, LUBBOCK_FPGA_PHYS, 0x00100000, MT_DEVICE }, /* CPLD */
214};
215
216static void __init lubbock_map_io(void)
217{
218 pxa_map_io();
219 iotable_init(lubbock_io_desc, ARRAY_SIZE(lubbock_io_desc));
220
221 /* This enables the BTUART */
222 pxa_gpio_mode(GPIO42_BTRXD_MD);
223 pxa_gpio_mode(GPIO43_BTTXD_MD);
224 pxa_gpio_mode(GPIO44_BTCTS_MD);
225 pxa_gpio_mode(GPIO45_BTRTS_MD);
226
227 /* This is for the SMC chip select */
228 pxa_gpio_mode(GPIO79_nCS_3_MD);
229
230 /* setup sleep mode values */
231 PWER = 0x00000002;
232 PFER = 0x00000000;
233 PRER = 0x00000002;
234 PGSR0 = 0x00008000;
235 PGSR1 = 0x003F0202;
236 PGSR2 = 0x0001C000;
237 PCFR |= PCFR_OPDE;
238}
239
240MACHINE_START(LUBBOCK, "Intel DBPXA250 Development Platform (aka Lubbock)")
241 MAINTAINER("MontaVista Software Inc.")
242 BOOT_MEM(0xa0000000, 0x40000000, io_p2v(0x40000000))
243 MAPIO(lubbock_map_io)
244 INITIRQ(lubbock_init_irq)
245 .timer = &pxa_timer,
246 INIT_MACHINE(lubbock_init)
247MACHINE_END