diff options
Diffstat (limited to 'arch/arm/mach-pxa/pcm027.c')
-rw-r--r-- | arch/arm/mach-pxa/pcm027.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/arm/mach-pxa/pcm027.c b/arch/arm/mach-pxa/pcm027.c index ffa65dfb8c6f..fe9054435b6f 100644 --- a/arch/arm/mach-pxa/pcm027.c +++ b/arch/arm/mach-pxa/pcm027.c | |||
@@ -258,11 +258,12 @@ static void __init pcm027_map_io(void) | |||
258 | 258 | ||
259 | MACHINE_START(PCM027, "Phytec Messtechnik GmbH phyCORE-PXA270") | 259 | MACHINE_START(PCM027, "Phytec Messtechnik GmbH phyCORE-PXA270") |
260 | /* Maintainer: Pengutronix */ | 260 | /* Maintainer: Pengutronix */ |
261 | .boot_params = 0xa0000100, | 261 | .atag_offset = 0x100, |
262 | .map_io = pcm027_map_io, | 262 | .map_io = pcm027_map_io, |
263 | .nr_irqs = PCM027_NR_IRQS, | 263 | .nr_irqs = PCM027_NR_IRQS, |
264 | .init_irq = pxa27x_init_irq, | 264 | .init_irq = pxa27x_init_irq, |
265 | .handle_irq = pxa27x_handle_irq, | 265 | .handle_irq = pxa27x_handle_irq, |
266 | .timer = &pxa_timer, | 266 | .timer = &pxa_timer, |
267 | .init_machine = pcm027_init, | 267 | .init_machine = pcm027_init, |
268 | .restart = pxa_restart, | ||
268 | MACHINE_END | 269 | MACHINE_END |