diff options
Diffstat (limited to 'arch/arm/mach-s3c2410/include/mach/map.h')
-rw-r--r-- | arch/arm/mach-s3c2410/include/mach/map.h | 53 |
1 files changed, 47 insertions, 6 deletions
diff --git a/arch/arm/mach-s3c2410/include/mach/map.h b/arch/arm/mach-s3c2410/include/mach/map.h index 425552d84b60..78ae807f1281 100644 --- a/arch/arm/mach-s3c2410/include/mach/map.h +++ b/arch/arm/mach-s3c2410/include/mach/map.h | |||
@@ -14,9 +14,53 @@ | |||
14 | #define __ASM_ARCH_MAP_H | 14 | #define __ASM_ARCH_MAP_H |
15 | 15 | ||
16 | #include <plat/map-base.h> | 16 | #include <plat/map-base.h> |
17 | #include <plat/map.h> | ||
18 | 17 | ||
19 | #define S3C2410_ADDR(x) S3C_ADDR(x) | 18 | /* |
19 | * S3C2410 UART offset is 0x4000 but the other SoCs are 0x400. | ||
20 | * So need to define it, and here is to avoid redefinition warning. | ||
21 | */ | ||
22 | #define S3C_UART_OFFSET (0x4000) | ||
23 | |||
24 | #include <plat/map-s3c.h> | ||
25 | |||
26 | /* | ||
27 | * interrupt controller is the first thing we put in, to make | ||
28 | * the assembly code for the irq detection easier | ||
29 | */ | ||
30 | #define S3C2410_PA_IRQ (0x4A000000) | ||
31 | #define S3C24XX_SZ_IRQ SZ_1M | ||
32 | |||
33 | /* memory controller registers */ | ||
34 | #define S3C2410_PA_MEMCTRL (0x48000000) | ||
35 | #define S3C24XX_SZ_MEMCTRL SZ_1M | ||
36 | |||
37 | /* UARTs */ | ||
38 | #define S3C_VA_UARTx(uart) (S3C_VA_UART + ((uart * S3C_UART_OFFSET))) | ||
39 | |||
40 | /* Timers */ | ||
41 | #define S3C2410_PA_TIMER (0x51000000) | ||
42 | #define S3C24XX_SZ_TIMER SZ_1M | ||
43 | |||
44 | /* Clock and Power management */ | ||
45 | #define S3C24XX_SZ_CLKPWR SZ_1M | ||
46 | |||
47 | /* USB Device port */ | ||
48 | #define S3C2410_PA_USBDEV (0x52000000) | ||
49 | #define S3C24XX_SZ_USBDEV SZ_1M | ||
50 | |||
51 | /* Watchdog */ | ||
52 | #define S3C2410_PA_WATCHDOG (0x53000000) | ||
53 | #define S3C24XX_SZ_WATCHDOG SZ_1M | ||
54 | |||
55 | /* Standard size definitions for peripheral blocks. */ | ||
56 | |||
57 | #define S3C24XX_SZ_UART SZ_1M | ||
58 | #define S3C24XX_SZ_IIS SZ_1M | ||
59 | #define S3C24XX_SZ_ADC SZ_1M | ||
60 | #define S3C24XX_SZ_SPI SZ_1M | ||
61 | #define S3C24XX_SZ_SDI SZ_1M | ||
62 | #define S3C24XX_SZ_NAND SZ_1M | ||
63 | #define S3C24XX_SZ_GPIO SZ_1M | ||
20 | 64 | ||
21 | /* USB host controller */ | 65 | /* USB host controller */ |
22 | #define S3C2410_PA_USBHOST (0x49000000) | 66 | #define S3C2410_PA_USBHOST (0x49000000) |
@@ -75,10 +119,8 @@ | |||
75 | 119 | ||
76 | /* S3C2412 memory and IO controls */ | 120 | /* S3C2412 memory and IO controls */ |
77 | #define S3C2412_PA_SSMC (0x4F000000) | 121 | #define S3C2412_PA_SSMC (0x4F000000) |
78 | #define S3C2412_VA_SSMC S3C_ADDR_CPU(0x00000000) | ||
79 | 122 | ||
80 | #define S3C2412_PA_EBI (0x48800000) | 123 | #define S3C2412_PA_EBI (0x48800000) |
81 | #define S3C2412_VA_EBI S3C_ADDR_CPU(0x00010000) | ||
82 | 124 | ||
83 | /* physical addresses of all the chip-select areas */ | 125 | /* physical addresses of all the chip-select areas */ |
84 | 126 | ||
@@ -100,15 +142,14 @@ | |||
100 | #define S3C24XX_PA_DMA S3C2410_PA_DMA | 142 | #define S3C24XX_PA_DMA S3C2410_PA_DMA |
101 | #define S3C24XX_PA_CLKPWR S3C2410_PA_CLKPWR | 143 | #define S3C24XX_PA_CLKPWR S3C2410_PA_CLKPWR |
102 | #define S3C24XX_PA_LCD S3C2410_PA_LCD | 144 | #define S3C24XX_PA_LCD S3C2410_PA_LCD |
103 | #define S3C24XX_PA_UART S3C2410_PA_UART | ||
104 | #define S3C24XX_PA_TIMER S3C2410_PA_TIMER | 145 | #define S3C24XX_PA_TIMER S3C2410_PA_TIMER |
105 | #define S3C24XX_PA_USBDEV S3C2410_PA_USBDEV | 146 | #define S3C24XX_PA_USBDEV S3C2410_PA_USBDEV |
106 | #define S3C24XX_PA_WATCHDOG S3C2410_PA_WATCHDOG | 147 | #define S3C24XX_PA_WATCHDOG S3C2410_PA_WATCHDOG |
107 | #define S3C24XX_PA_IIS S3C2410_PA_IIS | 148 | #define S3C24XX_PA_IIS S3C2410_PA_IIS |
108 | #define S3C24XX_PA_GPIO S3C2410_PA_GPIO | ||
109 | #define S3C24XX_PA_RTC S3C2410_PA_RTC | 149 | #define S3C24XX_PA_RTC S3C2410_PA_RTC |
110 | #define S3C24XX_PA_ADC S3C2410_PA_ADC | 150 | #define S3C24XX_PA_ADC S3C2410_PA_ADC |
111 | #define S3C24XX_PA_SPI S3C2410_PA_SPI | 151 | #define S3C24XX_PA_SPI S3C2410_PA_SPI |
152 | #define S3C24XX_PA_SPI1 (S3C2410_PA_SPI + S3C2410_SPI1) | ||
112 | #define S3C24XX_PA_SDI S3C2410_PA_SDI | 153 | #define S3C24XX_PA_SDI S3C2410_PA_SDI |
113 | #define S3C24XX_PA_NAND S3C2410_PA_NAND | 154 | #define S3C24XX_PA_NAND S3C2410_PA_NAND |
114 | 155 | ||