diff options
Diffstat (limited to 'arch/arm/mach-s3c2412/mach-jive.c')
-rw-r--r-- | arch/arm/mach-s3c2412/mach-jive.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/arch/arm/mach-s3c2412/mach-jive.c b/arch/arm/mach-s3c2412/mach-jive.c index 5eeb47580b0c..ae73ba34ecc6 100644 --- a/arch/arm/mach-s3c2412/mach-jive.c +++ b/arch/arm/mach-s3c2412/mach-jive.c | |||
@@ -48,6 +48,7 @@ | |||
48 | #include <linux/mtd/nand_ecc.h> | 48 | #include <linux/mtd/nand_ecc.h> |
49 | #include <linux/mtd/partitions.h> | 49 | #include <linux/mtd/partitions.h> |
50 | 50 | ||
51 | #include <plat/s3c2412.h> | ||
51 | #include <plat/gpio-cfg.h> | 52 | #include <plat/gpio-cfg.h> |
52 | #include <plat/clock.h> | 53 | #include <plat/clock.h> |
53 | #include <plat/devs.h> | 54 | #include <plat/devs.h> |
@@ -655,10 +656,11 @@ static void __init jive_machine_init(void) | |||
655 | 656 | ||
656 | MACHINE_START(JIVE, "JIVE") | 657 | MACHINE_START(JIVE, "JIVE") |
657 | /* Maintainer: Ben Dooks <ben-linux@fluff.org> */ | 658 | /* Maintainer: Ben Dooks <ben-linux@fluff.org> */ |
658 | .boot_params = S3C2410_SDRAM_PA + 0x100, | 659 | .atag_offset = 0x100, |
659 | 660 | ||
660 | .init_irq = s3c24xx_init_irq, | 661 | .init_irq = s3c24xx_init_irq, |
661 | .map_io = jive_map_io, | 662 | .map_io = jive_map_io, |
662 | .init_machine = jive_machine_init, | 663 | .init_machine = jive_machine_init, |
663 | .timer = &s3c24xx_timer, | 664 | .timer = &s3c24xx_timer, |
665 | .restart = s3c2412_restart, | ||
664 | MACHINE_END | 666 | MACHINE_END |