aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-s3c2440/s3c244x-clock.c')
-rw-r--r--arch/arm/mach-s3c2440/s3c244x-clock.c19
1 files changed, 11 insertions, 8 deletions
diff --git a/arch/arm/mach-s3c2440/s3c244x-clock.c b/arch/arm/mach-s3c2440/s3c244x-clock.c
index 7f5ea0a169a5..b3fdbdda3d5f 100644
--- a/arch/arm/mach-s3c2440/s3c244x-clock.c
+++ b/arch/arm/mach-s3c2440/s3c244x-clock.c
@@ -28,7 +28,6 @@
28#include <linux/errno.h> 28#include <linux/errno.h>
29#include <linux/err.h> 29#include <linux/err.h>
30#include <linux/device.h> 30#include <linux/device.h>
31#include <linux/sysdev.h>
32#include <linux/interrupt.h> 31#include <linux/interrupt.h>
33#include <linux/ioport.h> 32#include <linux/ioport.h>
34#include <linux/clk.h> 33#include <linux/clk.h>
@@ -73,7 +72,7 @@ static struct clk clk_arm = {
73 }, 72 },
74}; 73};
75 74
76static int s3c244x_clk_add(struct sys_device *sysdev) 75static int s3c244x_clk_add(struct device *dev)
77{ 76{
78 unsigned long camdivn = __raw_readl(S3C2440_CAMDIVN); 77 unsigned long camdivn = __raw_readl(S3C2440_CAMDIVN);
79 unsigned long clkdivn; 78 unsigned long clkdivn;
@@ -115,24 +114,28 @@ static int s3c244x_clk_add(struct sys_device *sysdev)
115 return 0; 114 return 0;
116} 115}
117 116
118static struct sysdev_driver s3c2440_clk_driver = { 117static struct subsys_interface s3c2440_clk_interface = {
119 .add = s3c244x_clk_add, 118 .name = "s3c2440_clk",
119 .subsys = &s3c2440_subsys,
120 .add_dev = s3c244x_clk_add,
120}; 121};
121 122
122static int s3c2440_clk_init(void) 123static int s3c2440_clk_init(void)
123{ 124{
124 return sysdev_driver_register(&s3c2440_sysclass, &s3c2440_clk_driver); 125 return subsys_interface_register(&s3c2440_clk_interface);
125} 126}
126 127
127arch_initcall(s3c2440_clk_init); 128arch_initcall(s3c2440_clk_init);
128 129
129static struct sysdev_driver s3c2442_clk_driver = { 130static struct subsys_interface s3c2442_clk_interface = {
130 .add = s3c244x_clk_add, 131 .name = "s3c2442_clk",
132 .subsys = &s3c2442_subsys,
133 .add_dev = s3c244x_clk_add,
131}; 134};
132 135
133static int s3c2442_clk_init(void) 136static int s3c2442_clk_init(void)
134{ 137{
135 return sysdev_driver_register(&s3c2442_sysclass, &s3c2442_clk_driver); 138 return subsys_interface_register(&s3c2442_clk_interface);
136} 139}
137 140
138arch_initcall(s3c2442_clk_init); 141arch_initcall(s3c2442_clk_init);