aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-s3c2440/s3c244x-irq.c')
-rw-r--r--arch/arm/mach-s3c2440/s3c244x-irq.c20
1 files changed, 12 insertions, 8 deletions
diff --git a/arch/arm/mach-s3c2440/s3c244x-irq.c b/arch/arm/mach-s3c2440/s3c244x-irq.c
index c63e8f26d901..74d3dcf46a48 100644
--- a/arch/arm/mach-s3c2440/s3c244x-irq.c
+++ b/arch/arm/mach-s3c2440/s3c244x-irq.c
@@ -23,7 +23,7 @@
23#include <linux/module.h> 23#include <linux/module.h>
24#include <linux/interrupt.h> 24#include <linux/interrupt.h>
25#include <linux/ioport.h> 25#include <linux/ioport.h>
26#include <linux/sysdev.h> 26#include <linux/device.h>
27#include <linux/io.h> 27#include <linux/io.h>
28 28
29#include <mach/hardware.h> 29#include <mach/hardware.h>
@@ -91,7 +91,7 @@ static struct irq_chip s3c_irq_cam = {
91 .irq_ack = s3c_irq_cam_ack, 91 .irq_ack = s3c_irq_cam_ack,
92}; 92};
93 93
94static int s3c244x_irq_add(struct sys_device *sysdev) 94static int s3c244x_irq_add(struct device *dev)
95{ 95{
96 unsigned int irqno; 96 unsigned int irqno;
97 97
@@ -114,25 +114,29 @@ static int s3c244x_irq_add(struct sys_device *sysdev)
114 return 0; 114 return 0;
115} 115}
116 116
117static struct sysdev_driver s3c2440_irq_driver = { 117static struct subsys_interface s3c2440_irq_interface = {
118 .add = s3c244x_irq_add, 118 .name = "s3c2440_irq",
119 .subsys = &s3c2440_subsys,
120 .add_dev = s3c244x_irq_add,
119}; 121};
120 122
121static int s3c2440_irq_init(void) 123static int s3c2440_irq_init(void)
122{ 124{
123 return sysdev_driver_register(&s3c2440_sysclass, &s3c2440_irq_driver); 125 return subsys_interface_register(&s3c2440_irq_interface);
124} 126}
125 127
126arch_initcall(s3c2440_irq_init); 128arch_initcall(s3c2440_irq_init);
127 129
128static struct sysdev_driver s3c2442_irq_driver = { 130static struct subsys_interface s3c2442_irq_interface = {
129 .add = s3c244x_irq_add, 131 .name = "s3c2442_irq",
132 .subsys = &s3c2442_subsys,
133 .add_dev = s3c244x_irq_add,
130}; 134};
131 135
132 136
133static int s3c2442_irq_init(void) 137static int s3c2442_irq_init(void)
134{ 138{
135 return sysdev_driver_register(&s3c2442_sysclass, &s3c2442_irq_driver); 139 return subsys_interface_register(&s3c2442_irq_interface);
136} 140}
137 141
138arch_initcall(s3c2442_irq_init); 142arch_initcall(s3c2442_irq_init);