diff options
Diffstat (limited to 'arch/arm/mach-s5pv210/cpu.c')
-rw-r--r-- | arch/arm/mach-s5pv210/cpu.c | 197 |
1 files changed, 0 insertions, 197 deletions
diff --git a/arch/arm/mach-s5pv210/cpu.c b/arch/arm/mach-s5pv210/cpu.c deleted file mode 100644 index 79907ec78d43..000000000000 --- a/arch/arm/mach-s5pv210/cpu.c +++ /dev/null | |||
@@ -1,197 +0,0 @@ | |||
1 | /* linux/arch/arm/mach-s5pv210/cpu.c | ||
2 | * | ||
3 | * Copyright (c) 2010 Samsung Electronics Co., Ltd. | ||
4 | * http://www.samsung.com | ||
5 | * | ||
6 | * This program is free software; you can redistribute it and/or modify | ||
7 | * it under the terms of the GNU General Public License version 2 as | ||
8 | * published by the Free Software Foundation. | ||
9 | */ | ||
10 | |||
11 | #include <linux/kernel.h> | ||
12 | #include <linux/types.h> | ||
13 | #include <linux/interrupt.h> | ||
14 | #include <linux/list.h> | ||
15 | #include <linux/timer.h> | ||
16 | #include <linux/init.h> | ||
17 | #include <linux/module.h> | ||
18 | #include <linux/clk.h> | ||
19 | #include <linux/io.h> | ||
20 | #include <linux/sysdev.h> | ||
21 | #include <linux/platform_device.h> | ||
22 | #include <linux/sched.h> | ||
23 | |||
24 | #include <asm/mach/arch.h> | ||
25 | #include <asm/mach/map.h> | ||
26 | #include <asm/mach/irq.h> | ||
27 | |||
28 | #include <asm/proc-fns.h> | ||
29 | #include <mach/map.h> | ||
30 | #include <mach/regs-clock.h> | ||
31 | |||
32 | #include <plat/cpu.h> | ||
33 | #include <plat/devs.h> | ||
34 | #include <plat/clock.h> | ||
35 | #include <plat/fb-core.h> | ||
36 | #include <plat/s5pv210.h> | ||
37 | #include <plat/adc-core.h> | ||
38 | #include <plat/ata-core.h> | ||
39 | #include <plat/fimc-core.h> | ||
40 | #include <plat/iic-core.h> | ||
41 | #include <plat/keypad-core.h> | ||
42 | #include <plat/sdhci.h> | ||
43 | #include <plat/reset.h> | ||
44 | |||
45 | /* Initial IO mappings */ | ||
46 | |||
47 | static struct map_desc s5pv210_iodesc[] __initdata = { | ||
48 | { | ||
49 | .virtual = (unsigned long)S5P_VA_SYSTIMER, | ||
50 | .pfn = __phys_to_pfn(S5PV210_PA_SYSTIMER), | ||
51 | .length = SZ_4K, | ||
52 | .type = MT_DEVICE, | ||
53 | }, { | ||
54 | .virtual = (unsigned long)S5P_VA_GPIO, | ||
55 | .pfn = __phys_to_pfn(S5PV210_PA_GPIO), | ||
56 | .length = SZ_4K, | ||
57 | .type = MT_DEVICE, | ||
58 | }, { | ||
59 | .virtual = (unsigned long)VA_VIC0, | ||
60 | .pfn = __phys_to_pfn(S5PV210_PA_VIC0), | ||
61 | .length = SZ_16K, | ||
62 | .type = MT_DEVICE, | ||
63 | }, { | ||
64 | .virtual = (unsigned long)VA_VIC1, | ||
65 | .pfn = __phys_to_pfn(S5PV210_PA_VIC1), | ||
66 | .length = SZ_16K, | ||
67 | .type = MT_DEVICE, | ||
68 | }, { | ||
69 | .virtual = (unsigned long)VA_VIC2, | ||
70 | .pfn = __phys_to_pfn(S5PV210_PA_VIC2), | ||
71 | .length = SZ_16K, | ||
72 | .type = MT_DEVICE, | ||
73 | }, { | ||
74 | .virtual = (unsigned long)VA_VIC3, | ||
75 | .pfn = __phys_to_pfn(S5PV210_PA_VIC3), | ||
76 | .length = SZ_16K, | ||
77 | .type = MT_DEVICE, | ||
78 | }, { | ||
79 | .virtual = (unsigned long)S3C_VA_UART, | ||
80 | .pfn = __phys_to_pfn(S3C_PA_UART), | ||
81 | .length = SZ_512K, | ||
82 | .type = MT_DEVICE, | ||
83 | }, { | ||
84 | .virtual = (unsigned long)S5P_VA_DMC0, | ||
85 | .pfn = __phys_to_pfn(S5PV210_PA_DMC0), | ||
86 | .length = SZ_4K, | ||
87 | .type = MT_DEVICE, | ||
88 | }, { | ||
89 | .virtual = (unsigned long)S5P_VA_DMC1, | ||
90 | .pfn = __phys_to_pfn(S5PV210_PA_DMC1), | ||
91 | .length = SZ_4K, | ||
92 | .type = MT_DEVICE, | ||
93 | }, { | ||
94 | .virtual = (unsigned long)S3C_VA_USB_HSPHY, | ||
95 | .pfn =__phys_to_pfn(S5PV210_PA_HSPHY), | ||
96 | .length = SZ_4K, | ||
97 | .type = MT_DEVICE, | ||
98 | } | ||
99 | }; | ||
100 | |||
101 | static void s5pv210_idle(void) | ||
102 | { | ||
103 | if (!need_resched()) | ||
104 | cpu_do_idle(); | ||
105 | |||
106 | local_irq_enable(); | ||
107 | } | ||
108 | |||
109 | static void s5pv210_sw_reset(void) | ||
110 | { | ||
111 | __raw_writel(0x1, S5P_SWRESET); | ||
112 | } | ||
113 | |||
114 | /* s5pv210_map_io | ||
115 | * | ||
116 | * register the standard cpu IO areas | ||
117 | */ | ||
118 | |||
119 | void __init s5pv210_map_io(void) | ||
120 | { | ||
121 | iotable_init(s5pv210_iodesc, ARRAY_SIZE(s5pv210_iodesc)); | ||
122 | |||
123 | /* initialise device information early */ | ||
124 | s5pv210_default_sdhci0(); | ||
125 | s5pv210_default_sdhci1(); | ||
126 | s5pv210_default_sdhci2(); | ||
127 | s5pv210_default_sdhci3(); | ||
128 | |||
129 | s3c_adc_setname("samsung-adc-v3"); | ||
130 | |||
131 | s3c_cfcon_setname("s5pv210-pata"); | ||
132 | |||
133 | s3c_fimc_setname(0, "s5pv210-fimc"); | ||
134 | s3c_fimc_setname(1, "s5pv210-fimc"); | ||
135 | s3c_fimc_setname(2, "s5pv210-fimc"); | ||
136 | |||
137 | /* the i2c devices are directly compatible with s3c2440 */ | ||
138 | s3c_i2c0_setname("s3c2440-i2c"); | ||
139 | s3c_i2c1_setname("s3c2440-i2c"); | ||
140 | s3c_i2c2_setname("s3c2440-i2c"); | ||
141 | |||
142 | s3c_fb_setname("s5pv210-fb"); | ||
143 | |||
144 | /* Use s5pv210-keypad instead of samsung-keypad */ | ||
145 | samsung_keypad_setname("s5pv210-keypad"); | ||
146 | } | ||
147 | |||
148 | void __init s5pv210_init_clocks(int xtal) | ||
149 | { | ||
150 | printk(KERN_DEBUG "%s: initializing clocks\n", __func__); | ||
151 | |||
152 | s3c24xx_register_baseclocks(xtal); | ||
153 | s5p_register_clocks(xtal); | ||
154 | s5pv210_register_clocks(); | ||
155 | s5pv210_setup_clocks(); | ||
156 | } | ||
157 | |||
158 | void __init s5pv210_init_irq(void) | ||
159 | { | ||
160 | u32 vic[4]; /* S5PV210 supports 4 VIC */ | ||
161 | |||
162 | /* All the VICs are fully populated. */ | ||
163 | vic[0] = ~0; | ||
164 | vic[1] = ~0; | ||
165 | vic[2] = ~0; | ||
166 | vic[3] = ~0; | ||
167 | |||
168 | s5p_init_irq(vic, ARRAY_SIZE(vic)); | ||
169 | } | ||
170 | |||
171 | struct sysdev_class s5pv210_sysclass = { | ||
172 | .name = "s5pv210-core", | ||
173 | }; | ||
174 | |||
175 | static struct sys_device s5pv210_sysdev = { | ||
176 | .cls = &s5pv210_sysclass, | ||
177 | }; | ||
178 | |||
179 | static int __init s5pv210_core_init(void) | ||
180 | { | ||
181 | return sysdev_class_register(&s5pv210_sysclass); | ||
182 | } | ||
183 | |||
184 | core_initcall(s5pv210_core_init); | ||
185 | |||
186 | int __init s5pv210_init(void) | ||
187 | { | ||
188 | printk(KERN_INFO "S5PV210: Initializing architecture\n"); | ||
189 | |||
190 | /* set idle function */ | ||
191 | pm_idle = s5pv210_idle; | ||
192 | |||
193 | /* set sw_reset function */ | ||
194 | s5p_reset_hook = s5pv210_sw_reset; | ||
195 | |||
196 | return sysdev_register(&s5pv210_sysdev); | ||
197 | } | ||