aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-s5pv210/include/mach/gpio.h')
-rw-r--r--arch/arm/mach-s5pv210/include/mach/gpio.h7
1 files changed, 0 insertions, 7 deletions
diff --git a/arch/arm/mach-s5pv210/include/mach/gpio.h b/arch/arm/mach-s5pv210/include/mach/gpio.h
index a5a1e331f8ed..6c8b903c02e4 100644
--- a/arch/arm/mach-s5pv210/include/mach/gpio.h
+++ b/arch/arm/mach-s5pv210/include/mach/gpio.h
@@ -13,11 +13,6 @@
13#ifndef __ASM_ARCH_GPIO_H 13#ifndef __ASM_ARCH_GPIO_H
14#define __ASM_ARCH_GPIO_H __FILE__ 14#define __ASM_ARCH_GPIO_H __FILE__
15 15
16#define gpio_get_value __gpio_get_value
17#define gpio_set_value __gpio_set_value
18#define gpio_cansleep __gpio_cansleep
19#define gpio_to_irq __gpio_to_irq
20
21/* Practically, GPIO banks up to MP03 are the configurable gpio banks */ 16/* Practically, GPIO banks up to MP03 are the configurable gpio banks */
22 17
23/* GPIO bank sizes */ 18/* GPIO bank sizes */
@@ -142,6 +137,4 @@ enum s5p_gpio_number {
142#define ARCH_NR_GPIOS (S5PV210_MP05(S5PV210_GPIO_MP05_NR) + \ 137#define ARCH_NR_GPIOS (S5PV210_MP05(S5PV210_GPIO_MP05_NR) + \
143 CONFIG_SAMSUNG_GPIO_EXTRA + 1) 138 CONFIG_SAMSUNG_GPIO_EXTRA + 1)
144 139
145#include <asm-generic/gpio.h>
146
147#endif /* __ASM_ARCH_GPIO_H */ 140#endif /* __ASM_ARCH_GPIO_H */