diff options
Diffstat (limited to 'arch/arm/mach-sa1100/jornada720.c')
-rw-r--r-- | arch/arm/mach-sa1100/jornada720.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/arch/arm/mach-sa1100/jornada720.c b/arch/arm/mach-sa1100/jornada720.c index 176c066aec7e..ee121d6f0480 100644 --- a/arch/arm/mach-sa1100/jornada720.c +++ b/arch/arm/mach-sa1100/jornada720.c | |||
@@ -26,6 +26,7 @@ | |||
26 | #include <mach/hardware.h> | 26 | #include <mach/hardware.h> |
27 | #include <asm/hardware/sa1111.h> | 27 | #include <asm/hardware/sa1111.h> |
28 | #include <asm/irq.h> | 28 | #include <asm/irq.h> |
29 | #include <asm/page.h> | ||
29 | #include <asm/mach-types.h> | 30 | #include <asm/mach-types.h> |
30 | #include <asm/setup.h> | 31 | #include <asm/setup.h> |
31 | #include <asm/mach/arch.h> | 32 | #include <asm/mach/arch.h> |
@@ -364,7 +365,7 @@ static void __init jornada720_mach_init(void) | |||
364 | 365 | ||
365 | MACHINE_START(JORNADA720, "HP Jornada 720") | 366 | MACHINE_START(JORNADA720, "HP Jornada 720") |
366 | /* Maintainer: Kristoffer Ericson <Kristoffer.Ericson@gmail.com> */ | 367 | /* Maintainer: Kristoffer Ericson <Kristoffer.Ericson@gmail.com> */ |
367 | .boot_params = 0xc0000100, | 368 | .atag_offset = 0x100, |
368 | .map_io = jornada720_map_io, | 369 | .map_io = jornada720_map_io, |
369 | .init_irq = sa1100_init_irq, | 370 | .init_irq = sa1100_init_irq, |
370 | .timer = &sa1100_timer, | 371 | .timer = &sa1100_timer, |
@@ -372,4 +373,5 @@ MACHINE_START(JORNADA720, "HP Jornada 720") | |||
372 | #ifdef CONFIG_SA1111 | 373 | #ifdef CONFIG_SA1111 |
373 | .dma_zone_size = SZ_1M, | 374 | .dma_zone_size = SZ_1M, |
374 | #endif | 375 | #endif |
376 | .restart = sa11x0_restart, | ||
375 | MACHINE_END | 377 | MACHINE_END |