summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mm/copypage-v3.S')
-rw-r--r--arch/arm/mm/copypage-v3.S67
1 files changed, 67 insertions, 0 deletions
diff --git a/arch/arm/mm/copypage-v3.S b/arch/arm/mm/copypage-v3.S
new file mode 100644
index 000000000000..4940f1908316
--- /dev/null
+++ b/arch/arm/mm/copypage-v3.S
@@ -0,0 +1,67 @@
1/*
2 * linux/arch/arm/lib/copypage.S
3 *
4 * Copyright (C) 1995-1999 Russell King
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 *
10 * ASM optimised string functions
11 */
12#include <linux/linkage.h>
13#include <linux/init.h>
14#include <asm/assembler.h>
15#include <asm/constants.h>
16
17 .text
18 .align 5
19/*
20 * ARMv3 optimised copy_user_page
21 *
22 * FIXME: do we need to handle cache stuff...
23 */
24ENTRY(v3_copy_user_page)
25 stmfd sp!, {r4, lr} @ 2
26 mov r2, #PAGE_SZ/64 @ 1
27 ldmia r1!, {r3, r4, ip, lr} @ 4+1
281: stmia r0!, {r3, r4, ip, lr} @ 4
29 ldmia r1!, {r3, r4, ip, lr} @ 4+1
30 stmia r0!, {r3, r4, ip, lr} @ 4
31 ldmia r1!, {r3, r4, ip, lr} @ 4+1
32 stmia r0!, {r3, r4, ip, lr} @ 4
33 ldmia r1!, {r3, r4, ip, lr} @ 4
34 subs r2, r2, #1 @ 1
35 stmia r0!, {r3, r4, ip, lr} @ 4
36 ldmneia r1!, {r3, r4, ip, lr} @ 4
37 bne 1b @ 1
38 LOADREGS(fd, sp!, {r4, pc}) @ 3
39
40 .align 5
41/*
42 * ARMv3 optimised clear_user_page
43 *
44 * FIXME: do we need to handle cache stuff...
45 */
46ENTRY(v3_clear_user_page)
47 str lr, [sp, #-4]!
48 mov r1, #PAGE_SZ/64 @ 1
49 mov r2, #0 @ 1
50 mov r3, #0 @ 1
51 mov ip, #0 @ 1
52 mov lr, #0 @ 1
531: stmia r0!, {r2, r3, ip, lr} @ 4
54 stmia r0!, {r2, r3, ip, lr} @ 4
55 stmia r0!, {r2, r3, ip, lr} @ 4
56 stmia r0!, {r2, r3, ip, lr} @ 4
57 subs r1, r1, #1 @ 1
58 bne 1b @ 1
59 ldr pc, [sp], #4
60
61 __INITDATA
62
63 .type v3_user_fns, #object
64ENTRY(v3_user_fns)
65 .long v3_clear_user_page
66 .long v3_copy_user_page
67 .size v3_user_fns, . - v3_user_fns