diff options
Diffstat (limited to 'arch/arm/oprofile/op_model_xscale.c')
-rw-r--r-- | arch/arm/oprofile/op_model_xscale.c | 443 |
1 files changed, 443 insertions, 0 deletions
diff --git a/arch/arm/oprofile/op_model_xscale.c b/arch/arm/oprofile/op_model_xscale.c new file mode 100644 index 000000000000..e0f0b320d76c --- /dev/null +++ b/arch/arm/oprofile/op_model_xscale.c | |||
@@ -0,0 +1,443 @@ | |||
1 | /** | ||
2 | * @file op_model_xscale.c | ||
3 | * XScale Performance Monitor Driver | ||
4 | * | ||
5 | * @remark Copyright 2000-2004 Deepak Saxena <dsaxena@mvista.com> | ||
6 | * @remark Copyright 2000-2004 MontaVista Software Inc | ||
7 | * @remark Copyright 2004 Dave Jiang <dave.jiang@intel.com> | ||
8 | * @remark Copyright 2004 Intel Corporation | ||
9 | * @remark Copyright 2004 Zwane Mwaikambo <zwane@arm.linux.org.uk> | ||
10 | * @remark Copyright 2004 OProfile Authors | ||
11 | * | ||
12 | * @remark Read the file COPYING | ||
13 | * | ||
14 | * @author Zwane Mwaikambo | ||
15 | */ | ||
16 | |||
17 | /* #define DEBUG */ | ||
18 | #include <linux/types.h> | ||
19 | #include <linux/errno.h> | ||
20 | #include <linux/sched.h> | ||
21 | #include <linux/oprofile.h> | ||
22 | #include <linux/interrupt.h> | ||
23 | #include <asm/irq.h> | ||
24 | #include <asm/system.h> | ||
25 | |||
26 | #include "op_counter.h" | ||
27 | #include "op_arm_model.h" | ||
28 | |||
29 | #define PMU_ENABLE 0x001 /* Enable counters */ | ||
30 | #define PMN_RESET 0x002 /* Reset event counters */ | ||
31 | #define CCNT_RESET 0x004 /* Reset clock counter */ | ||
32 | #define PMU_RESET (CCNT_RESET | PMN_RESET) | ||
33 | #define PMU_CNT64 0x008 /* Make CCNT count every 64th cycle */ | ||
34 | |||
35 | /* TODO do runtime detection */ | ||
36 | #ifdef CONFIG_ARCH_IOP310 | ||
37 | #define XSCALE_PMU_IRQ IRQ_XS80200_PMU | ||
38 | #endif | ||
39 | #ifdef CONFIG_ARCH_IOP321 | ||
40 | #define XSCALE_PMU_IRQ IRQ_IOP321_CORE_PMU | ||
41 | #endif | ||
42 | #ifdef CONFIG_ARCH_IOP331 | ||
43 | #define XSCALE_PMU_IRQ IRQ_IOP331_CORE_PMU | ||
44 | #endif | ||
45 | #ifdef CONFIG_ARCH_PXA | ||
46 | #define XSCALE_PMU_IRQ IRQ_PMU | ||
47 | #endif | ||
48 | |||
49 | /* | ||
50 | * Different types of events that can be counted by the XScale PMU | ||
51 | * as used by Oprofile userspace. Here primarily for documentation | ||
52 | * purposes. | ||
53 | */ | ||
54 | |||
55 | #define EVT_ICACHE_MISS 0x00 | ||
56 | #define EVT_ICACHE_NO_DELIVER 0x01 | ||
57 | #define EVT_DATA_STALL 0x02 | ||
58 | #define EVT_ITLB_MISS 0x03 | ||
59 | #define EVT_DTLB_MISS 0x04 | ||
60 | #define EVT_BRANCH 0x05 | ||
61 | #define EVT_BRANCH_MISS 0x06 | ||
62 | #define EVT_INSTRUCTION 0x07 | ||
63 | #define EVT_DCACHE_FULL_STALL 0x08 | ||
64 | #define EVT_DCACHE_FULL_STALL_CONTIG 0x09 | ||
65 | #define EVT_DCACHE_ACCESS 0x0A | ||
66 | #define EVT_DCACHE_MISS 0x0B | ||
67 | #define EVT_DCACE_WRITE_BACK 0x0C | ||
68 | #define EVT_PC_CHANGED 0x0D | ||
69 | #define EVT_BCU_REQUEST 0x10 | ||
70 | #define EVT_BCU_FULL 0x11 | ||
71 | #define EVT_BCU_DRAIN 0x12 | ||
72 | #define EVT_BCU_ECC_NO_ELOG 0x14 | ||
73 | #define EVT_BCU_1_BIT_ERR 0x15 | ||
74 | #define EVT_RMW 0x16 | ||
75 | /* EVT_CCNT is not hardware defined */ | ||
76 | #define EVT_CCNT 0xFE | ||
77 | #define EVT_UNUSED 0xFF | ||
78 | |||
79 | struct pmu_counter { | ||
80 | volatile unsigned long ovf; | ||
81 | unsigned long reset_counter; | ||
82 | }; | ||
83 | |||
84 | enum { CCNT, PMN0, PMN1, PMN2, PMN3, MAX_COUNTERS }; | ||
85 | |||
86 | static struct pmu_counter results[MAX_COUNTERS]; | ||
87 | |||
88 | /* | ||
89 | * There are two versions of the PMU in current XScale processors | ||
90 | * with differing register layouts and number of performance counters. | ||
91 | * e.g. IOP321 is xsc1 whilst IOP331 is xsc2. | ||
92 | * We detect which register layout to use in xscale_detect_pmu() | ||
93 | */ | ||
94 | enum { PMU_XSC1, PMU_XSC2 }; | ||
95 | |||
96 | struct pmu_type { | ||
97 | int id; | ||
98 | char *name; | ||
99 | int num_counters; | ||
100 | unsigned int int_enable; | ||
101 | unsigned int cnt_ovf[MAX_COUNTERS]; | ||
102 | unsigned int int_mask[MAX_COUNTERS]; | ||
103 | }; | ||
104 | |||
105 | static struct pmu_type pmu_parms[] = { | ||
106 | { | ||
107 | .id = PMU_XSC1, | ||
108 | .name = "arm/xscale1", | ||
109 | .num_counters = 3, | ||
110 | .int_mask = { [PMN0] = 0x10, [PMN1] = 0x20, | ||
111 | [CCNT] = 0x40 }, | ||
112 | .cnt_ovf = { [CCNT] = 0x400, [PMN0] = 0x100, | ||
113 | [PMN1] = 0x200}, | ||
114 | }, | ||
115 | { | ||
116 | .id = PMU_XSC2, | ||
117 | .name = "arm/xscale2", | ||
118 | .num_counters = 5, | ||
119 | .int_mask = { [CCNT] = 0x01, [PMN0] = 0x02, | ||
120 | [PMN1] = 0x04, [PMN2] = 0x08, | ||
121 | [PMN3] = 0x10 }, | ||
122 | .cnt_ovf = { [CCNT] = 0x01, [PMN0] = 0x02, | ||
123 | [PMN1] = 0x04, [PMN2] = 0x08, | ||
124 | [PMN3] = 0x10 }, | ||
125 | }, | ||
126 | }; | ||
127 | |||
128 | static struct pmu_type *pmu; | ||
129 | |||
130 | static void write_pmnc(u32 val) | ||
131 | { | ||
132 | if (pmu->id == PMU_XSC1) { | ||
133 | /* upper 4bits and 7, 11 are write-as-0 */ | ||
134 | val &= 0xffff77f; | ||
135 | __asm__ __volatile__ ("mcr p14, 0, %0, c0, c0, 0" : : "r" (val)); | ||
136 | } else { | ||
137 | /* bits 4-23 are write-as-0, 24-31 are write ignored */ | ||
138 | val &= 0xf; | ||
139 | __asm__ __volatile__ ("mcr p14, 0, %0, c0, c1, 0" : : "r" (val)); | ||
140 | } | ||
141 | } | ||
142 | |||
143 | static u32 read_pmnc(void) | ||
144 | { | ||
145 | u32 val; | ||
146 | |||
147 | if (pmu->id == PMU_XSC1) | ||
148 | __asm__ __volatile__ ("mrc p14, 0, %0, c0, c0, 0" : "=r" (val)); | ||
149 | else { | ||
150 | __asm__ __volatile__ ("mrc p14, 0, %0, c0, c1, 0" : "=r" (val)); | ||
151 | /* bits 1-2 and 4-23 are read-unpredictable */ | ||
152 | val &= 0xff000009; | ||
153 | } | ||
154 | |||
155 | return val; | ||
156 | } | ||
157 | |||
158 | static u32 __xsc1_read_counter(int counter) | ||
159 | { | ||
160 | u32 val = 0; | ||
161 | |||
162 | switch (counter) { | ||
163 | case CCNT: | ||
164 | __asm__ __volatile__ ("mrc p14, 0, %0, c1, c0, 0" : "=r" (val)); | ||
165 | break; | ||
166 | case PMN0: | ||
167 | __asm__ __volatile__ ("mrc p14, 0, %0, c2, c0, 0" : "=r" (val)); | ||
168 | break; | ||
169 | case PMN1: | ||
170 | __asm__ __volatile__ ("mrc p14, 0, %0, c3, c0, 0" : "=r" (val)); | ||
171 | break; | ||
172 | } | ||
173 | return val; | ||
174 | } | ||
175 | |||
176 | static u32 __xsc2_read_counter(int counter) | ||
177 | { | ||
178 | u32 val = 0; | ||
179 | |||
180 | switch (counter) { | ||
181 | case CCNT: | ||
182 | __asm__ __volatile__ ("mrc p14, 0, %0, c1, c1, 0" : "=r" (val)); | ||
183 | break; | ||
184 | case PMN0: | ||
185 | __asm__ __volatile__ ("mrc p14, 0, %0, c0, c2, 0" : "=r" (val)); | ||
186 | break; | ||
187 | case PMN1: | ||
188 | __asm__ __volatile__ ("mrc p14, 0, %0, c1, c2, 0" : "=r" (val)); | ||
189 | break; | ||
190 | case PMN2: | ||
191 | __asm__ __volatile__ ("mrc p14, 0, %0, c2, c2, 0" : "=r" (val)); | ||
192 | break; | ||
193 | case PMN3: | ||
194 | __asm__ __volatile__ ("mrc p14, 0, %0, c3, c2, 0" : "=r" (val)); | ||
195 | break; | ||
196 | } | ||
197 | return val; | ||
198 | } | ||
199 | |||
200 | static u32 read_counter(int counter) | ||
201 | { | ||
202 | u32 val; | ||
203 | |||
204 | if (pmu->id == PMU_XSC1) | ||
205 | val = __xsc1_read_counter(counter); | ||
206 | else | ||
207 | val = __xsc2_read_counter(counter); | ||
208 | |||
209 | return val; | ||
210 | } | ||
211 | |||
212 | static void __xsc1_write_counter(int counter, u32 val) | ||
213 | { | ||
214 | switch (counter) { | ||
215 | case CCNT: | ||
216 | __asm__ __volatile__ ("mcr p14, 0, %0, c1, c0, 0" : : "r" (val)); | ||
217 | break; | ||
218 | case PMN0: | ||
219 | __asm__ __volatile__ ("mcr p14, 0, %0, c2, c0, 0" : : "r" (val)); | ||
220 | break; | ||
221 | case PMN1: | ||
222 | __asm__ __volatile__ ("mcr p14, 0, %0, c3, c0, 0" : : "r" (val)); | ||
223 | break; | ||
224 | } | ||
225 | } | ||
226 | |||
227 | static void __xsc2_write_counter(int counter, u32 val) | ||
228 | { | ||
229 | switch (counter) { | ||
230 | case CCNT: | ||
231 | __asm__ __volatile__ ("mcr p14, 0, %0, c1, c1, 0" : : "r" (val)); | ||
232 | break; | ||
233 | case PMN0: | ||
234 | __asm__ __volatile__ ("mcr p14, 0, %0, c0, c2, 0" : : "r" (val)); | ||
235 | break; | ||
236 | case PMN1: | ||
237 | __asm__ __volatile__ ("mcr p14, 0, %0, c1, c2, 0" : : "r" (val)); | ||
238 | break; | ||
239 | case PMN2: | ||
240 | __asm__ __volatile__ ("mcr p14, 0, %0, c2, c2, 0" : : "r" (val)); | ||
241 | break; | ||
242 | case PMN3: | ||
243 | __asm__ __volatile__ ("mcr p14, 0, %0, c3, c2, 0" : : "r" (val)); | ||
244 | break; | ||
245 | } | ||
246 | } | ||
247 | |||
248 | static void write_counter(int counter, u32 val) | ||
249 | { | ||
250 | if (pmu->id == PMU_XSC1) | ||
251 | __xsc1_write_counter(counter, val); | ||
252 | else | ||
253 | __xsc2_write_counter(counter, val); | ||
254 | } | ||
255 | |||
256 | static int xscale_setup_ctrs(void) | ||
257 | { | ||
258 | u32 evtsel, pmnc; | ||
259 | int i; | ||
260 | |||
261 | for (i = CCNT; i < MAX_COUNTERS; i++) { | ||
262 | if (counter_config[i].enabled) | ||
263 | continue; | ||
264 | |||
265 | counter_config[i].event = EVT_UNUSED; | ||
266 | } | ||
267 | |||
268 | switch (pmu->id) { | ||
269 | case PMU_XSC1: | ||
270 | pmnc = (counter_config[PMN1].event << 20) | (counter_config[PMN0].event << 12); | ||
271 | pr_debug("xscale_setup_ctrs: pmnc: %#08x\n", pmnc); | ||
272 | write_pmnc(pmnc); | ||
273 | break; | ||
274 | |||
275 | case PMU_XSC2: | ||
276 | evtsel = counter_config[PMN0].event | (counter_config[PMN1].event << 8) | | ||
277 | (counter_config[PMN2].event << 16) | (counter_config[PMN3].event << 24); | ||
278 | |||
279 | pr_debug("xscale_setup_ctrs: evtsel %#08x\n", evtsel); | ||
280 | __asm__ __volatile__ ("mcr p14, 0, %0, c8, c1, 0" : : "r" (evtsel)); | ||
281 | break; | ||
282 | } | ||
283 | |||
284 | for (i = CCNT; i < MAX_COUNTERS; i++) { | ||
285 | if (counter_config[i].event == EVT_UNUSED) { | ||
286 | counter_config[i].event = 0; | ||
287 | pmu->int_enable &= ~pmu->int_mask[i]; | ||
288 | continue; | ||
289 | } | ||
290 | |||
291 | results[i].reset_counter = counter_config[i].count; | ||
292 | write_counter(i, -(u32)counter_config[i].count); | ||
293 | pmu->int_enable |= pmu->int_mask[i]; | ||
294 | pr_debug("xscale_setup_ctrs: counter%d %#08x from %#08lx\n", i, | ||
295 | read_counter(i), counter_config[i].count); | ||
296 | } | ||
297 | |||
298 | return 0; | ||
299 | } | ||
300 | |||
301 | static void inline __xsc1_check_ctrs(void) | ||
302 | { | ||
303 | int i; | ||
304 | u32 pmnc = read_pmnc(); | ||
305 | |||
306 | /* NOTE: there's an A stepping errata that states if an overflow */ | ||
307 | /* bit already exists and another occurs, the previous */ | ||
308 | /* Overflow bit gets cleared. There's no workaround. */ | ||
309 | /* Fixed in B stepping or later */ | ||
310 | |||
311 | /* Write the value back to clear the overflow flags. Overflow */ | ||
312 | /* flags remain in pmnc for use below */ | ||
313 | write_pmnc(pmnc & ~PMU_ENABLE); | ||
314 | |||
315 | for (i = CCNT; i <= PMN1; i++) { | ||
316 | if (!(pmu->int_mask[i] & pmu->int_enable)) | ||
317 | continue; | ||
318 | |||
319 | if (pmnc & pmu->cnt_ovf[i]) | ||
320 | results[i].ovf++; | ||
321 | } | ||
322 | } | ||
323 | |||
324 | static void inline __xsc2_check_ctrs(void) | ||
325 | { | ||
326 | int i; | ||
327 | u32 flag = 0, pmnc = read_pmnc(); | ||
328 | |||
329 | pmnc &= ~PMU_ENABLE; | ||
330 | write_pmnc(pmnc); | ||
331 | |||
332 | /* read overflow flag register */ | ||
333 | __asm__ __volatile__ ("mrc p14, 0, %0, c5, c1, 0" : "=r" (flag)); | ||
334 | |||
335 | for (i = CCNT; i <= PMN3; i++) { | ||
336 | if (!(pmu->int_mask[i] & pmu->int_enable)) | ||
337 | continue; | ||
338 | |||
339 | if (flag & pmu->cnt_ovf[i]) | ||
340 | results[i].ovf++; | ||
341 | } | ||
342 | |||
343 | /* writeback clears overflow bits */ | ||
344 | __asm__ __volatile__ ("mcr p14, 0, %0, c5, c1, 0" : : "r" (flag)); | ||
345 | } | ||
346 | |||
347 | static irqreturn_t xscale_pmu_interrupt(int irq, void *arg, struct pt_regs *regs) | ||
348 | { | ||
349 | int i; | ||
350 | u32 pmnc; | ||
351 | |||
352 | if (pmu->id == PMU_XSC1) | ||
353 | __xsc1_check_ctrs(); | ||
354 | else | ||
355 | __xsc2_check_ctrs(); | ||
356 | |||
357 | for (i = CCNT; i < MAX_COUNTERS; i++) { | ||
358 | if (!results[i].ovf) | ||
359 | continue; | ||
360 | |||
361 | write_counter(i, -(u32)results[i].reset_counter); | ||
362 | oprofile_add_sample(regs, i); | ||
363 | results[i].ovf--; | ||
364 | } | ||
365 | |||
366 | pmnc = read_pmnc() | PMU_ENABLE; | ||
367 | write_pmnc(pmnc); | ||
368 | |||
369 | return IRQ_HANDLED; | ||
370 | } | ||
371 | |||
372 | static void xscale_pmu_stop(void) | ||
373 | { | ||
374 | u32 pmnc = read_pmnc(); | ||
375 | |||
376 | pmnc &= ~PMU_ENABLE; | ||
377 | write_pmnc(pmnc); | ||
378 | |||
379 | free_irq(XSCALE_PMU_IRQ, results); | ||
380 | } | ||
381 | |||
382 | static int xscale_pmu_start(void) | ||
383 | { | ||
384 | int ret; | ||
385 | u32 pmnc = read_pmnc(); | ||
386 | |||
387 | ret = request_irq(XSCALE_PMU_IRQ, xscale_pmu_interrupt, SA_INTERRUPT, | ||
388 | "XScale PMU", (void *)results); | ||
389 | |||
390 | if (ret < 0) { | ||
391 | printk(KERN_ERR "oprofile: unable to request IRQ%d for XScale PMU\n", | ||
392 | XSCALE_PMU_IRQ); | ||
393 | return ret; | ||
394 | } | ||
395 | |||
396 | if (pmu->id == PMU_XSC1) | ||
397 | pmnc |= pmu->int_enable; | ||
398 | else { | ||
399 | __asm__ __volatile__ ("mcr p14, 0, %0, c4, c1, 0" : : "r" (pmu->int_enable)); | ||
400 | pmnc &= ~PMU_CNT64; | ||
401 | } | ||
402 | |||
403 | pmnc |= PMU_ENABLE; | ||
404 | write_pmnc(pmnc); | ||
405 | pr_debug("xscale_pmu_start: pmnc: %#08x mask: %08x\n", pmnc, pmu->int_enable); | ||
406 | return 0; | ||
407 | } | ||
408 | |||
409 | static int xscale_detect_pmu(void) | ||
410 | { | ||
411 | int ret = 0; | ||
412 | u32 id; | ||
413 | |||
414 | id = (read_cpuid(CPUID_ID) >> 13) & 0x7; | ||
415 | |||
416 | switch (id) { | ||
417 | case 1: | ||
418 | pmu = &pmu_parms[PMU_XSC1]; | ||
419 | break; | ||
420 | case 2: | ||
421 | pmu = &pmu_parms[PMU_XSC2]; | ||
422 | break; | ||
423 | default: | ||
424 | ret = -ENODEV; | ||
425 | break; | ||
426 | } | ||
427 | |||
428 | if (!ret) { | ||
429 | op_xscale_spec.name = pmu->name; | ||
430 | op_xscale_spec.num_counters = pmu->num_counters; | ||
431 | pr_debug("xscale_detect_pmu: detected %s PMU\n", pmu->name); | ||
432 | } | ||
433 | |||
434 | return ret; | ||
435 | } | ||
436 | |||
437 | struct op_arm_model_spec op_xscale_spec = { | ||
438 | .init = xscale_detect_pmu, | ||
439 | .setup_ctrs = xscale_setup_ctrs, | ||
440 | .start = xscale_pmu_start, | ||
441 | .stop = xscale_pmu_stop, | ||
442 | }; | ||
443 | |||