summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm26/boot/compressed/misc.c')
-rw-r--r--arch/arm26/boot/compressed/misc.c316
1 files changed, 316 insertions, 0 deletions
diff --git a/arch/arm26/boot/compressed/misc.c b/arch/arm26/boot/compressed/misc.c
new file mode 100644
index 000000000000..f17f50e5516f
--- /dev/null
+++ b/arch/arm26/boot/compressed/misc.c
@@ -0,0 +1,316 @@
1/*
2 * misc.c
3 *
4 * This is a collection of several routines from gzip-1.0.3
5 * adapted for Linux.
6 *
7 * malloc by Hannu Savolainen 1993 and Matthias Urlichs 1994
8 *
9 * Modified for ARM Linux by Russell King
10 *
11 * Nicolas Pitre <nico@visuaide.com> 1999/04/14 :
12 * For this code to run directly from Flash, all constant variables must
13 * be marked with 'const' and all other variables initialized at run-time
14 * only. This way all non constant variables will end up in the bss segment,
15 * which should point to addresses in RAM and cleared to 0 on start.
16 * This allows for a much quicker boot time.
17 */
18
19unsigned int __machine_arch_type;
20
21#include <linux/kernel.h>
22
23#include <asm/uaccess.h>
24#include "uncompress.h"
25
26#ifdef STANDALONE_DEBUG
27#define puts printf
28#endif
29
30#define __ptr_t void *
31
32/*
33 * Optimised C version of memzero for the ARM.
34 */
35void __memzero (__ptr_t s, size_t n)
36{
37 union { void *vp; unsigned long *ulp; unsigned char *ucp; } u;
38 int i;
39
40 u.vp = s;
41
42 for (i = n >> 5; i > 0; i--) {
43 *u.ulp++ = 0;
44 *u.ulp++ = 0;
45 *u.ulp++ = 0;
46 *u.ulp++ = 0;
47 *u.ulp++ = 0;
48 *u.ulp++ = 0;
49 *u.ulp++ = 0;
50 *u.ulp++ = 0;
51 }
52
53 if (n & 1 << 4) {
54 *u.ulp++ = 0;
55 *u.ulp++ = 0;
56 *u.ulp++ = 0;
57 *u.ulp++ = 0;
58 }
59
60 if (n & 1 << 3) {
61 *u.ulp++ = 0;
62 *u.ulp++ = 0;
63 }
64
65 if (n & 1 << 2)
66 *u.ulp++ = 0;
67
68 if (n & 1 << 1) {
69 *u.ucp++ = 0;
70 *u.ucp++ = 0;
71 }
72
73 if (n & 1)
74 *u.ucp++ = 0;
75}
76
77static inline __ptr_t memcpy(__ptr_t __dest, __const __ptr_t __src,
78 size_t __n)
79{
80 int i = 0;
81 unsigned char *d = (unsigned char *)__dest, *s = (unsigned char *)__src;
82
83 for (i = __n >> 3; i > 0; i--) {
84 *d++ = *s++;
85 *d++ = *s++;
86 *d++ = *s++;
87 *d++ = *s++;
88 *d++ = *s++;
89 *d++ = *s++;
90 *d++ = *s++;
91 *d++ = *s++;
92 }
93
94 if (__n & 1 << 2) {
95 *d++ = *s++;
96 *d++ = *s++;
97 *d++ = *s++;
98 *d++ = *s++;
99 }
100
101 if (__n & 1 << 1) {
102 *d++ = *s++;
103 *d++ = *s++;
104 }
105
106 if (__n & 1)
107 *d++ = *s++;
108
109 return __dest;
110}
111
112/*
113 * gzip delarations
114 */
115#define OF(args) args
116#define STATIC static
117
118typedef unsigned char uch;
119typedef unsigned short ush;
120typedef unsigned long ulg;
121
122#define WSIZE 0x8000 /* Window size must be at least 32k, */
123 /* and a power of two */
124
125static uch *inbuf; /* input buffer */
126static uch window[WSIZE]; /* Sliding window buffer */
127
128static unsigned insize; /* valid bytes in inbuf */
129static unsigned inptr; /* index of next byte to be processed in inbuf */
130static unsigned outcnt; /* bytes in output buffer */
131
132/* gzip flag byte */
133#define ASCII_FLAG 0x01 /* bit 0 set: file probably ascii text */
134#define CONTINUATION 0x02 /* bit 1 set: continuation of multi-part gzip file */
135#define EXTRA_FIELD 0x04 /* bit 2 set: extra field present */
136#define ORIG_NAME 0x08 /* bit 3 set: original file name present */
137#define COMMENT 0x10 /* bit 4 set: file comment present */
138#define ENCRYPTED 0x20 /* bit 5 set: file is encrypted */
139#define RESERVED 0xC0 /* bit 6,7: reserved */
140
141#define get_byte() (inptr < insize ? inbuf[inptr++] : fill_inbuf())
142
143/* Diagnostic functions */
144#ifdef DEBUG
145# define Assert(cond,msg) {if(!(cond)) error(msg);}
146# define Trace(x) fprintf x
147# define Tracev(x) {if (verbose) fprintf x ;}
148# define Tracevv(x) {if (verbose>1) fprintf x ;}
149# define Tracec(c,x) {if (verbose && (c)) fprintf x ;}
150# define Tracecv(c,x) {if (verbose>1 && (c)) fprintf x ;}
151#else
152# define Assert(cond,msg)
153# define Trace(x)
154# define Tracev(x)
155# define Tracevv(x)
156# define Tracec(c,x)
157# define Tracecv(c,x)
158#endif
159
160static int fill_inbuf(void);
161static void flush_window(void);
162static void error(char *m);
163static void gzip_mark(void **);
164static void gzip_release(void **);
165
166extern char input_data[];
167extern char input_data_end[];
168
169static uch *output_data;
170static ulg output_ptr;
171static ulg bytes_out;
172
173static void *malloc(int size);
174static void free(void *where);
175static void error(char *m);
176static void gzip_mark(void **);
177static void gzip_release(void **);
178
179static void puts(const char *);
180
181extern int end;
182static ulg free_mem_ptr;
183static ulg free_mem_ptr_end;
184
185#define HEAP_SIZE 0x2000
186
187#include "../../../../lib/inflate.c"
188
189#ifndef STANDALONE_DEBUG
190static void *malloc(int size)
191{
192 void *p;
193
194 if (size <0) error("Malloc error");
195 if (free_mem_ptr <= 0) error("Memory error");
196
197 free_mem_ptr = (free_mem_ptr + 3) & ~3; /* Align */
198
199 p = (void *)free_mem_ptr;
200 free_mem_ptr += size;
201
202 if (free_mem_ptr >= free_mem_ptr_end)
203 error("Out of memory");
204 return p;
205}
206
207static void free(void *where)
208{ /* gzip_mark & gzip_release do the free */
209}
210
211static void gzip_mark(void **ptr)
212{
213 arch_decomp_wdog();
214 *ptr = (void *) free_mem_ptr;
215}
216
217static void gzip_release(void **ptr)
218{
219 arch_decomp_wdog();
220 free_mem_ptr = (long) *ptr;
221}
222#else
223static void gzip_mark(void **ptr)
224{
225}
226
227static void gzip_release(void **ptr)
228{
229}
230#endif
231
232/* ===========================================================================
233 * Fill the input buffer. This is called only when the buffer is empty
234 * and at least one byte is really needed.
235 */
236int fill_inbuf(void)
237{
238 if (insize != 0)
239 error("ran out of input data");
240
241 inbuf = input_data;
242 insize = &input_data_end[0] - &input_data[0];
243
244 inptr = 1;
245 return inbuf[0];
246}
247
248/* ===========================================================================
249 * Write the output window window[0..outcnt-1] and update crc and bytes_out.
250 * (Used for the decompressed data only.)
251 */
252void flush_window(void)
253{
254 ulg c = crc;
255 unsigned n;
256 uch *in, *out, ch;
257
258 in = window;
259 out = &output_data[output_ptr];
260 for (n = 0; n < outcnt; n++) {
261 ch = *out++ = *in++;
262 c = crc_32_tab[((int)c ^ ch) & 0xff] ^ (c >> 8);
263 }
264 crc = c;
265 bytes_out += (ulg)outcnt;
266 output_ptr += (ulg)outcnt;
267 outcnt = 0;
268 puts(".");
269}
270
271static void error(char *x)
272{
273 int ptr;
274
275 puts("\n\n");
276 puts(x);
277 puts("\n\n -- System halted");
278
279 while(1); /* Halt */
280}
281
282#ifndef STANDALONE_DEBUG
283
284ulg
285decompress_kernel(ulg output_start, ulg free_mem_ptr_p, ulg free_mem_ptr_end_p,
286 int arch_id)
287{
288 output_data = (uch *)output_start; /* Points to kernel start */
289 free_mem_ptr = free_mem_ptr_p;
290 free_mem_ptr_end = free_mem_ptr_end_p;
291 __machine_arch_type = arch_id;
292
293 arch_decomp_setup();
294
295 makecrc();
296 puts("Uncompressing Linux...");
297 gunzip();
298 puts(" done, booting the kernel.\n");
299 return output_ptr;
300}
301#else
302
303char output_buffer[1500*1024];
304
305int main()
306{
307 output_data = output_buffer;
308
309 makecrc();
310 puts("Uncompressing Linux...");
311 gunzip();
312 puts("done.\n");
313 return 0;
314}
315#endif
316