summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm26/lib/io-writesl.S')
-rw-r--r--arch/arm26/lib/io-writesl.S56
1 files changed, 56 insertions, 0 deletions
diff --git a/arch/arm26/lib/io-writesl.S b/arch/arm26/lib/io-writesl.S
new file mode 100644
index 000000000000..4d6049b16e71
--- /dev/null
+++ b/arch/arm26/lib/io-writesl.S
@@ -0,0 +1,56 @@
1/*
2 * linux/arch/arm26/lib/io-writesl.S
3 *
4 * Copyright (C) 1995-2000 Russell King
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
10#include <linux/linkage.h>
11#include <asm/assembler.h>
12#include <asm/hardware.h>
13
14ENTRY(__raw_writesl)
15 teq r2, #0 @ do we have to check for the zero len?
16 moveq pc, lr
17 ands ip, r1, #3
18 bne 2f
19
201: ldr r3, [r1], #4
21 str r3, [r0]
22 subs r2, r2, #1
23 bne 1b
24 mov pc, lr
25
262: bic r1, r1, #3
27 cmp ip, #2
28 ldr r3, [r1], #4
29 bgt 4f
30 blt 5f
31
323: mov ip, r3, lsr #16
33 ldr r3, [r1], #4
34 orr ip, ip, r3, lsl #16
35 str ip, [r0]
36 subs r2, r2, #1
37 bne 3b
38 mov pc, lr
39
404: mov ip, r3, lsr #24
41 ldr r3, [r1], #4
42 orr ip, ip, r3, lsl #8
43 str ip, [r0]
44 subs r2, r2, #1
45 bne 4b
46 mov pc, lr
47
485: mov ip, r3, lsr #8
49 ldr r3, [r1], #4
50 orr ip, ip, r3, lsl #24
51 str ip, [r0]
52 subs r2, r2, #1
53 bne 5b
54 mov pc, lr
55
56