summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm26/lib/setbit.S')
-rw-r--r--arch/arm26/lib/setbit.S29
1 files changed, 29 insertions, 0 deletions
diff --git a/arch/arm26/lib/setbit.S b/arch/arm26/lib/setbit.S
new file mode 100644
index 000000000000..e180c1a1b2f1
--- /dev/null
+++ b/arch/arm26/lib/setbit.S
@@ -0,0 +1,29 @@
1/*
2 * linux/arch/arm26/lib/setbit.S
3 *
4 * Copyright (C) 1995-1996 Russell King
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
10#include <linux/linkage.h>
11#include <asm/assembler.h>
12 .text
13
14/*
15 * Purpose : Function to set a bit
16 * Prototype: int set_bit(int bit, void *addr)
17 */
18ENTRY(_set_bit_be)
19 eor r0, r0, #0x18 @ big endian byte ordering
20ENTRY(_set_bit_le)
21 and r2, r0, #7
22 mov r3, #1
23 mov r3, r3, lsl r2
24 save_and_disable_irqs ip, r2
25 ldrb r2, [r1, r0, lsr #3]
26 orr r2, r2, r3
27 strb r2, [r1, r0, lsr #3]
28 restore_irqs ip
29 RETINSTR(mov,pc,lr)