diff options
Diffstat (limited to 'arch/arm64/include/asm/thread_info.h')
-rw-r--r-- | arch/arm64/include/asm/thread_info.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm64/include/asm/thread_info.h b/arch/arm64/include/asm/thread_info.h index b3325a9cb90f..794d22603f04 100644 --- a/arch/arm64/include/asm/thread_info.h +++ b/arch/arm64/include/asm/thread_info.h | |||
@@ -47,10 +47,10 @@ typedef unsigned long mm_segment_t; | |||
47 | struct thread_info { | 47 | struct thread_info { |
48 | unsigned long flags; /* low level flags */ | 48 | unsigned long flags; /* low level flags */ |
49 | mm_segment_t addr_limit; /* address limit */ | 49 | mm_segment_t addr_limit; /* address limit */ |
50 | struct task_struct *task; /* main task structure */ | ||
50 | #ifdef CONFIG_ARM64_SW_TTBR0_PAN | 51 | #ifdef CONFIG_ARM64_SW_TTBR0_PAN |
51 | u64 ttbr0; /* saved TTBR0_EL1 */ | 52 | u64 ttbr0; /* saved TTBR0_EL1 */ |
52 | #endif | 53 | #endif |
53 | struct task_struct *task; /* main task structure */ | ||
54 | int preempt_count; /* 0 => preemptable, <0 => bug */ | 54 | int preempt_count; /* 0 => preemptable, <0 => bug */ |
55 | int cpu; /* cpu */ | 55 | int cpu; /* cpu */ |
56 | }; | 56 | }; |