aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/c6x/include/asm/bitops.h')
-rw-r--r--arch/c6x/include/asm/bitops.h105
1 files changed, 105 insertions, 0 deletions
diff --git a/arch/c6x/include/asm/bitops.h b/arch/c6x/include/asm/bitops.h
new file mode 100644
index 000000000000..39ab7e874d96
--- /dev/null
+++ b/arch/c6x/include/asm/bitops.h
@@ -0,0 +1,105 @@
1/*
2 * Port on Texas Instruments TMS320C6x architecture
3 *
4 * Copyright (C) 2004, 2009, 2010 Texas Instruments Incorporated
5 * Author: Aurelien Jacquiot (aurelien.jacquiot@jaluna.com)
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
11#ifndef _ASM_C6X_BITOPS_H
12#define _ASM_C6X_BITOPS_H
13
14#ifdef __KERNEL__
15
16#include <linux/bitops.h>
17
18#include <asm/system.h>
19#include <asm/byteorder.h>
20
21/*
22 * clear_bit() doesn't provide any barrier for the compiler.
23 */
24#define smp_mb__before_clear_bit() barrier()
25#define smp_mb__after_clear_bit() barrier()
26
27/*
28 * We are lucky, DSP is perfect for bitops: do it in 3 cycles
29 */
30
31/**
32 * __ffs - find first bit in word.
33 * @word: The word to search
34 *
35 * Undefined if no bit exists, so code should check against 0 first.
36 * Note __ffs(0) = undef, __ffs(1) = 0, __ffs(0x80000000) = 31.
37 *
38 */
39static inline unsigned long __ffs(unsigned long x)
40{
41 asm (" bitr .M1 %0,%0\n"
42 " nop\n"
43 " lmbd .L1 1,%0,%0\n"
44 : "+a"(x));
45
46 return x;
47}
48
49/*
50 * ffz - find first zero in word.
51 * @word: The word to search
52 *
53 * Undefined if no zero exists, so code should check against ~0UL first.
54 */
55#define ffz(x) __ffs(~(x))
56
57/**
58 * fls - find last (most-significant) bit set
59 * @x: the word to search
60 *
61 * This is defined the same way as ffs.
62 * Note fls(0) = 0, fls(1) = 1, fls(0x80000000) = 32.
63 */
64static inline int fls(int x)
65{
66 if (!x)
67 return 0;
68
69 asm (" lmbd .L1 1,%0,%0\n" : "+a"(x));
70
71 return 32 - x;
72}
73
74/**
75 * ffs - find first bit set
76 * @x: the word to search
77 *
78 * This is defined the same way as
79 * the libc and compiler builtin ffs routines, therefore
80 * differs in spirit from the above ffz (man ffs).
81 * Note ffs(0) = 0, ffs(1) = 1, ffs(0x80000000) = 32.
82 */
83static inline int ffs(int x)
84{
85 if (!x)
86 return 0;
87
88 return __ffs(x) + 1;
89}
90
91#include <asm-generic/bitops/__fls.h>
92#include <asm-generic/bitops/fls64.h>
93#include <asm-generic/bitops/find.h>
94
95#include <asm-generic/bitops/sched.h>
96#include <asm-generic/bitops/hweight.h>
97#include <asm-generic/bitops/lock.h>
98
99#include <asm-generic/bitops/atomic.h>
100#include <asm-generic/bitops/non-atomic.h>
101#include <asm-generic/bitops/le.h>
102#include <asm-generic/bitops/ext2-atomic.h>
103
104#endif /* __KERNEL__ */
105#endif /* _ASM_C6X_BITOPS_H */