aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/frv/Kconfig')
-rw-r--r--arch/frv/Kconfig1
1 files changed, 1 insertions, 0 deletions
diff --git a/arch/frv/Kconfig b/arch/frv/Kconfig
index c5e69abb4889..bbbf7927f238 100644
--- a/arch/frv/Kconfig
+++ b/arch/frv/Kconfig
@@ -317,6 +317,7 @@ config PCI
317 bool "Use PCI" 317 bool "Use PCI"
318 depends on MB93090_MB00 318 depends on MB93090_MB00
319 default y 319 default y
320 select GENERIC_PCI_IOMAP
320 help 321 help
321 Some FR-V systems (such as the MB93090-MB00 VDK) have PCI 322 Some FR-V systems (such as the MB93090-MB00 VDK) have PCI
322 onboard. If you have one of these boards and you wish to use the PCI 323 onboard. If you have one of these boards and you wish to use the PCI