summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/i386/kernel/cpu/mtrr/mtrr.h')
-rw-r--r--arch/i386/kernel/cpu/mtrr/mtrr.h98
1 files changed, 98 insertions, 0 deletions
diff --git a/arch/i386/kernel/cpu/mtrr/mtrr.h b/arch/i386/kernel/cpu/mtrr/mtrr.h
new file mode 100644
index 000000000000..de1351245599
--- /dev/null
+++ b/arch/i386/kernel/cpu/mtrr/mtrr.h
@@ -0,0 +1,98 @@
1/*
2 * local mtrr defines.
3 */
4
5#ifndef TRUE
6#define TRUE 1
7#define FALSE 0
8#endif
9
10#define MTRRcap_MSR 0x0fe
11#define MTRRdefType_MSR 0x2ff
12
13#define MTRRphysBase_MSR(reg) (0x200 + 2 * (reg))
14#define MTRRphysMask_MSR(reg) (0x200 + 2 * (reg) + 1)
15
16#define NUM_FIXED_RANGES 88
17#define MTRRfix64K_00000_MSR 0x250
18#define MTRRfix16K_80000_MSR 0x258
19#define MTRRfix16K_A0000_MSR 0x259
20#define MTRRfix4K_C0000_MSR 0x268
21#define MTRRfix4K_C8000_MSR 0x269
22#define MTRRfix4K_D0000_MSR 0x26a
23#define MTRRfix4K_D8000_MSR 0x26b
24#define MTRRfix4K_E0000_MSR 0x26c
25#define MTRRfix4K_E8000_MSR 0x26d
26#define MTRRfix4K_F0000_MSR 0x26e
27#define MTRRfix4K_F8000_MSR 0x26f
28
29#define MTRR_CHANGE_MASK_FIXED 0x01
30#define MTRR_CHANGE_MASK_VARIABLE 0x02
31#define MTRR_CHANGE_MASK_DEFTYPE 0x04
32
33/* In the Intel processor's MTRR interface, the MTRR type is always held in
34 an 8 bit field: */
35typedef u8 mtrr_type;
36
37struct mtrr_ops {
38 u32 vendor;
39 u32 use_intel_if;
40// void (*init)(void);
41 void (*set)(unsigned int reg, unsigned long base,
42 unsigned long size, mtrr_type type);
43 void (*set_all)(void);
44
45 void (*get)(unsigned int reg, unsigned long *base,
46 unsigned int *size, mtrr_type * type);
47 int (*get_free_region) (unsigned long base, unsigned long size);
48
49 int (*validate_add_page)(unsigned long base, unsigned long size,
50 unsigned int type);
51 int (*have_wrcomb)(void);
52};
53
54extern int generic_get_free_region(unsigned long base, unsigned long size);
55extern int generic_validate_add_page(unsigned long base, unsigned long size,
56 unsigned int type);
57
58extern struct mtrr_ops generic_mtrr_ops;
59
60extern int positive_have_wrcomb(void);
61
62/* library functions for processor-specific routines */
63struct set_mtrr_context {
64 unsigned long flags;
65 unsigned long deftype_lo;
66 unsigned long deftype_hi;
67 unsigned long cr4val;
68 unsigned long ccr3;
69};
70
71struct mtrr_var_range {
72 unsigned long base_lo;
73 unsigned long base_hi;
74 unsigned long mask_lo;
75 unsigned long mask_hi;
76};
77
78void set_mtrr_done(struct set_mtrr_context *ctxt);
79void set_mtrr_cache_disable(struct set_mtrr_context *ctxt);
80void set_mtrr_prepare_save(struct set_mtrr_context *ctxt);
81
82void get_mtrr_state(void);
83
84extern void set_mtrr_ops(struct mtrr_ops * ops);
85
86extern u32 size_or_mask, size_and_mask;
87extern struct mtrr_ops * mtrr_if;
88
89#define is_cpu(vnd) (mtrr_if && mtrr_if->vendor == X86_VENDOR_##vnd)
90#define use_intel() (mtrr_if && mtrr_if->use_intel_if == 1)
91
92extern unsigned int num_var_ranges;
93
94void finalize_mtrr_state(void);
95void mtrr_state_warn(void);
96char *mtrr_attrib_to_str(int x);
97void mtrr_wrmsr(unsigned, unsigned, unsigned);
98