summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/i386/kernel/quirks.c')
-rw-r--r--arch/i386/kernel/quirks.c52
1 files changed, 52 insertions, 0 deletions
diff --git a/arch/i386/kernel/quirks.c b/arch/i386/kernel/quirks.c
new file mode 100644
index 000000000000..aaf89cb2bc51
--- /dev/null
+++ b/arch/i386/kernel/quirks.c
@@ -0,0 +1,52 @@
1/*
2 * This file contains work-arounds for x86 and x86_64 platform bugs.
3 */
4#include <linux/config.h>
5#include <linux/pci.h>
6#include <linux/irq.h>
7
8#if defined(CONFIG_X86_IO_APIC) && defined(CONFIG_SMP) && defined(CONFIG_PCI)
9
10static void __devinit quirk_intel_irqbalance(struct pci_dev *dev)
11{
12 u8 config, rev;
13 u32 word;
14
15 /* BIOS may enable hardware IRQ balancing for
16 * E7520/E7320/E7525(revision ID 0x9 and below)
17 * based platforms.
18 * Disable SW irqbalance/affinity on those platforms.
19 */
20 pci_read_config_byte(dev, PCI_CLASS_REVISION, &rev);
21 if (rev > 0x9)
22 return;
23
24 printk(KERN_INFO "Intel E7520/7320/7525 detected.");
25
26 /* enable access to config space*/
27 pci_read_config_byte(dev, 0xf4, &config);
28 config |= 0x2;
29 pci_write_config_byte(dev, 0xf4, config);
30
31 /* read xTPR register */
32 raw_pci_ops->read(0, 0, 0x40, 0x4c, 2, &word);
33
34 if (!(word & (1 << 13))) {
35 printk(KERN_INFO "Disabling irq balancing and affinity\n");
36#ifdef CONFIG_IRQBALANCE
37 irqbalance_disable("");
38#endif
39 noirqdebug_setup("");
40#ifdef CONFIG_PROC_FS
41 no_irq_affinity = 1;
42#endif
43 }
44
45 config &= ~0x2;
46 /* disable access to config space*/
47 pci_write_config_byte(dev, 0xf4, config);
48}
49DECLARE_PCI_FIXUP_FINAL(PCI_VENDOR_ID_INTEL, PCI_DEVICE_ID_INTEL_E7320_MCH, quirk_intel_irqbalance);
50DECLARE_PCI_FIXUP_FINAL(PCI_VENDOR_ID_INTEL, PCI_DEVICE_ID_INTEL_E7525_MCH, quirk_intel_irqbalance);
51DECLARE_PCI_FIXUP_FINAL(PCI_VENDOR_ID_INTEL, PCI_DEVICE_ID_INTEL_E7520_MCH, quirk_intel_irqbalance);
52#endif