summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/ia64/kernel/perfmon_default_smpl.c')
-rw-r--r--arch/ia64/kernel/perfmon_default_smpl.c306
1 files changed, 306 insertions, 0 deletions
diff --git a/arch/ia64/kernel/perfmon_default_smpl.c b/arch/ia64/kernel/perfmon_default_smpl.c
new file mode 100644
index 000000000000..965d29004555
--- /dev/null
+++ b/arch/ia64/kernel/perfmon_default_smpl.c
@@ -0,0 +1,306 @@
1/*
2 * Copyright (C) 2002-2003 Hewlett-Packard Co
3 * Stephane Eranian <eranian@hpl.hp.com>
4 *
5 * This file implements the default sampling buffer format
6 * for the Linux/ia64 perfmon-2 subsystem.
7 */
8#include <linux/kernel.h>
9#include <linux/types.h>
10#include <linux/module.h>
11#include <linux/config.h>
12#include <linux/init.h>
13#include <asm/delay.h>
14#include <linux/smp.h>
15
16#include <asm/perfmon.h>
17#include <asm/perfmon_default_smpl.h>
18
19MODULE_AUTHOR("Stephane Eranian <eranian@hpl.hp.com>");
20MODULE_DESCRIPTION("perfmon default sampling format");
21MODULE_LICENSE("GPL");
22
23MODULE_PARM(debug, "i");
24MODULE_PARM_DESC(debug, "debug");
25
26MODULE_PARM(debug_ovfl, "i");
27MODULE_PARM_DESC(debug_ovfl, "debug ovfl");
28
29
30#define DEFAULT_DEBUG 1
31
32#ifdef DEFAULT_DEBUG
33#define DPRINT(a) \
34 do { \
35 if (unlikely(debug >0)) { printk("%s.%d: CPU%d ", __FUNCTION__, __LINE__, smp_processor_id()); printk a; } \
36 } while (0)
37
38#define DPRINT_ovfl(a) \
39 do { \
40 if (unlikely(debug_ovfl >0)) { printk("%s.%d: CPU%d ", __FUNCTION__, __LINE__, smp_processor_id()); printk a; } \
41 } while (0)
42
43#else
44#define DPRINT(a)
45#define DPRINT_ovfl(a)
46#endif
47
48static int debug, debug_ovfl;
49
50static int
51default_validate(struct task_struct *task, unsigned int flags, int cpu, void *data)
52{
53 pfm_default_smpl_arg_t *arg = (pfm_default_smpl_arg_t*)data;
54 int ret = 0;
55
56 if (data == NULL) {
57 DPRINT(("[%d] no argument passed\n", task->pid));
58 return -EINVAL;
59 }
60
61 DPRINT(("[%d] validate flags=0x%x CPU%d\n", task->pid, flags, cpu));
62
63 /*
64 * must hold at least the buffer header + one minimally sized entry
65 */
66 if (arg->buf_size < PFM_DEFAULT_SMPL_MIN_BUF_SIZE) return -EINVAL;
67
68 DPRINT(("buf_size=%lu\n", arg->buf_size));
69
70 return ret;
71}
72
73static int
74default_get_size(struct task_struct *task, unsigned int flags, int cpu, void *data, unsigned long *size)
75{
76 pfm_default_smpl_arg_t *arg = (pfm_default_smpl_arg_t *)data;
77
78 /*
79 * size has been validated in default_validate
80 */
81 *size = arg->buf_size;
82
83 return 0;
84}
85
86static int
87default_init(struct task_struct *task, void *buf, unsigned int flags, int cpu, void *data)
88{
89 pfm_default_smpl_hdr_t *hdr;
90 pfm_default_smpl_arg_t *arg = (pfm_default_smpl_arg_t *)data;
91
92 hdr = (pfm_default_smpl_hdr_t *)buf;
93
94 hdr->hdr_version = PFM_DEFAULT_SMPL_VERSION;
95 hdr->hdr_buf_size = arg->buf_size;
96 hdr->hdr_cur_offs = sizeof(*hdr);
97 hdr->hdr_overflows = 0UL;
98 hdr->hdr_count = 0UL;
99
100 DPRINT(("[%d] buffer=%p buf_size=%lu hdr_size=%lu hdr_version=%u cur_offs=%lu\n",
101 task->pid,
102 buf,
103 hdr->hdr_buf_size,
104 sizeof(*hdr),
105 hdr->hdr_version,
106 hdr->hdr_cur_offs));
107
108 return 0;
109}
110
111static int
112default_handler(struct task_struct *task, void *buf, pfm_ovfl_arg_t *arg, struct pt_regs *regs, unsigned long stamp)
113{
114 pfm_default_smpl_hdr_t *hdr;
115 pfm_default_smpl_entry_t *ent;
116 void *cur, *last;
117 unsigned long *e, entry_size;
118 unsigned int npmds, i;
119 unsigned char ovfl_pmd;
120 unsigned char ovfl_notify;
121
122 if (unlikely(buf == NULL || arg == NULL|| regs == NULL || task == NULL)) {
123 DPRINT(("[%d] invalid arguments buf=%p arg=%p\n", task->pid, buf, arg));
124 return -EINVAL;
125 }
126
127 hdr = (pfm_default_smpl_hdr_t *)buf;
128 cur = buf+hdr->hdr_cur_offs;
129 last = buf+hdr->hdr_buf_size;
130 ovfl_pmd = arg->ovfl_pmd;
131 ovfl_notify = arg->ovfl_notify;
132
133 /*
134 * precheck for sanity
135 */
136 if ((last - cur) < PFM_DEFAULT_MAX_ENTRY_SIZE) goto full;
137
138 npmds = hweight64(arg->smpl_pmds[0]);
139
140 ent = (pfm_default_smpl_entry_t *)cur;
141
142 prefetch(arg->smpl_pmds_values);
143
144 entry_size = sizeof(*ent) + (npmds << 3);
145
146 /* position for first pmd */
147 e = (unsigned long *)(ent+1);
148
149 hdr->hdr_count++;
150
151 DPRINT_ovfl(("[%d] count=%lu cur=%p last=%p free_bytes=%lu ovfl_pmd=%d ovfl_notify=%d npmds=%u\n",
152 task->pid,
153 hdr->hdr_count,
154 cur, last,
155 last-cur,
156 ovfl_pmd,
157 ovfl_notify, npmds));
158
159 /*
160 * current = task running at the time of the overflow.
161 *
162 * per-task mode:
163 * - this is ususally the task being monitored.
164 * Under certain conditions, it might be a different task
165 *
166 * system-wide:
167 * - this is not necessarily the task controlling the session
168 */
169 ent->pid = current->pid;
170 ent->ovfl_pmd = ovfl_pmd;
171 ent->last_reset_val = arg->pmd_last_reset; //pmd[0].reg_last_reset_val;
172
173 /*
174 * where did the fault happen (includes slot number)
175 */
176 ent->ip = regs->cr_iip | ((regs->cr_ipsr >> 41) & 0x3);
177
178 ent->tstamp = stamp;
179 ent->cpu = smp_processor_id();
180 ent->set = arg->active_set;
181 ent->tgid = current->tgid;
182
183 /*
184 * selectively store PMDs in increasing index number
185 */
186 if (npmds) {
187 unsigned long *val = arg->smpl_pmds_values;
188 for(i=0; i < npmds; i++) {
189 *e++ = *val++;
190 }
191 }
192
193 /*
194 * update position for next entry
195 */
196 hdr->hdr_cur_offs += entry_size;
197 cur += entry_size;
198
199 /*
200 * post check to avoid losing the last sample
201 */
202 if ((last - cur) < PFM_DEFAULT_MAX_ENTRY_SIZE) goto full;
203
204 /*
205 * keep same ovfl_pmds, ovfl_notify
206 */
207 arg->ovfl_ctrl.bits.notify_user = 0;
208 arg->ovfl_ctrl.bits.block_task = 0;
209 arg->ovfl_ctrl.bits.mask_monitoring = 0;
210 arg->ovfl_ctrl.bits.reset_ovfl_pmds = 1; /* reset before returning from interrupt handler */
211
212 return 0;
213full:
214 DPRINT_ovfl(("sampling buffer full free=%lu, count=%lu, ovfl_notify=%d\n", last-cur, hdr->hdr_count, ovfl_notify));
215
216 /*
217 * increment number of buffer overflow.
218 * important to detect duplicate set of samples.
219 */
220 hdr->hdr_overflows++;
221
222 /*
223 * if no notification requested, then we saturate the buffer
224 */
225 if (ovfl_notify == 0) {
226 arg->ovfl_ctrl.bits.notify_user = 0;
227 arg->ovfl_ctrl.bits.block_task = 0;
228 arg->ovfl_ctrl.bits.mask_monitoring = 1;
229 arg->ovfl_ctrl.bits.reset_ovfl_pmds = 0;
230 } else {
231 arg->ovfl_ctrl.bits.notify_user = 1;
232 arg->ovfl_ctrl.bits.block_task = 1; /* ignored for non-blocking context */
233 arg->ovfl_ctrl.bits.mask_monitoring = 1;
234 arg->ovfl_ctrl.bits.reset_ovfl_pmds = 0; /* no reset now */
235 }
236 return -1; /* we are full, sorry */
237}
238
239static int
240default_restart(struct task_struct *task, pfm_ovfl_ctrl_t *ctrl, void *buf, struct pt_regs *regs)
241{
242 pfm_default_smpl_hdr_t *hdr;
243
244 hdr = (pfm_default_smpl_hdr_t *)buf;
245
246 hdr->hdr_count = 0UL;
247 hdr->hdr_cur_offs = sizeof(*hdr);
248
249 ctrl->bits.mask_monitoring = 0;
250 ctrl->bits.reset_ovfl_pmds = 1; /* uses long-reset values */
251
252 return 0;
253}
254
255static int
256default_exit(struct task_struct *task, void *buf, struct pt_regs *regs)
257{
258 DPRINT(("[%d] exit(%p)\n", task->pid, buf));
259 return 0;
260}
261
262static pfm_buffer_fmt_t default_fmt={
263 .fmt_name = "default_format",
264 .fmt_uuid = PFM_DEFAULT_SMPL_UUID,
265 .fmt_arg_size = sizeof(pfm_default_smpl_arg_t),
266 .fmt_validate = default_validate,
267 .fmt_getsize = default_get_size,
268 .fmt_init = default_init,
269 .fmt_handler = default_handler,
270 .fmt_restart = default_restart,
271 .fmt_restart_active = default_restart,
272 .fmt_exit = default_exit,
273};
274
275static int __init
276pfm_default_smpl_init_module(void)
277{
278 int ret;
279
280 ret = pfm_register_buffer_fmt(&default_fmt);
281 if (ret == 0) {
282 printk("perfmon_default_smpl: %s v%u.%u registered\n",
283 default_fmt.fmt_name,
284 PFM_DEFAULT_SMPL_VERSION_MAJ,
285 PFM_DEFAULT_SMPL_VERSION_MIN);
286 } else {
287 printk("perfmon_default_smpl: %s cannot register ret=%d\n",
288 default_fmt.fmt_name,
289 ret);
290 }
291
292 return ret;
293}
294
295static void __exit
296pfm_default_smpl_cleanup_module(void)
297{
298 int ret;
299 ret = pfm_unregister_buffer_fmt(default_fmt.fmt_uuid);
300
301 printk("perfmon_default_smpl: unregister %s=%d\n", default_fmt.fmt_name, ret);
302}
303
304module_init(pfm_default_smpl_init_module);
305module_exit(pfm_default_smpl_cleanup_module);
306