summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/ia64/kernel/sys_ia64.c')
-rw-r--r--arch/ia64/kernel/sys_ia64.c298
1 files changed, 298 insertions, 0 deletions
diff --git a/arch/ia64/kernel/sys_ia64.c b/arch/ia64/kernel/sys_ia64.c
new file mode 100644
index 000000000000..3ac216e1c8bb
--- /dev/null
+++ b/arch/ia64/kernel/sys_ia64.c
@@ -0,0 +1,298 @@
1/*
2 * This file contains various system calls that have different calling
3 * conventions on different platforms.
4 *
5 * Copyright (C) 1999-2000, 2002-2003, 2005 Hewlett-Packard Co
6 * David Mosberger-Tang <davidm@hpl.hp.com>
7 */
8#include <linux/config.h>
9#include <linux/errno.h>
10#include <linux/fs.h>
11#include <linux/mm.h>
12#include <linux/mman.h>
13#include <linux/sched.h>
14#include <linux/shm.h>
15#include <linux/file.h> /* doh, must come after sched.h... */
16#include <linux/smp.h>
17#include <linux/smp_lock.h>
18#include <linux/syscalls.h>
19#include <linux/highuid.h>
20#include <linux/hugetlb.h>
21
22#include <asm/shmparam.h>
23#include <asm/uaccess.h>
24
25unsigned long
26arch_get_unmapped_area (struct file *filp, unsigned long addr, unsigned long len,
27 unsigned long pgoff, unsigned long flags)
28{
29 long map_shared = (flags & MAP_SHARED);
30 unsigned long start_addr, align_mask = PAGE_SIZE - 1;
31 struct mm_struct *mm = current->mm;
32 struct vm_area_struct *vma;
33
34 if (len > RGN_MAP_LIMIT)
35 return -ENOMEM;
36
37#ifdef CONFIG_HUGETLB_PAGE
38 if (REGION_NUMBER(addr) == REGION_HPAGE)
39 addr = 0;
40#endif
41 if (!addr)
42 addr = mm->free_area_cache;
43
44 if (map_shared && (TASK_SIZE > 0xfffffffful))
45 /*
46 * For 64-bit tasks, align shared segments to 1MB to avoid potential
47 * performance penalty due to virtual aliasing (see ASDM). For 32-bit
48 * tasks, we prefer to avoid exhausting the address space too quickly by
49 * limiting alignment to a single page.
50 */
51 align_mask = SHMLBA - 1;
52
53 full_search:
54 start_addr = addr = (addr + align_mask) & ~align_mask;
55
56 for (vma = find_vma(mm, addr); ; vma = vma->vm_next) {
57 /* At this point: (!vma || addr < vma->vm_end). */
58 if (TASK_SIZE - len < addr || RGN_MAP_LIMIT - len < REGION_OFFSET(addr)) {
59 if (start_addr != TASK_UNMAPPED_BASE) {
60 /* Start a new search --- just in case we missed some holes. */
61 addr = TASK_UNMAPPED_BASE;
62 goto full_search;
63 }
64 return -ENOMEM;
65 }
66 if (!vma || addr + len <= vma->vm_start) {
67 /* Remember the address where we stopped this search: */
68 mm->free_area_cache = addr + len;
69 return addr;
70 }
71 addr = (vma->vm_end + align_mask) & ~align_mask;
72 }
73}
74
75asmlinkage long
76ia64_getpriority (int which, int who)
77{
78 long prio;
79
80 prio = sys_getpriority(which, who);
81 if (prio >= 0) {
82 force_successful_syscall_return();
83 prio = 20 - prio;
84 }
85 return prio;
86}
87
88/* XXX obsolete, but leave it here until the old libc is gone... */
89asmlinkage unsigned long
90sys_getpagesize (void)
91{
92 return PAGE_SIZE;
93}
94
95asmlinkage unsigned long
96ia64_shmat (int shmid, void __user *shmaddr, int shmflg)
97{
98 unsigned long raddr;
99 int retval;
100
101 retval = do_shmat(shmid, shmaddr, shmflg, &raddr);
102 if (retval < 0)
103 return retval;
104
105 force_successful_syscall_return();
106 return raddr;
107}
108
109asmlinkage unsigned long
110ia64_brk (unsigned long brk)
111{
112 unsigned long rlim, retval, newbrk, oldbrk;
113 struct mm_struct *mm = current->mm;
114
115 /*
116 * Most of this replicates the code in sys_brk() except for an additional safety
117 * check and the clearing of r8. However, we can't call sys_brk() because we need
118 * to acquire the mmap_sem before we can do the test...
119 */
120 down_write(&mm->mmap_sem);
121
122 if (brk < mm->end_code)
123 goto out;
124 newbrk = PAGE_ALIGN(brk);
125 oldbrk = PAGE_ALIGN(mm->brk);
126 if (oldbrk == newbrk)
127 goto set_brk;
128
129 /* Always allow shrinking brk. */
130 if (brk <= mm->brk) {
131 if (!do_munmap(mm, newbrk, oldbrk-newbrk))
132 goto set_brk;
133 goto out;
134 }
135
136 /* Check against unimplemented/unmapped addresses: */
137 if ((newbrk - oldbrk) > RGN_MAP_LIMIT || REGION_OFFSET(newbrk) > RGN_MAP_LIMIT)
138 goto out;
139
140 /* Check against rlimit.. */
141 rlim = current->signal->rlim[RLIMIT_DATA].rlim_cur;
142 if (rlim < RLIM_INFINITY && brk - mm->start_data > rlim)
143 goto out;
144
145 /* Check against existing mmap mappings. */
146 if (find_vma_intersection(mm, oldbrk, newbrk+PAGE_SIZE))
147 goto out;
148
149 /* Ok, looks good - let it rip. */
150 if (do_brk(oldbrk, newbrk-oldbrk) != oldbrk)
151 goto out;
152set_brk:
153 mm->brk = brk;
154out:
155 retval = mm->brk;
156 up_write(&mm->mmap_sem);
157 force_successful_syscall_return();
158 return retval;
159}
160
161/*
162 * On IA-64, we return the two file descriptors in ret0 and ret1 (r8
163 * and r9) as this is faster than doing a copy_to_user().
164 */
165asmlinkage long
166sys_pipe (void)
167{
168 struct pt_regs *regs = ia64_task_regs(current);
169 int fd[2];
170 int retval;
171
172 retval = do_pipe(fd);
173 if (retval)
174 goto out;
175 retval = fd[0];
176 regs->r9 = fd[1];
177 out:
178 return retval;
179}
180
181static inline unsigned long
182do_mmap2 (unsigned long addr, unsigned long len, int prot, int flags, int fd, unsigned long pgoff)
183{
184 unsigned long roff;
185 struct file *file = NULL;
186
187 flags &= ~(MAP_EXECUTABLE | MAP_DENYWRITE);
188 if (!(flags & MAP_ANONYMOUS)) {
189 file = fget(fd);
190 if (!file)
191 return -EBADF;
192
193 if (!file->f_op || !file->f_op->mmap) {
194 addr = -ENODEV;
195 goto out;
196 }
197 }
198
199 /*
200 * A zero mmap always succeeds in Linux, independent of whether or not the
201 * remaining arguments are valid.
202 */
203 if (len == 0)
204 goto out;
205
206 /* Careful about overflows.. */
207 len = PAGE_ALIGN(len);
208 if (!len || len > TASK_SIZE) {
209 addr = -EINVAL;
210 goto out;
211 }
212
213 /*
214 * Don't permit mappings into unmapped space, the virtual page table of a region,
215 * or across a region boundary. Note: RGN_MAP_LIMIT is equal to 2^n-PAGE_SIZE
216 * (for some integer n <= 61) and len > 0.
217 */
218 roff = REGION_OFFSET(addr);
219 if ((len > RGN_MAP_LIMIT) || (roff > (RGN_MAP_LIMIT - len))) {
220 addr = -EINVAL;
221 goto out;
222 }
223
224 down_write(&current->mm->mmap_sem);
225 addr = do_mmap_pgoff(file, addr, len, prot, flags, pgoff);
226 up_write(&current->mm->mmap_sem);
227
228out: if (file)
229 fput(file);
230 return addr;
231}
232
233/*
234 * mmap2() is like mmap() except that the offset is expressed in units
235 * of PAGE_SIZE (instead of bytes). This allows to mmap2() (pieces
236 * of) files that are larger than the address space of the CPU.
237 */
238asmlinkage unsigned long
239sys_mmap2 (unsigned long addr, unsigned long len, int prot, int flags, int fd, long pgoff)
240{
241 addr = do_mmap2(addr, len, prot, flags, fd, pgoff);
242 if (!IS_ERR((void *) addr))
243 force_successful_syscall_return();
244 return addr;
245}
246
247asmlinkage unsigned long
248sys_mmap (unsigned long addr, unsigned long len, int prot, int flags, int fd, long off)
249{
250 if (offset_in_page(off) != 0)
251 return -EINVAL;
252
253 addr = do_mmap2(addr, len, prot, flags, fd, off >> PAGE_SHIFT);
254 if (!IS_ERR((void *) addr))
255 force_successful_syscall_return();
256 return addr;
257}
258
259asmlinkage unsigned long
260ia64_mremap (unsigned long addr, unsigned long old_len, unsigned long new_len, unsigned long flags,
261 unsigned long new_addr)
262{
263 extern unsigned long do_mremap (unsigned long addr,
264 unsigned long old_len,
265 unsigned long new_len,
266 unsigned long flags,
267 unsigned long new_addr);
268
269 down_write(&current->mm->mmap_sem);
270 {
271 addr = do_mremap(addr, old_len, new_len, flags, new_addr);
272 }
273 up_write(&current->mm->mmap_sem);
274
275 if (IS_ERR((void *) addr))
276 return addr;
277
278 force_successful_syscall_return();
279 return addr;
280}
281
282#ifndef CONFIG_PCI
283
284asmlinkage long
285sys_pciconfig_read (unsigned long bus, unsigned long dfn, unsigned long off, unsigned long len,
286 void *buf)
287{
288 return -ENOSYS;
289}
290
291asmlinkage long
292sys_pciconfig_write (unsigned long bus, unsigned long dfn, unsigned long off, unsigned long len,
293 void *buf)
294{
295 return -ENOSYS;
296}
297
298#endif /* CONFIG_PCI */