diff options
Diffstat (limited to 'arch/ia64/sn/include/pci/pcibr_provider.h')
-rw-r--r-- | arch/ia64/sn/include/pci/pcibr_provider.h | 149 |
1 files changed, 149 insertions, 0 deletions
diff --git a/arch/ia64/sn/include/pci/pcibr_provider.h b/arch/ia64/sn/include/pci/pcibr_provider.h new file mode 100644 index 000000000000..b1f05ffec70b --- /dev/null +++ b/arch/ia64/sn/include/pci/pcibr_provider.h | |||
@@ -0,0 +1,149 @@ | |||
1 | /* | ||
2 | * This file is subject to the terms and conditions of the GNU General Public | ||
3 | * License. See the file "COPYING" in the main directory of this archive | ||
4 | * for more details. | ||
5 | * | ||
6 | * Copyright (C) 1992-1997,2000-2004 Silicon Graphics, Inc. All rights reserved. | ||
7 | */ | ||
8 | #ifndef _ASM_IA64_SN_PCI_PCIBR_PROVIDER_H | ||
9 | #define _ASM_IA64_SN_PCI_PCIBR_PROVIDER_H | ||
10 | |||
11 | /* Workarounds */ | ||
12 | #define PV907516 (1 << 1) /* TIOCP: Don't write the write buffer flush reg */ | ||
13 | |||
14 | #define BUSTYPE_MASK 0x1 | ||
15 | |||
16 | /* Macros given a pcibus structure */ | ||
17 | #define IS_PCIX(ps) ((ps)->pbi_bridge_mode & BUSTYPE_MASK) | ||
18 | #define IS_PCI_BRIDGE_ASIC(asic) (asic == PCIIO_ASIC_TYPE_PIC || \ | ||
19 | asic == PCIIO_ASIC_TYPE_TIOCP) | ||
20 | #define IS_PIC_SOFT(ps) (ps->pbi_bridge_type == PCIBR_BRIDGETYPE_PIC) | ||
21 | |||
22 | |||
23 | /* | ||
24 | * The different PCI Bridge types supported on the SGI Altix platforms | ||
25 | */ | ||
26 | #define PCIBR_BRIDGETYPE_UNKNOWN -1 | ||
27 | #define PCIBR_BRIDGETYPE_PIC 2 | ||
28 | #define PCIBR_BRIDGETYPE_TIOCP 3 | ||
29 | |||
30 | /* | ||
31 | * Bridge 64bit Direct Map Attributes | ||
32 | */ | ||
33 | #define PCI64_ATTR_PREF (1ull << 59) | ||
34 | #define PCI64_ATTR_PREC (1ull << 58) | ||
35 | #define PCI64_ATTR_VIRTUAL (1ull << 57) | ||
36 | #define PCI64_ATTR_BAR (1ull << 56) | ||
37 | #define PCI64_ATTR_SWAP (1ull << 55) | ||
38 | #define PCI64_ATTR_VIRTUAL1 (1ull << 54) | ||
39 | |||
40 | #define PCI32_LOCAL_BASE 0 | ||
41 | #define PCI32_MAPPED_BASE 0x40000000 | ||
42 | #define PCI32_DIRECT_BASE 0x80000000 | ||
43 | |||
44 | #define IS_PCI32_MAPPED(x) ((uint64_t)(x) < PCI32_DIRECT_BASE && \ | ||
45 | (uint64_t)(x) >= PCI32_MAPPED_BASE) | ||
46 | #define IS_PCI32_DIRECT(x) ((uint64_t)(x) >= PCI32_MAPPED_BASE) | ||
47 | |||
48 | |||
49 | /* | ||
50 | * Bridge PMU Address Transaltion Entry Attibutes | ||
51 | */ | ||
52 | #define PCI32_ATE_V (0x1 << 0) | ||
53 | #define PCI32_ATE_CO (0x1 << 1) | ||
54 | #define PCI32_ATE_PREC (0x1 << 2) | ||
55 | #define PCI32_ATE_PREF (0x1 << 3) | ||
56 | #define PCI32_ATE_BAR (0x1 << 4) | ||
57 | #define PCI32_ATE_ADDR_SHFT 12 | ||
58 | |||
59 | #define MINIMAL_ATES_REQUIRED(addr, size) \ | ||
60 | (IOPG(IOPGOFF(addr) + (size) - 1) == IOPG((size) - 1)) | ||
61 | |||
62 | #define MINIMAL_ATE_FLAG(addr, size) \ | ||
63 | (MINIMAL_ATES_REQUIRED((uint64_t)addr, size) ? 1 : 0) | ||
64 | |||
65 | /* bit 29 of the pci address is the SWAP bit */ | ||
66 | #define ATE_SWAPSHIFT 29 | ||
67 | #define ATE_SWAP_ON(x) ((x) |= (1 << ATE_SWAPSHIFT)) | ||
68 | #define ATE_SWAP_OFF(x) ((x) &= ~(1 << ATE_SWAPSHIFT)) | ||
69 | |||
70 | /* | ||
71 | * I/O page size | ||
72 | */ | ||
73 | #if PAGE_SIZE < 16384 | ||
74 | #define IOPFNSHIFT 12 /* 4K per mapped page */ | ||
75 | #else | ||
76 | #define IOPFNSHIFT 14 /* 16K per mapped page */ | ||
77 | #endif | ||
78 | |||
79 | #define IOPGSIZE (1 << IOPFNSHIFT) | ||
80 | #define IOPG(x) ((x) >> IOPFNSHIFT) | ||
81 | #define IOPGOFF(x) ((x) & (IOPGSIZE-1)) | ||
82 | |||
83 | #define PCIBR_DEV_SWAP_DIR (1ull << 19) | ||
84 | #define PCIBR_CTRL_PAGE_SIZE (0x1 << 21) | ||
85 | |||
86 | /* | ||
87 | * PMU resources. | ||
88 | */ | ||
89 | struct ate_resource{ | ||
90 | uint64_t *ate; | ||
91 | uint64_t num_ate; | ||
92 | uint64_t lowest_free_index; | ||
93 | }; | ||
94 | |||
95 | struct pcibus_info { | ||
96 | struct pcibus_bussoft pbi_buscommon; /* common header */ | ||
97 | uint32_t pbi_moduleid; | ||
98 | short pbi_bridge_type; | ||
99 | short pbi_bridge_mode; | ||
100 | |||
101 | struct ate_resource pbi_int_ate_resource; | ||
102 | uint64_t pbi_int_ate_size; | ||
103 | |||
104 | uint64_t pbi_dir_xbase; | ||
105 | char pbi_hub_xid; | ||
106 | |||
107 | uint64_t pbi_devreg[8]; | ||
108 | spinlock_t pbi_lock; | ||
109 | |||
110 | uint32_t pbi_valid_devices; | ||
111 | uint32_t pbi_enabled_devices; | ||
112 | }; | ||
113 | |||
114 | /* | ||
115 | * pcibus_info structure locking macros | ||
116 | */ | ||
117 | inline static unsigned long | ||
118 | pcibr_lock(struct pcibus_info *pcibus_info) | ||
119 | { | ||
120 | unsigned long flag; | ||
121 | spin_lock_irqsave(&pcibus_info->pbi_lock, flag); | ||
122 | return(flag); | ||
123 | } | ||
124 | #define pcibr_unlock(pcibus_info, flag) spin_unlock_irqrestore(&pcibus_info->pbi_lock, flag) | ||
125 | |||
126 | extern void *pcibr_bus_fixup(struct pcibus_bussoft *); | ||
127 | extern uint64_t pcibr_dma_map(struct pcidev_info *, unsigned long, size_t, unsigned int); | ||
128 | extern void pcibr_dma_unmap(struct pcidev_info *, dma_addr_t, int); | ||
129 | |||
130 | /* | ||
131 | * prototypes for the bridge asic register access routines in pcibr_reg.c | ||
132 | */ | ||
133 | extern void pcireg_control_bit_clr(struct pcibus_info *, uint64_t); | ||
134 | extern void pcireg_control_bit_set(struct pcibus_info *, uint64_t); | ||
135 | extern uint64_t pcireg_tflush_get(struct pcibus_info *); | ||
136 | extern uint64_t pcireg_intr_status_get(struct pcibus_info *); | ||
137 | extern void pcireg_intr_enable_bit_clr(struct pcibus_info *, uint64_t); | ||
138 | extern void pcireg_intr_enable_bit_set(struct pcibus_info *, uint64_t); | ||
139 | extern void pcireg_intr_addr_addr_set(struct pcibus_info *, int, uint64_t); | ||
140 | extern void pcireg_force_intr_set(struct pcibus_info *, int); | ||
141 | extern uint64_t pcireg_wrb_flush_get(struct pcibus_info *, int); | ||
142 | extern void pcireg_int_ate_set(struct pcibus_info *, int, uint64_t); | ||
143 | extern uint64_t * pcireg_int_ate_addr(struct pcibus_info *, int); | ||
144 | extern void pcibr_force_interrupt(struct sn_irq_info *sn_irq_info); | ||
145 | extern void pcibr_change_devices_irq(struct sn_irq_info *sn_irq_info); | ||
146 | extern int pcibr_ate_alloc(struct pcibus_info *, int); | ||
147 | extern void pcibr_ate_free(struct pcibus_info *, int); | ||
148 | extern void ate_write(struct pcibus_info *, int, int, uint64_t); | ||
149 | #endif | ||