summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/m32r/kernel/init_task.c')
-rw-r--r--arch/m32r/kernel/init_task.c41
1 files changed, 41 insertions, 0 deletions
diff --git a/arch/m32r/kernel/init_task.c b/arch/m32r/kernel/init_task.c
new file mode 100644
index 000000000000..9e508fd9d970
--- /dev/null
+++ b/arch/m32r/kernel/init_task.c
@@ -0,0 +1,41 @@
1/* orig : i386 init_task.c */
2
3#include <linux/mm.h>
4#include <linux/module.h>
5#include <linux/sched.h>
6#include <linux/init.h>
7#include <linux/init_task.h>
8#include <linux/fs.h>
9#include <linux/mqueue.h>
10
11#include <asm/uaccess.h>
12#include <asm/pgtable.h>
13
14static struct fs_struct init_fs = INIT_FS;
15static struct files_struct init_files = INIT_FILES;
16static struct signal_struct init_signals = INIT_SIGNALS(init_signals);
17static struct sighand_struct init_sighand = INIT_SIGHAND(init_sighand);
18struct mm_struct init_mm = INIT_MM(init_mm);
19
20EXPORT_SYMBOL(init_mm);
21
22/*
23 * Initial thread structure.
24 *
25 * We need to make sure that this is 8192-byte aligned due to the
26 * way process stacks are handled. This is done by having a special
27 * "init_task" linker map entry..
28 */
29union thread_union init_thread_union
30 __attribute__((__section__(".data.init_task"))) =
31 { INIT_THREAD_INFO(init_task) };
32
33/*
34 * Initial task structure.
35 *
36 * All other task structs will be allocated on slabs in fork.c
37 */
38struct task_struct init_task = INIT_TASK(init_task);
39
40EXPORT_SYMBOL(init_task);
41