aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/mips/lantiq/xway/sysctrl.c')
-rw-r--r--arch/mips/lantiq/xway/sysctrl.c10
1 files changed, 5 insertions, 5 deletions
diff --git a/arch/mips/lantiq/xway/sysctrl.c b/arch/mips/lantiq/xway/sysctrl.c
index 80554e8f6037..daf580ce5ca2 100644
--- a/arch/mips/lantiq/xway/sysctrl.c
+++ b/arch/mips/lantiq/xway/sysctrl.c
@@ -467,7 +467,7 @@ void __init ltq_soc_init(void)
467 467
468 if (!np_xbar) 468 if (!np_xbar)
469 panic("Failed to load xbar nodes from devicetree"); 469 panic("Failed to load xbar nodes from devicetree");
470 if (of_address_to_resource(np_pmu, 0, &res_xbar)) 470 if (of_address_to_resource(np_xbar, 0, &res_xbar))
471 panic("Failed to get xbar resources"); 471 panic("Failed to get xbar resources");
472 if (request_mem_region(res_xbar.start, resource_size(&res_xbar), 472 if (request_mem_region(res_xbar.start, resource_size(&res_xbar),
473 res_xbar.name) < 0) 473 res_xbar.name) < 0)
@@ -545,7 +545,7 @@ void __init ltq_soc_init(void)
545 clkdev_add_pmu("1a800000.pcie", "msi", 1, 1, PMU1_PCIE2_MSI); 545 clkdev_add_pmu("1a800000.pcie", "msi", 1, 1, PMU1_PCIE2_MSI);
546 clkdev_add_pmu("1a800000.pcie", "pdi", 1, 1, PMU1_PCIE2_PDI); 546 clkdev_add_pmu("1a800000.pcie", "pdi", 1, 1, PMU1_PCIE2_PDI);
547 clkdev_add_pmu("1a800000.pcie", "ctl", 1, 1, PMU1_PCIE2_CTL); 547 clkdev_add_pmu("1a800000.pcie", "ctl", 1, 1, PMU1_PCIE2_CTL);
548 clkdev_add_pmu("1e108000.eth", NULL, 1, 0, PMU_SWITCH | PMU_PPE_DP); 548 clkdev_add_pmu("1e108000.eth", NULL, 0, 0, PMU_SWITCH | PMU_PPE_DP);
549 clkdev_add_pmu("1da00000.usif", "NULL", 1, 0, PMU_USIF); 549 clkdev_add_pmu("1da00000.usif", "NULL", 1, 0, PMU_USIF);
550 clkdev_add_pmu("1e103100.deu", NULL, 1, 0, PMU_DEU); 550 clkdev_add_pmu("1e103100.deu", NULL, 1, 0, PMU_DEU);
551 } else if (of_machine_is_compatible("lantiq,ar10")) { 551 } else if (of_machine_is_compatible("lantiq,ar10")) {
@@ -553,7 +553,7 @@ void __init ltq_soc_init(void)
553 ltq_ar10_fpi_hz(), ltq_ar10_pp32_hz()); 553 ltq_ar10_fpi_hz(), ltq_ar10_pp32_hz());
554 clkdev_add_pmu("1e101000.usb", "ctl", 1, 0, PMU_USB0); 554 clkdev_add_pmu("1e101000.usb", "ctl", 1, 0, PMU_USB0);
555 clkdev_add_pmu("1e106000.usb", "ctl", 1, 0, PMU_USB1); 555 clkdev_add_pmu("1e106000.usb", "ctl", 1, 0, PMU_USB1);
556 clkdev_add_pmu("1e108000.eth", NULL, 1, 0, PMU_SWITCH | 556 clkdev_add_pmu("1e108000.eth", NULL, 0, 0, PMU_SWITCH |
557 PMU_PPE_DP | PMU_PPE_TC); 557 PMU_PPE_DP | PMU_PPE_TC);
558 clkdev_add_pmu("1da00000.usif", "NULL", 1, 0, PMU_USIF); 558 clkdev_add_pmu("1da00000.usif", "NULL", 1, 0, PMU_USIF);
559 clkdev_add_pmu("1f203000.rcu", "gphy", 1, 0, PMU_GPHY); 559 clkdev_add_pmu("1f203000.rcu", "gphy", 1, 0, PMU_GPHY);
@@ -575,11 +575,11 @@ void __init ltq_soc_init(void)
575 clkdev_add_pmu(NULL, "ahb", 1, 0, PMU_AHBM | PMU_AHBS); 575 clkdev_add_pmu(NULL, "ahb", 1, 0, PMU_AHBM | PMU_AHBS);
576 576
577 clkdev_add_pmu("1da00000.usif", "NULL", 1, 0, PMU_USIF); 577 clkdev_add_pmu("1da00000.usif", "NULL", 1, 0, PMU_USIF);
578 clkdev_add_pmu("1e108000.eth", NULL, 1, 0, 578 clkdev_add_pmu("1e108000.eth", NULL, 0, 0,
579 PMU_SWITCH | PMU_PPE_DPLUS | PMU_PPE_DPLUM | 579 PMU_SWITCH | PMU_PPE_DPLUS | PMU_PPE_DPLUM |
580 PMU_PPE_EMA | PMU_PPE_TC | PMU_PPE_SLL01 | 580 PMU_PPE_EMA | PMU_PPE_TC | PMU_PPE_SLL01 |
581 PMU_PPE_QSB | PMU_PPE_TOP); 581 PMU_PPE_QSB | PMU_PPE_TOP);
582 clkdev_add_pmu("1f203000.rcu", "gphy", 1, 0, PMU_GPHY); 582 clkdev_add_pmu("1f203000.rcu", "gphy", 0, 0, PMU_GPHY);
583 clkdev_add_pmu("1e103000.sdio", NULL, 1, 0, PMU_SDIO); 583 clkdev_add_pmu("1e103000.sdio", NULL, 1, 0, PMU_SDIO);
584 clkdev_add_pmu("1e103100.deu", NULL, 1, 0, PMU_DEU); 584 clkdev_add_pmu("1e103100.deu", NULL, 1, 0, PMU_DEU);
585 clkdev_add_pmu("1e116000.mei", "dfe", 1, 0, PMU_DFE); 585 clkdev_add_pmu("1e116000.mei", "dfe", 1, 0, PMU_DFE);